CAD (0)
▾
Corrosion-Resistant Deep Groove Ball Bearings
Deep Groove Ball Bearings
Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
Width (B) (mm)
Features
Lubrication Type
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Static Radial Load Rating (C0) (N)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Features |
Lubrication Type |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Grease Reference Speed |
Limiting Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 6204H-ZZ/F | Bore (d) N/A 20.000 mm | O.D. (D) N/A 47.000 mm | Width (B) N/A 14 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10900 N | Static Radial Load Rating (C0) N/A 5320 N | Grease Reference Speed N/A 15000 rpm | Limiting Speed - Oil N/A 22000 rpm |
CAD
N/A
|
| 6204H-2RS/FVSL613 | Bore (d) N/A 20.000 mm | O.D. (D) N/A 47.000 mm | Width (B) N/A 14 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10900 N | Static Radial Load Rating (C0) N/A 5320 N | Grease Reference Speed N/A 10000 rpm | Limiting Speed - Oil N/A 22000 rpm |
CAD
N/A
|
| 6304H | Bore (d) N/A 20.000 mm | O.D. (D) N/A 52.000 mm | Width (B) N/A 15 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13520 N | Static Radial Load Rating (C0) N/A 6630 N | Grease Reference Speed N/A 14000 rpm | Limiting Speed - Oil N/A 17000 rpm |
CAD
N/A
|
| 6304H/FVSL613 | Bore (d) N/A 20.000 mm | O.D. (D) N/A 52.000 mm | Width (B) N/A 15 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13520 N | Static Radial Load Rating (C0) N/A 6630 N | Grease Reference Speed N/A 14000 rpm | Limiting Speed - Oil N/A 17000 rpm |
CAD
N/A
|
| 6304H-2RS | Bore (d) N/A 20.000 mm | O.D. (D) N/A 52.000 mm | Width (B) N/A 15 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13520 N | Static Radial Load Rating (C0) N/A 6630 N | Grease Reference Speed N/A 10000 rpm | Limiting Speed - Oil N/A 20000 rpm |
CAD
N/A
|
| 6304H-2RS/F | Bore (d) N/A 20.000 mm | O.D. (D) N/A 52.000 mm | Width (B) N/A 15 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13520 N | Static Radial Load Rating (C0) N/A 6630 N | Grease Reference Speed N/A 10000 rpm | Limiting Speed - Oil N/A 20000 rpm |
CAD
N/A
|
| 6304H-ZZ/F | Bore (d) N/A 20.000 mm | O.D. (D) N/A 52.000 mm | Width (B) N/A 15 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13520 N | Static Radial Load Rating (C0) N/A 6630 N | Grease Reference Speed N/A 14000 rpm | Limiting Speed - Oil N/A 20000 rpm |
CAD
N/A
|
| 6304H-2RS/FVSL613 | Bore (d) N/A 20.000 mm | O.D. (D) N/A 52.000 mm | Width (B) N/A 15 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13520 N | Static Radial Load Rating (C0) N/A 6630 N | Grease Reference Speed N/A 10000 rpm | Limiting Speed - Oil N/A 20000 rpm |
CAD
N/A
|
| 6005H | Bore (d) N/A 25 mm | O.D. (D) N/A 47.000 mm | Width (B) N/A 12 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8550 N | Static Radial Load Rating (C0) N/A 4680 N | Grease Reference Speed N/A 15000 rpm | Limiting Speed - Oil N/A 18000 rpm |
CAD
N/A
|
| 6005H/FVSL613 | Bore (d) N/A 25 mm | O.D. (D) N/A 47.000 mm | Width (B) N/A 12 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8550 N | Static Radial Load Rating (C0) N/A 4680 N | Grease Reference Speed N/A 15000 rpm | Limiting Speed - Oil N/A 18000 rpm |
CAD
N/A
|
| 6005H-2RS | Bore (d) N/A 25 mm | O.D. (D) N/A 47.000 mm | Width (B) N/A 12 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8550 N | Static Radial Load Rating (C0) N/A 4680 N | Grease Reference Speed N/A 9400 rpm | Limiting Speed - Oil N/A 21000 rpm |
CAD
N/A
|
| 6005H-2RS/F | Bore (d) N/A 25 mm | O.D. (D) N/A 47.000 mm | Width (B) N/A 12 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8550 N | Static Radial Load Rating (C0) N/A 4680 N | Grease Reference Speed N/A 9400 rpm | Limiting Speed - Oil N/A 21000 rpm |
CAD
N/A
|
| 6005H-ZZ/F | Bore (d) N/A 25 mm | O.D. (D) N/A 47.000 mm | Width (B) N/A 12 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8550 N | Static Radial Load Rating (C0) N/A 4680 N | Grease Reference Speed N/A 15000 rpm | Limiting Speed - Oil N/A 21000 rpm |
CAD
N/A
|
| 6005H-2RS/FVSL613 | Bore (d) N/A 25 mm | O.D. (D) N/A 47.000 mm | Width (B) N/A 12 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8550 N | Static Radial Load Rating (C0) N/A 4680 N | Grease Reference Speed N/A 9400 rpm | Limiting Speed - Oil N/A 21000 rpm |
CAD
N/A
|
| 6205H | Bore (d) N/A 25 mm | O.D. (D) N/A 52.000 mm | Width (B) N/A 15 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11900 N | Static Radial Load Rating (C0) N/A 6300 N | Grease Reference Speed N/A 13000 rpm | Limiting Speed - Oil N/A 15000 rpm |
CAD
N/A
|
| 6205H/FVSL613 | Bore (d) N/A 25 mm | O.D. (D) N/A 52.000 mm | Width (B) N/A 15 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11900 N | Static Radial Load Rating (C0) N/A 6300 N | Grease Reference Speed N/A 13000 rpm | Limiting Speed - Oil N/A 15000 rpm |
CAD
N/A
|
| 6205H-2RS | Bore (d) N/A 25 mm | O.D. (D) N/A 52.000 mm | Width (B) N/A 15 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11900 N | Static Radial Load Rating (C0) N/A 6300 N | Grease Reference Speed N/A 8900 rpm | Limiting Speed - Oil N/A 20000 rpm |
CAD
N/A
|
| 6205H-2RS/F | Bore (d) N/A 25 mm | O.D. (D) N/A 52.000 mm | Width (B) N/A 15 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11900 N | Static Radial Load Rating (C0) N/A 6300 N | Grease Reference Speed N/A 8900 rpm | Limiting Speed - Oil N/A 20000 rpm |
CAD
N/A
|
| 6205H-ZZ/F | Bore (d) N/A 25 mm | O.D. (D) N/A 52.000 mm | Width (B) N/A 15 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11900 N | Static Radial Load Rating (C0) N/A 6300 N | Grease Reference Speed N/A 13000 rpm | Limiting Speed - Oil N/A 20000 rpm |
CAD
N/A
|
| 6205H-2RS/FVSL613 | Bore (d) N/A 25 mm | O.D. (D) N/A 52.000 mm | Width (B) N/A 15 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11900 N | Static Radial Load Rating (C0) N/A 6300 N | Grease Reference Speed N/A 8900 rpm | Limiting Speed - Oil N/A 20000 rpm |
CAD
N/A
|
| 6305H | Bore (d) N/A 25 mm | O.D. (D) N/A 62 mm | Width (B) N/A 17 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Dynamic Radial Load Rating - 1M Revs (C1) N/A 17510 N | Static Radial Load Rating (C0) N/A 9520 N | Grease Reference Speed N/A 11000 rpm | Limiting Speed - Oil N/A 14000 rpm |
CAD
N/A
|
| 6305H/FVSL613 | Bore (d) N/A 25 mm | O.D. (D) N/A 62 mm | Width (B) N/A 17 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 17510 N | Static Radial Load Rating (C0) N/A 9520 N | Grease Reference Speed N/A 11000 rpm | Limiting Speed - Oil N/A 14000 rpm |
CAD
N/A
|
| 6305H-2RS | Bore (d) N/A 25 mm | O.D. (D) N/A 62 mm | Width (B) N/A 17 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 17510 N | Static Radial Load Rating (C0) N/A 9520 N | Grease Reference Speed N/A 8000 rpm | Limiting Speed - Oil N/A 17000 rpm |
CAD
N/A
|
| 6305H-2RS/F | Bore (d) N/A 25 mm | O.D. (D) N/A 62 mm | Width (B) N/A 17 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 17510 N | Static Radial Load Rating (C0) N/A 9520 N | Grease Reference Speed N/A 8000 rpm | Limiting Speed - Oil N/A 17000 rpm |
CAD
N/A
|
| 6305H-ZZ/F | Bore (d) N/A 25 mm | O.D. (D) N/A 62 mm | Width (B) N/A 17 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 17510 N | Static Radial Load Rating (C0) N/A 9520 N | Grease Reference Speed N/A 11000 rpm | Limiting Speed - Oil N/A 17000 rpm |
CAD
N/A
|