CAD (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-11/16” to 6-1/2” (45 mm to 160 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
26 - 50 of 51 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Slot to Slot

Opening Height

Slot Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

N/A 22222 N/A 100 mm N/A 9.5 in241.3 mm N/A 2.13 in54.1 mm N/A 2.06 in52.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
N/A 22222 N/A 3.9375 in N/A 9.5 in241.3 mm N/A 2.13 in54.1 mm N/A 2.06 in52.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
N/A 22222 N/A 4.0000 in N/A 9.5 in241.3 mm N/A 2.13 in54.1 mm N/A 2.06 in52.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
N/A 22224 N/A 4.1875 in N/A 10.25 in260.4 mm N/A 2.38 in60.3 mm N/A 2.06 in52.4 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
N/A 22224 N/A 4.25 in N/A 10.25 in260.4 mm N/A 2.38 in60.3 mm N/A 2.06 in52.4 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
N/A 22224 N/A 110 mm N/A 10.25 in260.4 mm N/A 2.38 in60.3 mm N/A 2.06 in52.4 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
N/A 22226 N/A 4 7/16 in N/A 10.25 in260.4 mm N/A 2.38 in60.5 mm N/A 2.06 in52.3 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 4.5000 in N/A 10.25 in260.4 mm N/A 2.38 in60.5 mm N/A 2.06 in52.3 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 115.000 mm N/A 10.25 in260.4 mm N/A 2.38 in60.5 mm N/A 2.06 in52.3 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22228 N/A 125.000 mm N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
N/A 22228 N/A 4 15/16 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
N/A 22228 N/A 5 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
N/A 23132 N/A 5.375 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 354000 lbf1580000 N N/A 261000 lbf1160000 N N/A
N/A 23132 N/A 5 7/16 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 354000 lbf1580000 N N/A 261000 lbf1160000 N N/A
N/A 23132 N/A 5.5000 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 354000 lbf1580000 N N/A 261000 lbf1160000 N N/A
N/A 23132 N/A 140 mm N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 354000 lbf1580000 N N/A 261000 lbf1160000 N N/A
N/A 23134 N/A 5 13/16 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
N/A 23134 N/A 5.875 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
N/A 23134 N/A 150 mm N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
N/A 23134 N/A 5 15/16 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
N/A 23134 N/A 6.0000 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
N/A 23136 N/A 160 mm N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
N/A 23136 N/A 6 5/16 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
N/A 23136 N/A 6 3/8 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
N/A 23136 N/A 6 7/16 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
26 - 50 of 51 | Results Per Page | View | Unit of Measure
1 2 3