CAD (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
76 - 100 of 152 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Base Width (in)

Base Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

N/A 22222 N/A 4 7/16 in N/A 4.75 in120.7 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.5 in63.5 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
N/A 22222 N/A 4 7/16 in N/A 5.75 in146.1 mm N/A 13.94 in354.1 mm N/A 15.56 in395.2 mm N/A 4 in101.6 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
N/A 22222 N/A 4 7/16 in N/A 4.75 in120.7 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.5 in63.5 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
N/A 22222 N/A 4.5000 in N/A 4.75 in120.7 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.5 in63.5 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
N/A 22222 N/A 4.5000 in N/A 5.75 in146.1 mm N/A 13.94 in354.1 mm N/A 15.56 in395.2 mm N/A 4 in101.6 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
N/A 22222 N/A 4.5000 in N/A 4.75 in120.7 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.5 in63.5 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
N/A 22222 N/A 115.000 mm N/A 4.75 in120.7 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.5 in63.5 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
N/A 22222 N/A 115.000 mm N/A 5.75 in146.1 mm N/A 13.94 in354.1 mm N/A 15.56 in395.2 mm N/A 4 in101.6 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
N/A 22222 N/A 115.000 mm N/A 4.75 in120.7 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.5 in63.5 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
N/A 22226 N/A 125.000 mm N/A 5.5 in139.7 mm N/A 13.75 in349.3 mm N/A 15.88 in403.4 mm N/A 2.75 in69.9 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 125.000 mm N/A 5.91 in150 mm N/A 15.13 in384.3 mm N/A 17.63 in447.8 mm N/A 3.15 in80 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 125.000 mm N/A 6 in152.4 mm N/A 16 in406.4 mm N/A 17.13 in435.1 mm N/A 3.38 in85.9 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 125.000 mm N/A 6.125 in155.6 mm N/A 15.25 in387.4 mm N/A 16.75 in425.5 mm N/A 4.25 in108 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 125.000 mm N/A 5.5 in139.7 mm N/A 13 in330.2 mm N/A 15.88 in403.4 mm N/A 2.81 in71.4 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 4 15/16 in N/A 5.5 in139.7 mm N/A 13.75 in349.3 mm N/A 15.88 in403.4 mm N/A 2.75 in69.9 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 4 15/16 in N/A 5.91 in150 mm N/A 15.13 in384.3 mm N/A 17.63 in447.8 mm N/A 3.15 in80 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 4 15/16 in N/A 6 in152.4 mm N/A 16 in406.4 mm N/A 17.13 in435.1 mm N/A 3.38 in85.9 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 4 15/16 in N/A 6.125 in155.6 mm N/A 15.25 in387.4 mm N/A 16.75 in425.5 mm N/A 4.25 in108 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 4 15/16 in N/A 5.5 in139.7 mm N/A 13 in330.2 mm N/A 15.88 in403.4 mm N/A 2.81 in71.4 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 5 in N/A 5.5 in139.7 mm N/A 13.75 in349.3 mm N/A 15.88 in403.4 mm N/A 2.75 in69.9 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 5 in N/A 5.91 in150 mm N/A 15.13 in384.3 mm N/A 17.63 in447.8 mm N/A 3.15 in80 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 5 in N/A 6 in152.4 mm N/A 16 in406.4 mm N/A 17.13 in435.1 mm N/A 3.38 in85.9 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 5 in N/A 6.125 in155.6 mm N/A 15.25 in387.4 mm N/A 16.75 in425.5 mm N/A 4.25 in108 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 5 in N/A 5.5 in139.7 mm N/A 13 in330.2 mm N/A 15.88 in403.4 mm N/A 2.81 in71.4 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 130 mm N/A 5.5 in139.7 mm N/A 13.75 in349.3 mm N/A 15.88 in403.4 mm N/A 2.75 in69.9 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
76 - 100 of 152 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »