CAD (0)
▾
Eccentric Four-Bolt Pillow Block
Eccentric Solid-Block Mounted Bearings
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Base Width (in)
Base Width (mm)
C - Dynamic Load (Basic) (lbf)
C - Dynamic Load (Basic) (N)
Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| QMPG30J600S | Bearing Number N/A 23230 | Shaft Size N/A 6.0000 in | Base to Center Height N/A 6.693 in170 mm | Bolt Spacing Min N/A 17.25 in438.2 mm | Bolt Spacing Max N/A 19 in482.6 mm | Bolt Hole Spacing - Across N/A 3.54 in89.9 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N |
CAD
N/A
|
| QMPH30J600S | Bearing Number N/A 23230 | Shaft Size N/A 6.0000 in | Base to Center Height N/A 7.063 in179.4 mm | Bolt Spacing Min N/A 19.38 in492.3 mm | Bolt Spacing Max N/A 21.63 in549.4 mm | Bolt Hole Spacing - Across N/A 4.25 in108 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N |
CAD
N/A
|
| QMPX30J600S | Bearing Number N/A 23230 | Shaft Size N/A 6.0000 in | Base to Center Height N/A 7.063 in179.4 mm | Bolt Spacing Min N/A 19.25 in489 mm | Bolt Spacing Max N/A 21.75 in552.5 mm | Bolt Hole Spacing - Across N/A 4.188 in106.4 mm | C0 - Static Load N/A 372000 lbf1660000 N | C - Dynamic Load (Basic) N/A 286000 lbf1270000 N |
CAD
N/A
|
| QMPF34J607S | Bearing Number N/A 23234 | Shaft Size N/A 6 7/16 in | Base to Center Height N/A 7.5 in190.5 mm | Bolt Spacing Min N/A 20.88 in530.4 mm | Bolt Spacing Max N/A 23.63 in600.2 mm | Bolt Hole Spacing - Across N/A 4.63 in117.5 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N |
CAD
N/A
|
| QMPG34J607S | Bearing Number N/A 23234 | Shaft Size N/A 6 7/16 in | Base to Center Height N/A 7.5 in190.5 mm | Bolt Spacing Min N/A 20.88 in530.4 mm | Bolt Spacing Max N/A 23.63 in600.2 mm | Bolt Hole Spacing - Across N/A 4.63 in117.6 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N |
CAD
N/A
|
| QMPH34J607S | Bearing Number N/A 23234 | Shaft Size N/A 6 7/16 in | Base to Center Height N/A 7.5 in190.5 mm | Bolt Spacing Min N/A 20.88 in530.4 mm | Bolt Spacing Max N/A 23.63 in600.2 mm | Bolt Hole Spacing - Across N/A 4.63 in117.5 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N |
CAD
N/A
|
| QMPX34J607S | Bearing Number N/A 23234 | Shaft Size N/A 6 7/16 in | Base to Center Height N/A 7.88 in200 mm | Bolt Spacing Min N/A 21.63 in549.4 mm | Bolt Spacing Max N/A 24.38 in619.3 mm | Bolt Hole Spacing - Across N/A 4.44 in112.8 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N |
CAD
N/A
|
| QMPF34J608S | Bearing Number N/A 23234 | Shaft Size N/A 6.5 in | Base to Center Height N/A 7.5 in190.5 mm | Bolt Spacing Min N/A 20.88 in530.4 mm | Bolt Spacing Max N/A 23.63 in600.2 mm | Bolt Hole Spacing - Across N/A 4.63 in117.5 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N |
CAD
N/A
|
| QMPG34J608S | Bearing Number N/A 23234 | Shaft Size N/A 6.5 in | Base to Center Height N/A 7.5 in190.5 mm | Bolt Spacing Min N/A 20.88 in530.4 mm | Bolt Spacing Max N/A 23.63 in600.2 mm | Bolt Hole Spacing - Across N/A 4.63 in117.6 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N |
CAD
N/A
|
| QMPH34J608S | Bearing Number N/A 23234 | Shaft Size N/A 6.5 in | Base to Center Height N/A 7.5 in190.5 mm | Bolt Spacing Min N/A 20.88 in530.4 mm | Bolt Spacing Max N/A 23.63 in600.2 mm | Bolt Hole Spacing - Across N/A 4.63 in117.5 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N |
CAD
N/A
|
| QMPX34J608S | Bearing Number N/A 23234 | Shaft Size N/A 6.5 in | Base to Center Height N/A 7.88 in200 mm | Bolt Spacing Min N/A 21.63 in549.4 mm | Bolt Spacing Max N/A 24.38 in619.3 mm | Bolt Hole Spacing - Across N/A 4.44 in112.8 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N |
CAD
N/A
|
| QMPF34J170S | Bearing Number N/A 23234 | Shaft Size N/A 170 mm | Base to Center Height N/A 7.5 in190.5 mm | Bolt Spacing Min N/A 20.88 in530.4 mm | Bolt Spacing Max N/A 23.63 in600.2 mm | Bolt Hole Spacing - Across N/A 4.63 in117.5 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N |
CAD
N/A
|
| QMPX34J170S | Bearing Number N/A 23234 | Shaft Size N/A 170 mm | Base to Center Height N/A 7.88 in200 mm | Bolt Spacing Min N/A 21.63 in549.4 mm | Bolt Spacing Max N/A 24.38 in619.3 mm | Bolt Hole Spacing - Across N/A 4.44 in112.8 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N |
CAD
N/A
|
| QMPG34J170S | Bearing Number N/A 23234 | Shaft Size N/A 170 mm | Base to Center Height N/A 7.5 in190.5 mm | Bolt Spacing Min N/A 20.88 in530.4 mm | Bolt Spacing Max N/A 23.63 in600.2 mm | Bolt Hole Spacing - Across N/A 4.63 in117.6 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N |
CAD
N/A
|
| QMPH34J170S | Bearing Number N/A 23234 | Shaft Size N/A 170 mm | Base to Center Height N/A 7.5 in190.5 mm | Bolt Spacing Min N/A 20.88 in530.4 mm | Bolt Spacing Max N/A 23.63 in600.2 mm | Bolt Hole Spacing - Across N/A 4.63 in117.5 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N |
CAD
N/A
|
| QMPF34J615S | Bearing Number N/A 23234 | Shaft Size N/A 6 15/16 in | Base to Center Height N/A 7.5 in190.5 mm | Bolt Spacing Min N/A 20.88 in530.4 mm | Bolt Spacing Max N/A 23.63 in600.2 mm | Bolt Hole Spacing - Across N/A 4.63 in117.5 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N |
CAD
N/A
|
| QMPG34J615S | Bearing Number N/A 23234 | Shaft Size N/A 6 15/16 in | Base to Center Height N/A 7.88 in200 mm | Bolt Spacing Min N/A 21.63 in549.4 mm | Bolt Spacing Max N/A 24.38 in619.3 mm | Bolt Hole Spacing - Across N/A 4.5 in114.3 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N |
CAD
N/A
|
| QMPH34J615S | Bearing Number N/A 23234 | Shaft Size N/A 6 15/16 in | Base to Center Height N/A 7.88 in200 mm | Bolt Spacing Min N/A 21.63 in549.4 mm | Bolt Spacing Max N/A 24.38 in619.3 mm | Bolt Hole Spacing - Across N/A 4.5 in114.3 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N |
CAD
N/A
|
| QMPX34J615S | Bearing Number N/A 23234 | Shaft Size N/A 6 15/16 in | Base to Center Height N/A 7.88 in200 mm | Bolt Spacing Min N/A 21.63 in549.4 mm | Bolt Spacing Max N/A 24.38 in619.3 mm | Bolt Hole Spacing - Across N/A 4.44 in112.8 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N |
CAD
N/A
|
| QMPF34J700S | Bearing Number N/A 23234 | Shaft Size N/A 7.0000 in | Base to Center Height N/A 7.5 in190.5 mm | Bolt Spacing Min N/A 20.88 in530.4 mm | Bolt Spacing Max N/A 23.63 in600.2 mm | Bolt Hole Spacing - Across N/A 4.63 in117.5 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N |
CAD
N/A
|
| QMPG34J700S | Bearing Number N/A 23234 | Shaft Size N/A 7.0000 in | Base to Center Height N/A 7.88 in200 mm | Bolt Spacing Min N/A 21.63 in549.4 mm | Bolt Spacing Max N/A 24.38 in619.3 mm | Bolt Hole Spacing - Across N/A 4.5 in114.3 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N |
CAD
N/A
|
| QMPH34J700S | Bearing Number N/A 23234 | Shaft Size N/A 7.0000 in | Base to Center Height N/A 7.88 in200 mm | Bolt Spacing Min N/A 21.63 in549.4 mm | Bolt Spacing Max N/A 24.38 in619.3 mm | Bolt Hole Spacing - Across N/A 4.5 in114.3 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N |
CAD
N/A
|
| QMPX34J700S | Bearing Number N/A 23234 | Shaft Size N/A 7.0000 in | Base to Center Height N/A 7.88 in200 mm | Bolt Spacing Min N/A 21.63 in549.4 mm | Bolt Spacing Max N/A 24.38 in619.3 mm | Bolt Hole Spacing - Across N/A 4.44 in112.8 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N |
CAD
N/A
|
| QMPF34J180S | Bearing Number N/A 23234 | Shaft Size N/A 180 mm | Base to Center Height N/A 7.5 in190.5 mm | Bolt Spacing Min N/A 20.88 in530.4 mm | Bolt Spacing Max N/A 23.63 in600.2 mm | Bolt Hole Spacing - Across N/A 4.63 in117.5 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N |
CAD
N/A
|
| QMPX34J180S | Bearing Number N/A 23234 | Shaft Size N/A 180 mm | Base to Center Height N/A 7.88 in200 mm | Bolt Spacing Min N/A 21.63 in549.4 mm | Bolt Spacing Max N/A 24.38 in619.3 mm | Bolt Hole Spacing - Across N/A 4.44 in112.8 mm | C0 - Static Load N/A 494000 lbf2200000 N | C - Dynamic Load (Basic) N/A 373000 lbf1660000 N |
CAD
N/A
|