CAD (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
101 - 124 of 124 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Outside Diameter (in)

Outside Diameter (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

N/A 22222 N/A 110 mm N/A 11.75 in298.5 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
N/A 22222 N/A 110 mm N/A 11.75 in298.5 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
N/A 22222 N/A 4 7/16 in N/A 11.75 in298.5 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
N/A 22222 N/A 4 7/16 in N/A 11.75 in298.5 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
N/A 22222 N/A 4.5000 in N/A 11.75 in298.5 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
N/A 22222 N/A 4.5000 in N/A 11.75 in298.5 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
N/A 22222 N/A 115.000 mm N/A 11.75 in298.5 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
N/A 22222 N/A 115.000 mm N/A 11.75 in298.5 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
N/A 22226 N/A 125.000 mm N/A 12.75 in323.9 mm N/A 0.875 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 4 15/16 in N/A 12.75 in323.9 mm N/A 0.875 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 5 in N/A 12.75 in323.9 mm N/A 0.875 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 130 mm N/A 12.75 in323.9 mm N/A 0.875 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 23230 N/A 5 7/16 in N/A 14.5 in368.3 mm N/A 0.875 in24 mm N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A
N/A 23230 N/A 5.5000 in N/A 14.5 in368.3 mm N/A 0.875 in24 mm N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A
N/A 23230 N/A 140 mm N/A 14.5 in368.3 mm N/A 0.875 in24 mm N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A
N/A 23230 N/A 150 mm N/A 16.5 in419.1 mm N/A 0.875 in24 mm N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A
N/A 23230 N/A 5 15/16 in N/A 16.5 in419.1 mm N/A 0.875 in24 mm N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A
N/A 23230 N/A 6.0000 in N/A 16.5 in419.1 mm N/A 0.875 in24 mm N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A
N/A 23234 N/A 6 7/16 in N/A 17 in431.8 mm N/A 1 in24 mm N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A
N/A 23234 N/A 6.5 in N/A 17 in431.8 mm N/A 1 in24 mm N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A
N/A 23234 N/A 170 mm N/A 17 in431.8 mm N/A 1 in24 mm N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A
N/A 23234 N/A 6 15/16 in N/A 17 in431.8 mm N/A 1 in24 mm N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A
N/A 23234 N/A 7.0000 in N/A 17 in431.8 mm N/A 1 in24 mm N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A
N/A 23234 N/A 180 mm N/A 17 in431.8 mm N/A 1 in24 mm N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A
101 - 124 of 124 | Results Per Page | View | Unit of Measure
1 2 3 4 5