CAD (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
26 - 50 of 159 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Base Width (in)

Base Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

N/A 22218 N/A 3 7/16 in N/A 4.41 in112 mm N/A 11.42 in290 mm N/A 12.87 in327 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
N/A 22218 N/A 3.5000 in N/A 4.41 in112 mm N/A 11.42 in290 mm N/A 12.87 in327 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
N/A 22220 N/A 100 mm N/A 4.92 in125 mm N/A 12.56 in319 mm N/A 14.41 in366 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
N/A 22220 N/A 3 11/16 in N/A 4.92 in125 mm N/A 12.56 in319 mm N/A 14.41 in366 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
N/A 22220 N/A 3.7500 in N/A 4.92 in125 mm N/A 12.56 in319 mm N/A 14.41 in366 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
N/A 22220 N/A 3.9375 in N/A 4.92 in125 mm N/A 12.56 in319 mm N/A 14.41 in366 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
N/A 22220 N/A 4.0000 in N/A 4.92 in125 mm N/A 12.56 in319 mm N/A 14.41 in366 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
N/A 22222 N/A 110 mm N/A 5.51 in140 mm N/A 13.07 in332 mm N/A 14.37 in365 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
N/A 22222 N/A 115.000 mm N/A 5.91 in150 mm N/A 14.45 in367 mm N/A 15.75 in400 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
N/A 22222 N/A 4 7/16 in N/A 5.91 in150 mm N/A 14.45 in367 mm N/A 15.75 in400 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
N/A 22222 N/A 4.5000 in N/A 5.91 in150 mm N/A 14.45 in367 mm N/A 15.75 in400 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
N/A 22226 N/A 125.000 mm N/A 5.91 in150 mm N/A 15.83 in402 mm N/A 17.13 in435 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 130 mm N/A 5.91 in150 mm N/A 15.83 in402 mm N/A 17.13 in435 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 4 15/16 in N/A 5.91 in150 mm N/A 15.83 in402 mm N/A 17.13 in435 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 5 in N/A 5.91 in150 mm N/A 15.83 in402 mm N/A 17.13 in435 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22208 N/A 35.000 mm N/A 2.36 in60 mm N/A 6.26 in159 mm N/A 6.89 in175 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
N/A 22208 N/A 1.4375 in N/A 2.36 in60 mm N/A 6.26 in159 mm N/A 6.89 in175 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
N/A 22208 N/A 1.5 in N/A 2.36 in60 mm N/A 6.26 in159 mm N/A 6.89 in175 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
N/A 23230 N/A 5 7/16 in N/A 6.69 in170 mm N/A 18.15 in461 mm N/A 18.86 in479 mm N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A
N/A 23230 N/A 5.5000 in N/A 6.69 in170 mm N/A 18.15 in461 mm N/A 18.86 in479 mm N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A
N/A 23230 N/A 140 mm N/A 6.69 in170 mm N/A 18.15 in461 mm N/A 18.86 in479 mm N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A
N/A 23230 N/A 5 15/16 in N/A 6.69 in170 mm N/A 18.15 in461 mm N/A 18.86 in479 mm N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A
N/A 23230 N/A 6.0000 in N/A 6.69 in170 mm N/A 18.15 in461 mm N/A 18.86 in479 mm N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A
N/A 23230 N/A 150 mm N/A 6.69 in170 mm N/A 18.15 in461 mm N/A 18.86 in479 mm N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A
N/A 22208 N/A 35.000 mm N/A 1.88 in47.8 mm N/A 4.69 in119.1 mm N/A 6 in152.4 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
26 - 50 of 159 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »