CAD (0)
▾
Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
Tapered Roller Bearings - TSF (Tapered Single with Flange)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 09062 / 09195AB | Bore (d) N/A 0.6250 in15.875 mm | O.D. (D) N/A 1.9380 in49.225 mm | Inner Ring Width (B) N/A 0.8480 in21.539 mm | Outer Ring Width (C) N/A 0.5625 in14.288 mm | Width (T) N/A 0.3468 in8.809 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9630 lbf42800 N | Static Radial Load Rating (C0) N/A 9100 lbf40500 N | Series N/A 9000 |
CAD
N/A
|
| 11162 / 11300B | Bore (d) N/A 1.6250 in41.275 mm | O.D. (D) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 0.6844 in17.384 mm | Outer Ring Width (C) N/A 0.5625 in14.288 mm | Width (T) N/A 0.2871 in7.292 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10800 lbf48100 N | Static Radial Load Rating (C0) N/A 12400 lbf55100 N | Series N/A 11000 |
CAD
N/A
|
| 12175 / 12303-B | Bore (d) N/A 1.7500 in44.45 mm | O.D. (D) N/A 3.0312 in76.992 mm | Inner Ring Width (B) N/A 0.675 in17.145 mm | Outer Ring Width (C) N/A 0.4688 in11.908 mm | Width (T) N/A 0.3593 in9.126 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11100 lbf49500 N | Static Radial Load Rating (C0) N/A 13100 lbf58100 N | Series N/A 12000 |
CAD
N/A
|
| EE126097 / 126150B | Bore (d) N/A 9.625 in244.475 mm | O.D. (D) N/A 15 in381 mm | Inner Ring Width (B) N/A 3 in76.2 mm | Outer Ring Width (C) N/A 2.25 in57.15 mm | Width (T) N/A 1.375 in34.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 204000 lbf907000 N | Static Radial Load Rating (C0) N/A 381000 lbf1690000 N | Series N/A 126000 |
CAD
N/A
|
| EE128111-903A2 | Bore (d) N/A 11.0312 in280.192 mm | O.D. (D) N/A 16 in406.4 mm | Inner Ring Width (B) N/A 2.6643 in67.673 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 195000 lbf868000 N | Static Radial Load Rating (C0) N/A 374000 lbf1660000 N | Series N/A 128000 |
CAD
N/A
|
| EE128110 / 128160-B | Bore (d) N/A 11.0312 in280.192 mm | O.D. (D) N/A 16 in406.4 mm | Inner Ring Width (B) N/A 2.6643 in67.673 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 208000 lbf924000 N | Static Radial Load Rating (C0) N/A 409000 lbf1820000 N | Series N/A 128000 |
CAD
N/A
|
| 1380 / 1328B | Bore (d) N/A 0.875 in22.225 mm | O.D. (D) N/A 2.0625 in52.388 mm | Inner Ring Width (B) N/A 0.794 in20.168 mm | Outer Ring Width (C) N/A 0.5625 in14.288 mm | Width (T) N/A 0.3560 in9.042 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10800 lbf47900 N | Static Radial Load Rating (C0) N/A 10900 lbf48300 N | Series N/A 1300 |
CAD
N/A
|
| 13890 / 13836B | Bore (d) N/A 1.515 in38.481 mm | O.D. (D) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 0.4688 in11.908 mm | Outer Ring Width (C) N/A 0.375 in9.525 mm | Width (T) N/A 0.2340 in5.944 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6100 lbf27200 N | Static Radial Load Rating (C0) N/A 7430 lbf33000 N | Series N/A 13800 |
CAD
N/A
|
| 13889 / 13836B | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 0.4688 in11.908 mm | Outer Ring Width (C) N/A 0.375 in9.525 mm | Width (T) N/A 0.2340 in5.944 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6100 lbf27200 N | Static Radial Load Rating (C0) N/A 7430 lbf33000 N | Series N/A 13800 |
CAD
N/A
|
| 14138A / 14276B | Bore (d) N/A 1.3750 in34.925 mm | O.D. (D) N/A 2.717 in69.012 mm | Inner Ring Width (B) N/A 0.771 in19.583 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm | Width (T) N/A 0.3125 in7.938 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12300 lbf54600 N | Static Radial Load Rating (C0) N/A 13900 lbf61700 N | Series N/A 14000 |
CAD
N/A
|
| 14139-90049 | Bore (d) N/A 1.377 in34.976 mm | O.D. (D) N/A 2.717 in69.012 mm | Inner Ring Width (B) N/A 0.771 in19.583 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm | Width (T) N/A 0.3123 in7.932 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12300 lbf54600 N | Static Radial Load Rating (C0) N/A 13900 lbf61700 N | Series N/A 14000 |
CAD
N/A
|
| 14137A / 14276B | Bore (d) N/A 1.3750 in34.925 mm | O.D. (D) N/A 2.717 in69.012 mm | Inner Ring Width (B) N/A 0.771 in19.583 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm | Width (T) N/A 0.3125 in7.938 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12300 lbf54600 N | Static Radial Load Rating (C0) N/A 13900 lbf61700 N | Series N/A 14000 |
CAD
N/A
|
| 14131 / 14276B | Bore (d) N/A 1.3125 in33.338 mm | O.D. (D) N/A 2.717 in69.012 mm | Inner Ring Width (B) N/A 0.771 in19.583 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm | Width (T) N/A 0.3125 in7.938 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12300 lbf54600 N | Static Radial Load Rating (C0) N/A 13900 lbf61700 N | Series N/A 14000 |
CAD
N/A
|
| 14118 / 14276-B | Bore (d) N/A 1.1811 in30 mm | O.D. (D) N/A 2.717 in69.012 mm | Inner Ring Width (B) N/A 0.7560 in19.202 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm | Width (T) N/A 0.3123 in7.932 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12300 lbf54600 N | Static Radial Load Rating (C0) N/A 13900 lbf61700 N | Series N/A 14000 |
CAD
N/A
|
| 14117A / 14276B | Bore (d) N/A 1.1811 in30 mm | O.D. (D) N/A 2.717 in69.012 mm | Inner Ring Width (B) N/A 0.771 in19.583 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm | Width (T) N/A 0.3123 in7.932 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12300 lbf54600 N | Static Radial Load Rating (C0) N/A 13900 lbf61700 N | Series N/A 14000 |
CAD
N/A
|
| 14125A / 14276B | Bore (d) N/A 1.2500 in31.75 mm | O.D. (D) N/A 2.717 in69.012 mm | Inner Ring Width (B) N/A 0.771 in19.583 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm | Width (T) N/A 0.3123 in7.932 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12300 lbf54600 N | Static Radial Load Rating (C0) N/A 13900 lbf61700 N | Series N/A 14000 |
CAD
N/A
|
| 14130 / 14276B | Bore (d) N/A 1.3125 in33.338 mm | O.D. (D) N/A 2.717 in69.012 mm | Inner Ring Width (B) N/A 0.771 in19.583 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm | Width (T) N/A 0.3125 in7.938 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12300 lbf54600 N | Static Radial Load Rating (C0) N/A 13900 lbf61700 N | Series N/A 14000 |
CAD
N/A
|
| 14116 / 14276-B | Bore (d) N/A 1.19 in30.226 mm | O.D. (D) N/A 2.717 in69.012 mm | Inner Ring Width (B) N/A 0.771 in19.583 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm | Width (T) N/A 0.3123 in7.932 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12300 lbf54600 N | Static Radial Load Rating (C0) N/A 13900 lbf61700 N | Series N/A 14000 |
CAD
N/A
|
| 15125 / 15250B | Bore (d) N/A 1.2500 in31.75 mm | O.D. (D) N/A 2.5 in63.5 mm | Inner Ring Width (B) N/A 0.8125 in20.638 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm | Width (T) N/A 0.3437 in8.730 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13500 lbf59900 N | Static Radial Load Rating (C0) N/A 12100 lbf53900 N | Series N/A 15000 |
CAD
N/A
|
| 15123 / 15250B | Bore (d) N/A 1.2500 in31.75 mm | O.D. (D) N/A 2.5 in63.5 mm | Inner Ring Width (B) N/A 0.75 in19.05 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm | Width (T) N/A 0.3087 in7.841 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13500 lbf59900 N | Static Radial Load Rating (C0) N/A 12100 lbf53900 N | Series N/A 15000 |
CAD
N/A
|
| 15101 / 15250-B | Bore (d) N/A 1.0000 in25.4 mm | O.D. (D) N/A 2.5 in63.5 mm | Inner Ring Width (B) N/A 0.8125 in20.638 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm | Width (T) N/A 0.3437 in8.730 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13500 lbf59900 N | Static Radial Load Rating (C0) N/A 12100 lbf53900 N | Series N/A 15000 |
CAD
N/A
|
| 15118 / 15250B | Bore (d) N/A 1.1895 in30.213 mm | O.D. (D) N/A 2.5 in63.5 mm | Inner Ring Width (B) N/A 0.8125 in20.638 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm | Width (T) N/A 0.3437 in8.730 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13500 lbf59900 N | Static Radial Load Rating (C0) N/A 12100 lbf53900 N | Series N/A 15000 |
CAD
N/A
|
| 15580 / 15520-B | Bore (d) N/A 1.0625 in26.988 mm | O.D. (D) N/A 2.2500 in57.15 mm | Inner Ring Width (B) N/A 0.6875 in17.463 mm | Outer Ring Width (C) N/A 0.5313 in13.495 mm | Width (T) N/A 0.3125 in7.938 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10300 lbf46000 N | Static Radial Load Rating (C0) N/A 11300 lbf50100 N | Series N/A 15500 |
CAD
N/A
|
| 15590 / 15520-B | Bore (d) N/A 1.1250 in28.575 mm | O.D. (D) N/A 2.2500 in57.15 mm | Inner Ring Width (B) N/A 0.6875 in17.463 mm | Outer Ring Width (C) N/A 0.5313 in13.495 mm | Width (T) N/A 0.3215 in8.166 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10300 lbf46000 N | Static Radial Load Rating (C0) N/A 11300 lbf50100 N | Series N/A 15500 |
CAD
N/A
|
| 15578 / 15520-B | Bore (d) N/A 1.0000 in25.4 mm | O.D. (D) N/A 2.2500 in57.15 mm | Inner Ring Width (B) N/A 0.6875 in17.463 mm | Outer Ring Width (C) N/A 0.5313 in13.495 mm | Width (T) N/A 0.3125 in7.938 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12300 lbf54500 N | Static Radial Load Rating (C0) N/A 11300 lbf50100 N | Series N/A 15500 |
CAD
N/A
|