CAD (0)
▾
Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
Tapered Roller Bearings - TSF (Tapered Single with Flange)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| L623149-906A1 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 6.0000 in152.400 mm | Inner Ring Width (B) N/A 0.8438 in21.433 mm | Outer Ring Width (C) N/A 0.6563 in16.67 mm | Width (T) N/A 0.3438 in8.733 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 26600 lbf118000 N | Static Radial Load Rating (C0) N/A 42300 lbf188000 N | Series N/A L623100 |
CAD
N/A
|
| LL103049 / LL103010B | Bore (d) N/A 1.7500 in44.45 mm | O.D. (D) N/A 2.8125 in71.438 mm | Inner Ring Width (B) N/A 0.5 in12.7 mm | Outer Ring Width (C) N/A 0.375 in9.525 mm | Width (T) N/A 0.2350 in5.969 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8110 lbf36100 N | Static Radial Load Rating (C0) N/A 9790 lbf43600 N | Series N/A LL103000 |
CAD
N/A
|
| LL582949 / LL582910B | Bore (d) N/A 29 in736.6 mm | O.D. (D) N/A 32.5000 in825.500 mm | Inner Ring Width (B) N/A 1.25 in31.75 mm | Outer Ring Width (C) N/A 1 in25.4 mm | Width (T) N/A 0.5 in12.7 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 95300 lbf424000 N | Static Radial Load Rating (C0) N/A 291000 lbf1300000 N | Series N/A LL582900 |
CAD
N/A
|
| LM545848 / LM545810-B | Bore (d) N/A 9.2460 in234.848 mm | O.D. (D) N/A 12.375 in314.325 mm | Inner Ring Width (B) N/A 2.125 in53.975 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 0.8250 in20.955 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 138000 lbf613000 N | Static Radial Load Rating (C0) N/A 213000 lbf949000 N | Series N/A LM545800 |
CAD
N/A
|
| LM565943-90011 | Bore (d) N/A 14.75 in374.65 mm | O.D. (D) N/A 20.5625 in522.288 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 313000 lbf1390000 N | Static Radial Load Rating (C0) N/A 663000 lbf2950000 N | Series N/A LM565900 |
CAD
N/A
|
| LM654649 / LM654610B | Bore (d) N/A 11.25 in285.750 mm | O.D. (D) N/A 14.996 in380.898 mm | Inner Ring Width (B) N/A 2.5625 in65.088 mm | Outer Ring Width (C) N/A 1.9375 in49.213 mm | Width (T) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 162000 lbf722000 N | Static Radial Load Rating (C0) N/A 387000 lbf1720000 N | Series N/A LM654600 |
CAD
N/A
|
| M244249 / M244210-B | Bore (d) N/A 8.6875 in220.663 mm | O.D. (D) N/A 12.375 in314.325 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Outer Ring Width (C) N/A 1.9375 in49.213 mm | Width (T) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 156000 lbf695000 N | Static Radial Load Rating (C0) N/A 308000 lbf1370000 N | Series N/A M244200 |
CAD
N/A
|
| M244249A / M244210-B | Bore (d) N/A 8.6875 in220.663 mm | O.D. (D) N/A 12.375 in314.325 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Outer Ring Width (C) N/A 1.9375 in49.213 mm | Width (T) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 146000 lbf649000 N | Static Radial Load Rating (C0) N/A 279000 lbf1240000 N | Series N/A M244200 |
CAD
N/A
|
| 14139 / 14276B | Bore (d) N/A 1.377 in34.976 mm | O.D. (D) N/A 2.717 in69.012 mm | Inner Ring Width (B) N/A 0.771 in19.583 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm | Width (T) N/A 0.3123 in7.932 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12300 lbf54600 N | Static Radial Load Rating (C0) N/A 13900 lbf61700 N | Series N/A 14000 |
CAD
N/A
|
| EE243196 / 243250B | Bore (d) N/A 19.625 in498.475 mm | O.D. (D) N/A 24.995 in634.873 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 1.25 in31.75 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 330000 lbf1470000 N | Static Radial Load Rating (C0) N/A 822000 lbf3660000 N | Series N/A 243000 |
CAD
N/A
|
| 26882-99480 | Bore (d) N/A 1.6250 in41.275 mm | O.D. (D) N/A 3.125 in79.375 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Outer Ring Width (C) N/A 0.75 in19.05 mm | Width (T) N/A 0.3438 in8.732 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 20500 lbf91100 N | Static Radial Load Rating (C0) N/A 24800 lbf110000 N | Series N/A 26800 |
CAD
N/A
|
| 28580 / 28521B | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 3.6250 in92.075 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Outer Ring Width (C) N/A 0.7813 in19.845 mm | Width (T) N/A 0.3437 in8.730 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22200 lbf98900 N | Static Radial Load Rating (C0) N/A 29200 lbf130000 N | Series N/A 28500 |
CAD
N/A
|
| 28584 / 28521B | Bore (d) N/A 2.0625 in52.388 mm | O.D. (D) N/A 3.6250 in92.075 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Outer Ring Width (C) N/A 0.7813 in19.845 mm | Width (T) N/A 0.3437 in8.730 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22200 lbf98900 N | Static Radial Load Rating (C0) N/A 29200 lbf130000 N | Series N/A 28500 |
CAD
N/A
|
| 28682 / 28622B | Bore (d) N/A 2.2500 in57.15 mm | O.D. (D) N/A 3.8437 in97.63 mm | Inner Ring Width (B) N/A 0.9688 in24.608 mm | Outer Ring Width (C) N/A 0.7656 in19.446 mm | Width (T) N/A 0.3592 in9.124 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 27700 lbf123000 N | Static Radial Load Rating (C0) N/A 32000 lbf142000 N | Series N/A 28600 |
CAD
N/A
|
| 28985 / 28921B | Bore (d) N/A 2.3750 in60.325 mm | O.D. (D) N/A 3.9370 in100.000 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Outer Ring Width (C) N/A 0.7813 in19.845 mm | Width (T) N/A 0.375 in9.525 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23800 lbf106000 N | Static Radial Load Rating (C0) N/A 33500 lbf149000 N | Series N/A 28900 |
CAD
N/A
|
| 28980-99302 | Bore (d) N/A 2.3613 in59.977 mm | O.D. (D) N/A 3.9370 in100.000 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Outer Ring Width (C) N/A 0.7813 in19.845 mm | Width (T) N/A 0.375 in9.525 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23800 lbf106000 N | Static Radial Load Rating (C0) N/A 33500 lbf149000 N | Series N/A 28900 |
CAD
N/A
|
| 2984-90022 | Bore (d) N/A 1.8125 in46.038 mm | O.D. (D) N/A 3.3465 in85.001 mm | Inner Ring Width (B) N/A 1.0082 in25.608 mm | Outer Ring Width (C) N/A 0.8125 in20.638 mm | Width (T) N/A 0.375 in9.525 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21000 lbf93300 N | Static Radial Load Rating (C0) N/A 26200 lbf117000 N | Series N/A 2900 |
CAD
N/A
|
| 2984 / 2924B | Bore (d) N/A 1.8125 in46.038 mm | O.D. (D) N/A 3.3465 in85.001 mm | Inner Ring Width (B) N/A 1.0082 in25.608 mm | Outer Ring Width (C) N/A 0.8125 in20.638 mm | Width (T) N/A 0.375 in9.525 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21000 lbf93300 N | Static Radial Load Rating (C0) N/A 26200 lbf117000 N | Series N/A 2900 |
CAD
N/A
|
| 33895 / 33820B | Bore (d) N/A 2.1250 in53.975 mm | O.D. (D) N/A 3.6718 in93.264 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Outer Ring Width (C) N/A 0.875 in22.225 mm | Width (T) N/A 0.4063 in10.320 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29200 lbf130000 N | Static Radial Load Rating (C0) N/A 36200 lbf161000 N | Series N/A 33800 |
CAD
N/A
|
| 3490 / 3420B | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 3.125 in79.375 mm | Inner Ring Width (B) N/A 1.1721 in29.771 mm | Outer Ring Width (C) N/A 0.9375 in23.813 mm | Width (T) N/A 0.4063 in10.320 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23500 lbf105000 N | Static Radial Load Rating (C0) N/A 26800 lbf119000 N | Series N/A 3400 |
CAD
N/A
|
| 368A / 362B | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 3.5433 in90.000 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm | Width (T) N/A 0.3499 in8.887 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22900 lbf102000 N | Static Radial Load Rating (C0) N/A 21500 lbf95800 N | Series N/A 365 |
CAD
N/A
|
| 365-99303 | Bore (d) N/A 1.9685 in50.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm | Width (T) N/A 0.3499 in8.887 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22900 lbf102000 N | Static Radial Load Rating (C0) N/A 21500 lbf95800 N | Series N/A 365 |
CAD
N/A
|
| 36690 / 36620B | Bore (d) N/A 5.75 in146.05 mm | O.D. (D) N/A 7.625 in193.675 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Outer Ring Width (C) N/A 0.9063 in23.02 mm | Width (T) N/A 0.375 in9.525 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 44200 lbf196000 N | Static Radial Load Rating (C0) N/A 88600 lbf394000 N | Series N/A 36600 |
CAD
N/A
|
| 387 / 382B | Bore (d) N/A 2.2500 in57.15 mm | O.D. (D) N/A 3.8125 in96.838 mm | Inner Ring Width (B) N/A 0.864 in21.946 mm | Outer Ring Width (C) N/A 0.7018 in17.826 mm | Width (T) N/A 0.3125 in7.938 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 24200 lbf108000 N | Static Radial Load Rating (C0) N/A 24100 lbf107000 N | Series N/A 385 |
CAD
N/A
|
| 42350-99408 | Bore (d) N/A 3.5000 in88.9 mm | O.D. (D) N/A 5.875 in149.225 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Outer Ring Width (C) N/A 0.9688 in24.608 mm | Width (T) N/A 0.5 in12.7 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43400 lbf193000 N | Static Radial Load Rating (C0) N/A 54300 lbf241000 N | Series N/A 42000 |
CAD
N/A
|