CAD (0)
  • Cart is empty
101 - 125 of 222 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Style

CAD

N/A 40 mm N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Three-Bolt Square Flange N/A
N/A 1.6250 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
N/A 1.6250 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A
N/A 1.6250 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A
N/A 1.6250 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
N/A 1.6250 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
N/A 1.6250 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
N/A 1.6250 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
N/A 1.6250 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
N/A 1.6250 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
N/A 1.6250 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
N/A 1.6250 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Three-Bolt Square Flange N/A
N/A 1.6875 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
N/A 1.6875 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A
N/A 1.6875 in N/A 46.8 mm1.843 in N/A 31700 N7120 lbf N/A 58500 N13200 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
N/A 1.6875 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A
N/A 1.6875 in N/A 46.8 mm1.843 in N/A 31700 N7120 lbf N/A 58500 N13200 lbf N/A Labyrinth Seal N/A Four-Bolt Square Flange N/A
N/A 1.6875 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
N/A 1.6875 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
N/A 1.6875 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
N/A 1.6875 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
N/A 1.6875 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
N/A 1.6875 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
N/A 1.6875 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
N/A 1.6875 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
101 - 125 of 222 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »