CAD (0)
  • Cart is empty
126 - 150 of 222 | Results Per Page | View | Unit of Measure
« 6 7 8 9 
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Style

CAD

N/A 1.6875 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Three-Bolt Square Flange N/A
N/A 1.7500 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
N/A 1.7500 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A
N/A 1.7500 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A
N/A 1.7500 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
N/A 1.7500 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
N/A 1.7500 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
N/A 1.7500 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
N/A 1.7500 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
N/A 1.7500 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
N/A 1.7500 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
N/A 1.7500 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
N/A 1.7500 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
N/A 1.7500 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Three-Bolt Square Flange N/A
N/A 45.000 mm N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A
N/A 45.000 mm N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A
N/A 45.000 mm N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
N/A 45.000 mm N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
N/A 45.000 mm N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
N/A 45.000 mm N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
N/A 45.000 mm N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
N/A 45.000 mm N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
N/A 45.000 mm N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
N/A 45.000 mm N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Three-Bolt Square Flange N/A
N/A 1.8750 in N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
126 - 150 of 222 | Results Per Page | View | Unit of Measure
« 6 7 8 9