CAD (0)
▾
Fafnir® Flangette Mounted Bearings Eccentric Locking Collar
Fafnir® Mounted Ball Bearings
Timken Fafnir
Clear
Filter
Shaft Size d (mm)
Shaft Size d (in)
Total Width (in)
Total Width (mm)
Outside Diameter (mm)
Outside Diameter (in)
Stamping Radial Load Rating (N)
Stamping Radial Load Rating (lb)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Part Number |
Shaft Size d |
Outside Diameter |
Stamping Radial Load Rating |
Static Load Rating |
Dynamic Load Rating |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| G85MSB 1 11/16 - GRA | Shaft Size d N/A 1.6875 in | Outside Diameter N/A 149.2 mm5.875 in | Stamping Radial Load Rating N/A 20500 N4600 lb | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G85MSA 1 11/16 - GRR | Shaft Size d N/A 1.6875 in | Outside Diameter N/A 149.2 mm5.875 in | Stamping Radial Load Rating N/A 20500 N4600 lb | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G85MSB 1 11/16 - GRR | Shaft Size d N/A 1.6875 in | Outside Diameter N/A 149.2 mm5.875 in | Stamping Radial Load Rating N/A 20500 N4600 lb | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RA 1 3/4 | Shaft Size d N/A 1.7500 in | Outside Diameter N/A 149.2 mm5.875 in | Stamping Radial Load Rating N/A 7500 N1700 lb | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G85MSA 1 3/4 - GRA | Shaft Size d N/A 1.7500 in | Outside Diameter N/A 149.2 mm5.875 in | Stamping Radial Load Rating N/A 20500 N4600 lb | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G85MSB 1 3/4 - GRA | Shaft Size d N/A 1.7500 in | Outside Diameter N/A 149.2 mm5.875 in | Stamping Radial Load Rating N/A 20500 N4600 lb | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G85MSA 1 3/4 - GRR | Shaft Size d N/A 1.7500 in | Outside Diameter N/A 149.2 mm5.875 in | Stamping Radial Load Rating N/A 20500 N4600 lb | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G85MSB 1 3/4 - GRR | Shaft Size d N/A 1.7500 in | Outside Diameter N/A 149.2 mm5.875 in | Stamping Radial Load Rating N/A 20500 N4600 lb | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RR 45 | Shaft Size d N/A 45.000 mm | Outside Diameter N/A 149.2 mm5.875 in | Stamping Radial Load Rating N/A 7500 N1700 lb | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RA 45 | Shaft Size d N/A 45.000 mm | Outside Diameter N/A 149.2 mm5.875 in | Stamping Radial Load Rating N/A 7500 N1700 lb | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G85MSA 45 - GRA | Shaft Size d N/A 45.000 mm | Outside Diameter N/A 149.2 mm5.875 in | Stamping Radial Load Rating N/A 20500 N4600 lb | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G85MSB 45 - GRA | Shaft Size d N/A 45.000 mm | Outside Diameter N/A 149.2 mm5.875 in | Stamping Radial Load Rating N/A 20500 N4600 lb | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G85MSA 45 - GRR | Shaft Size d N/A 45.000 mm | Outside Diameter N/A 149.2 mm5.875 in | Stamping Radial Load Rating N/A 20500 N4600 lb | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G85MSB 45 - GRR | Shaft Size d N/A 45.000 mm | Outside Diameter N/A 149.2 mm5.875 in | Stamping Radial Load Rating N/A 20500 N4600 lb | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RA 1 13/16 | Shaft Size d N/A 1.8125 in | Outside Diameter N/A 155.6 mm6.125 in | Stamping Radial Load Rating N/A 8500 N1900 lb | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G90MSA 1 13/16 - GRA | Shaft Size d N/A 1.8125 in | Outside Diameter N/A 155.6 mm6.125 in | Stamping Radial Load Rating N/A 22700 N5100 lb | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G90MSB 1 13/16 - GRA | Shaft Size d N/A 1.8125 in | Outside Diameter N/A 155.6 mm6.125 in | Stamping Radial Load Rating N/A 22700 N5100 lb | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G90MSA 1 13/16 - GRR | Shaft Size d N/A 1.8125 in | Outside Diameter N/A 155.6 mm6.125 in | Stamping Radial Load Rating N/A 22700 N5100 lb | Static Load Rating N/A 23175 N5210 lbf | Dynamic Load Rating N/A 38877 N8740 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G90MSB 1 13/16 - GRR | Shaft Size d N/A 1.8125 in | Outside Diameter N/A 155.6 mm6.125 in | Stamping Radial Load Rating N/A 22700 N5100 lb | Static Load Rating N/A 23175 N5210 lbf | Dynamic Load Rating N/A 38877 N8740 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RR 1.875 | Shaft Size d N/A 1.8750 in | Outside Diameter N/A 155.6 mm6.125 in | Stamping Radial Load Rating N/A 8500 N1900 lb | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RA 1.875 | Shaft Size d N/A 1.8750 in | Outside Diameter N/A 155.6 mm6.125 in | Stamping Radial Load Rating N/A 8500 N1900 lb | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G90MSA 1.875 - GRA | Shaft Size d N/A 1.8750 in | Outside Diameter N/A 155.6 mm6.125 in | Stamping Radial Load Rating N/A 22700 N5100 lb | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G90MSB 1.875 - GRA | Shaft Size d N/A 1.8750 in | Outside Diameter N/A 155.6 mm6.125 in | Stamping Radial Load Rating N/A 22700 N5100 lb | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G90MSA 1.875 - GRR | Shaft Size d N/A 1.8750 in | Outside Diameter N/A 155.6 mm6.125 in | Stamping Radial Load Rating N/A 22700 N5100 lb | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G90MSB 1.875 - GRR | Shaft Size d N/A 1.8750 in | Outside Diameter N/A 155.6 mm6.125 in | Stamping Radial Load Rating N/A 22700 N5100 lb | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|