CAD (0)
▾
Fafnir® Triangle Flangette Mounted Bearings Eccentric Locking Collar
Fafnir® Mounted Ball Bearings
Timken Fafnir
1 2
Clear
Filter
Shaft Size d (mm)
Shaft Size d (in)
Outside Diameter (mm)
Outside Diameter (in)
Stamping Radial Load Rating (N)
Stamping Radial Load Rating (lb)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Part Number |
Shaft Size d |
Outside Diameter |
Stamping Radial Load Rating |
Static Load Rating |
Dynamic Load Rating |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| RRTR1 1/4S | Shaft Size d N/A 1.2500 in | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 4900 N1100 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RRTR 30 | Shaft Size d N/A 30 mm | Outside Diameter N/A 112.7 mm4.438 in | Stamping Radial Load Rating N/A 4900 N1100 lb | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RRTR1 1/4 | Shaft Size d N/A 1.2500 in | Outside Diameter N/A 127 mm5 in | Stamping Radial Load Rating N/A 6300 N1400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RRTR1 5/16 | Shaft Size d N/A 1.3125 in | Outside Diameter N/A 127 mm5 in | Stamping Radial Load Rating N/A 6300 N1400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RRTR1 3/8 | Shaft Size d N/A 1.3750 in | Outside Diameter N/A 127 mm5 in | Stamping Radial Load Rating N/A 6300 N1400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RRTR1 7/16 | Shaft Size d N/A 1.4375 in | Outside Diameter N/A 127 mm5 in | Stamping Radial Load Rating N/A 6300 N1400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RRTR 35 | Shaft Size d N/A 35.000 mm | Outside Diameter N/A 127 mm5 in | Stamping Radial Load Rating N/A 6300 N1400 lb | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
1 2