CAD (0)
▾
Fafnir® Pillow Block Mounted Bearings Setscrew Locking
Fafnir® Pillow Block Mounted Bearings
Timken Fafnir
Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.
Pillow blocks come in a variety of configurations.
- Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
- Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
- Pressed steel and rubber pillow blocks are available for light-duty applications.
Clear
Filter
Series
Shaft Size d (mm)
Shaft Size d (in)
Total Width (mm)
Total Width (in)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Seal Type
Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| SAS1 1/2 | Shaft Size d N/A 1.5 in | Total Width N/A 47.6 mm1.874 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| SAS1 1/2 H | Shaft Size d N/A 1.5 in | Total Width N/A 47.6 mm1.874 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YASM1 1/2 | Shaft Size d N/A 1.5 in | Total Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YAK1 1/2 PT SGT | Shaft Size d N/A 1.5 in | Total Width N/A 51.6 mm2.031 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YAS1 1/2 PT SGT | Shaft Size d N/A 1.5 in | Total Width N/A 51.6 mm2.031 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YAS1 1/2H SGT | Shaft Size d N/A 1.5 in | Total Width N/A 51.6 mm2.031 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YASM1 1/2H | Shaft Size d N/A 1.5 in | Total Width N/A 66.6 mm2.62 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YAS1 1/2 | Shaft Size d N/A 1.5 in | Total Width N/A 51.6 mm2.031 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YAK 40 SGT | Shaft Size d N/A 40 mm | Total Width N/A 51.6 mm2.031 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| SAK 40 | Shaft Size d N/A 40 mm | Total Width N/A 47.6 mm1.874 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YAS 40 SGT | Shaft Size d N/A 40 mm | Total Width N/A 51.6 mm2.031 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| SAS 40 | Shaft Size d N/A 40 mm | Total Width N/A 47.6 mm1.874 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YAS 40 PT SGT | Shaft Size d N/A 40 mm | Total Width N/A 51.6 mm2.031 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YAS 40 | Shaft Size d N/A 40 mm | Total Width N/A 51.6 mm2.031 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YAK1 5/8 SGT | Shaft Size d N/A 1.6250 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| SAK1 5/8 | Shaft Size d N/A 1.6250 in | Total Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YAS1 5/8 SGT | Shaft Size d N/A 1.6250 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| SAS1 5/8 | Shaft Size d N/A 1.6250 in | Total Width N/A 51 mm2.008 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YAS1 5/8 | Shaft Size d N/A 1.6250 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YAK1 11/16 SGT | Shaft Size d N/A 1.6875 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| SAK1 11/16 | Shaft Size d N/A 1.6875 in | Total Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YAS1 11/16 SGT | Shaft Size d N/A 1.6875 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| SAS1 11/16 | Shaft Size d N/A 1.6875 in | Total Width N/A 51 mm2.008 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YASM1 11/16 | Shaft Size d N/A 1.6875 in | Total Width N/A 55.6 mm2.189 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YAS1 11/16 | Shaft Size d N/A 1.6875 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|