CAD (0)
▾
Fafnir® Take-Up Mounted Bearings Eccentric Locking Collar
Fafnir® Take-Up Mounted Bearings
Timken Fafnir
Clear
Filter
Series
Shaft Size d (mm)
Shaft Size d (in)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Seal Type
Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| RTU1 3/8 | Shaft Size d N/A 1.3750 in | Housing Width A N/A 44.5 mm1.752 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
| VTU1 3/8 | Shaft Size d N/A 1.3750 in | Housing Width A N/A 44.5 mm1.752 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Take-Up |
CAD
N/A
|
| TTU1 3/8 | Shaft Size d N/A 1.3750 in | Housing Width A N/A 44.45 mm1.75 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
| VTU 35 | Shaft Size d N/A 35.000 mm | Housing Width A N/A 44.5 mm1.752 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Take-Up |
CAD
N/A
|
| RTU1 7/16 | Shaft Size d N/A 1.4375 in | Housing Width A N/A 44.5 mm1.752 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
| VTU1 7/16 | Shaft Size d N/A 1.4375 in | Housing Width A N/A 44.5 mm1.752 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Take-Up |
CAD
N/A
|
| LTU1 7/16 | Shaft Size d N/A 1.4375 in | Housing Width A N/A 44.5 mm1.752 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
| RTU1 7/16 NT | Shaft Size d N/A 1.4375 in | Housing Width A N/A 44.5 mm1.752 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
| TTU1 7/16 | Shaft Size d N/A 1.4375 in | Housing Width A N/A 44.45 mm1.75 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
| RTU1 1/2 | Shaft Size d N/A 1.5 in | Housing Width A N/A 65.1 mm2.563 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
| VTU1 1/2 | Shaft Size d N/A 1.5 in | Housing Width A N/A 65.1 mm2.563 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Take-Up |
CAD
N/A
|
| RTU1 1/2 NT | Shaft Size d N/A 1.5 in | Housing Width A N/A 65.1 mm2.563 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
| RTU1 9/16 | Shaft Size d N/A 1.5625 in | Housing Width A N/A 65.1 mm2.563 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
| VTU 40 | Shaft Size d N/A 40 mm | Housing Width A N/A 65.1 mm2.563 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Take-Up |
CAD
N/A
|
| RTU1 5/8 | Shaft Size d N/A 1.6250 in | Housing Width A N/A 65.1 mm2.563 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
| VTU1 5/8 | Shaft Size d N/A 1.6250 in | Housing Width A N/A 65.1 mm2.563 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Take-Up |
CAD
N/A
|
| RTU1 11/16 | Shaft Size d N/A 1.6875 in | Housing Width A N/A 65.1 mm2.563 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
| VTU1 11/16 | Shaft Size d N/A 1.6875 in | Housing Width A N/A 65.1 mm2.563 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Take-Up |
CAD
N/A
|
| RTU1 11/16 NT | Shaft Size d N/A 1.6875 in | Housing Width A N/A 65.1 mm2.563 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
| RTU1 3/4 | Shaft Size d N/A 1.7500 in | Housing Width A N/A 65.1 mm2.563 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
| VTU1 3/4 | Shaft Size d N/A 1.7500 in | Housing Width A N/A 65.1 mm2.563 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Take-Up |
CAD
N/A
|
| VTU 45 | Shaft Size d N/A 45.000 mm | Housing Width A N/A 65.1 mm2.563 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Take-Up |
CAD
N/A
|
| RTU1 7/8 | Shaft Size d N/A 1.8750 in | Housing Width A N/A 65.1 mm2.563 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
| VTU1 7/8 | Shaft Size d N/A 1.8750 in | Housing Width A N/A 65.1 mm2.563 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Take-Up |
CAD
N/A
|
| RTU1 15/16 | Shaft Size d N/A 1.9375 in | Housing Width A N/A 65.1 mm2.563 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|