CAD (0)
  • Cart is empty
26 - 45 of 45 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Size d (in)

Shaft Size d (mm)

Base Width (mm)

Base Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Shaft Size d

Base Width

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

N/A 35.000 mm N/A 44.45 mm1.75 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tapped Base N/A
N/A 35.000 mm N/A 44.45 mm1.75 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tapped Base N/A
N/A 1.5 in N/A 47.63 mm1.875 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Tapped Base N/A
N/A 1.5 in N/A 47.63 mm1.875 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Tapped Base N/A
N/A 40 mm N/A 47.63 mm1.875 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Tapped Base N/A
N/A 40 mm N/A 47.63 mm1.875 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Tapped Base N/A
N/A 1.6250 in N/A 50.8 mm2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tapped Base N/A
N/A 1.6250 in N/A 50.8 mm2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tapped Base N/A
N/A 1.6875 in N/A 50.8 mm2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tapped Base N/A
N/A 1.6875 in N/A 50.8 mm2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tapped Base N/A
N/A 1.7500 in N/A 50.8 mm2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tapped Base N/A
N/A 1.7500 in N/A 50.8 mm2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tapped Base N/A
N/A 45.000 mm N/A 50.8 mm2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tapped Base N/A
N/A 45.000 mm N/A 50.8 mm2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tapped Base N/A
N/A 1.9375 in N/A 50.8 mm2 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Tapped Base N/A
N/A 1.9375 in N/A 50.8 mm2 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Tapped Base N/A
N/A 50.000 mm N/A 50.8 mm2 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Tapped Base N/A
N/A 50.000 mm N/A 50.8 mm2 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Tapped Base N/A
N/A 2 in N/A 50.8 mm2 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Tapped Base N/A
N/A 2 in N/A 50.8 mm2 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Tapped Base N/A
26 - 45 of 45 | Results Per Page | View | Unit of Measure
1 2