CAD (0)
▾
Fafnir® Three-Bolt Flanged Mounted Bearings Eccentric Locking Collar
Fafnir® Three Bolt Flanged Mounted Bearings
Timken Fafnir
Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Housing Style |
CAD |
|---|---|---|---|---|---|---|
| RFD 11/16 | Shaft Size d N/A 0.6875 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GRFDR 11/16 | Shaft Size d N/A 0.6875 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| RFDR 11/16 | Shaft Size d N/A 0.6875 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GVFD 3/4 | Shaft Size d N/A 0.7500 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GRFD 3/4 | Shaft Size d N/A 0.7500 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| VFD 3/4 | Shaft Size d N/A 0.7500 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| RFD 3/4 | Shaft Size d N/A 0.7500 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GVFDR 3/4 | Shaft Size d N/A 0.7500 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GRFDR 3/4 | Shaft Size d N/A 0.7500 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| VFDR 3/4 | Shaft Size d N/A 0.7500 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| RFDR 3/4 | Shaft Size d N/A 0.7500 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GVFD 20 | Shaft Size d N/A 20.000 mm | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GRFD 20 | Shaft Size d N/A 20.000 mm | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| VFD 20 | Shaft Size d N/A 20.000 mm | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| RFD 20 | Shaft Size d N/A 20.000 mm | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GVFDR 20 | Shaft Size d N/A 20.000 mm | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GRFDR 20 | Shaft Size d N/A 20.000 mm | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| VFDR 20 | Shaft Size d N/A 20.000 mm | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| RFDR 20 | Shaft Size d N/A 20.000 mm | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GVFD 7/8 | Shaft Size d N/A 0.875 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GRFD 7/8 | Shaft Size d N/A 0.875 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| VFD 7/8 | Shaft Size d N/A 0.875 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| RFD 7/8 | Shaft Size d N/A 0.875 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GVFDR 7/8 | Shaft Size d N/A 0.875 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GRFDR 7/8 | Shaft Size d N/A 0.875 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|