CAD (0)
  • Cart is empty
126 - 149 of 149 | Results Per Page | View | Unit of Measure
« 6 
Clear Filter

Shaft Size d (mm)

Shaft Size d (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Housing Style

CAD

N/A 1.3750 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
N/A 1.3750 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
N/A 1.3750 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
N/A 1.3750 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
N/A 1.3750 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
N/A 1.3750 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
N/A 1.3750 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
N/A 35.000 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
N/A 35.000 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
N/A 35.000 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
N/A 35.000 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
N/A 35.000 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
N/A 35.000 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
N/A 35.000 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
N/A 35.000 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
N/A 1.4375 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
N/A 1.4375 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
N/A 1.4375 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
N/A 1.4375 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
N/A 1.4375 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
N/A 1.4375 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
N/A 1.4375 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
N/A 1.4375 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A
N/A 50.000 mm N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Three-Bolt Square Flange N/A
126 - 149 of 149 | Results Per Page | View | Unit of Measure
« 6