CAD (0)
▾
Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar
Fafnir® Two-Bolt Flanged Mounted Bearings
Timken Fafnir
Clear
Filter
Series
Shaft Size d (mm)
Shaft Size d (in)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Seal Type
Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| GVFTDR 3/4 | Shaft Size d N/A 0.7500 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| GRFTD 3/4 | Shaft Size d N/A 0.7500 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| GRFTDR 3/4 | Shaft Size d N/A 0.7500 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| VFTD 3/4 | Shaft Size d N/A 0.7500 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| VFTDR 3/4 | Shaft Size d N/A 0.7500 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RFTD 3/4 | Shaft Size d N/A 0.7500 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RFTDR 3/4 | Shaft Size d N/A 0.7500 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RCJT 20 | Shaft Size d N/A 20.000 mm | Housing Width A N/A 27.8 mm1.094 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| VCJT 20 | Shaft Size d N/A 20.000 mm | Housing Width A N/A 27.8 mm1.094 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| FLCT 20 | Shaft Size d N/A 20.000 mm | Housing Width A N/A 17.1 mm0.672 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| VFMST 20 | Shaft Size d N/A 20.000 mm | Housing Width A N/A 16.7 mm0.656 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| GVFTD 20 | Shaft Size d N/A 20.000 mm | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| GVFTDR 20 | Shaft Size d N/A 20.000 mm | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| GRFTD 20 | Shaft Size d N/A 20.000 mm | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| GRFTDR 20 | Shaft Size d N/A 20.000 mm | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| VFTD 20 | Shaft Size d N/A 20.000 mm | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| VFTDR 20 | Shaft Size d N/A 20.000 mm | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RFTD 20 | Shaft Size d N/A 20.000 mm | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RFTDR 20 | Shaft Size d N/A 20.000 mm | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RCJT 13/16 | Shaft Size d N/A 0.8125 in | Housing Width A N/A 27.9 mm1.098 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| TCJT 13/16 | Shaft Size d N/A 0.8125 in | Housing Width A N/A 27.9 mm1.098 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| LCJT 13/16 | Shaft Size d N/A 0.8125 in | Housing Width A N/A 27.9 mm1.098 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Labyrinth Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RCJT 7/8 | Shaft Size d N/A 0.875 in | Housing Width A N/A 27.9 mm1.098 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| TCJT 7/8 | Shaft Size d N/A 0.875 in | Housing Width A N/A 27.9 mm1.098 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| LCJT 7/8 | Shaft Size d N/A 0.875 in | Housing Width A N/A 27.9 mm1.098 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Labyrinth Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|