CAD (0)
  • Cart is empty
151 - 175 of 313 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

N/A 1.1250 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 30 mm N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 30 mm N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Tri-Ply Seal N/A Two-Bolt Flange N/A
N/A 30 mm N/A 29.9 mm1.177 in N/A 11254 N2530 lbf N/A 21573 N4850 lbf N/A Labyrinth Seal N/A Two-Bolt Flange N/A
N/A 30 mm N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
N/A 30 mm N/A 20.6 mm0.813 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
N/A 30 mm N/A 23 mm0.906 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
N/A 30 mm N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
N/A 30 mm N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
N/A 30 mm N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 30 mm N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 30 mm N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
N/A 30 mm N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
N/A 30 mm N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 30 mm N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 1.1875 in N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 1.1875 in N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Tri-Ply Seal N/A Two-Bolt Flange N/A
N/A 1.1875 in N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Labyrinth Seal N/A Two-Bolt Flange N/A
N/A 1.1875 in N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
N/A 1.1875 in N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 1.1875 in N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 1.1875 in N/A 20.6 mm0.813 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
N/A 1.1875 in N/A 23 mm0.906 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
N/A 1.1875 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
N/A 1.1875 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
151 - 175 of 313 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »