CAD (0)
  • Cart is empty
26 - 50 of 114 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

N/A 25 mm N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 25 mm N/A 19.8 mm0.78 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A
N/A 25 mm N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 25 mm N/A 27.9 mm1.098 in N/A 1067 N240 lbf N/A N/A N/A Two-Bolt Flange N/A
N/A 25 mm N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 1.0000 in N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 1.0000 in N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 1.0000 in N/A 19.8 mm0.78 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A
N/A 1.0000 in N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 1.0000 in N/A 27.9 mm1.098 in N/A 1067 N240 lbf N/A N/A N/A Two-Bolt Flange N/A
N/A 1.0000 in N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 1.1250 in N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 1.1250 in N/A 21.4 mm0.843 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A
N/A 1.1250 in N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 30 mm N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 30 mm N/A 21.4 mm0.843 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A
N/A 30 mm N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 30 mm N/A 29.9 mm1.177 in N/A 1556 N350 lbf N/A N/A N/A Two-Bolt Flange N/A
N/A 30 mm N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 1.1875 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 1.1875 in N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 1.1875 in N/A 21.4 mm0.843 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A
N/A 1.1875 in N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 1.1875 in N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 1.1875 in N/A 29.9 mm1.177 in N/A 1556 N350 lbf N/A N/A N/A Two-Bolt Flange N/A
26 - 50 of 114 | Results Per Page | View | Unit of Measure
1 2 3 4 5