CAD (0)
  • Cart is empty
Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
26 - 36 of 36 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

Outside Ring Width B (mm)

Features

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Static Radial Load Rating (C0) (N)

Part Number

Bore (d)

O.D. (D)

Outside Ring Width B

Features

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Grease Reference Speed

Limiting Speed - Oil

CAD

N/A 30 mm N/A 55.000 mm N/A 13 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 11200 N N/A 6620 N N/A 7700 rpm N/A 18000 rpm N/A
N/A 30 mm N/A 62 mm N/A 16 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 16500 N N/A 9070 N N/A 7300 rpm N/A 16000 rpm N/A
N/A 30 mm N/A 62 mm N/A 16 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 16500 N N/A 9070 N N/A 7300 rpm N/A 16000 rpm N/A
N/A 35.000 mm N/A 62 mm N/A 14 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 13600 N N/A 8240 N N/A 6800 rpm N/A 16000 rpm N/A
N/A 35.000 mm N/A 62 mm N/A 14 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 13600 N N/A 8240 N N/A 6800 rpm N/A 16000 rpm N/A
N/A 35.000 mm N/A 72.000 mm N/A 17 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 21800 N N/A 12300 N N/A 6300 rpm N/A 14000 rpm N/A
N/A 35.000 mm N/A 72.000 mm N/A 17 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 21800 N N/A 12300 N N/A 6300 rpm N/A 14000 rpm N/A
N/A 40 mm N/A 68.000 mm N/A 15 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 14300 N N/A 9240 N N/A 6100 rpm N/A 15000 rpm N/A
N/A 40 mm N/A 68.000 mm N/A 15 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 14300 N N/A 9240 N N/A 6100 rpm N/A 15000 rpm N/A
N/A 40 mm N/A 80 mm N/A 18 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 24700 N N/A 14300 N N/A 5600 rpm N/A 13000 rpm N/A
N/A 40 mm N/A 80 mm N/A 18 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 24700 N N/A 14300 N N/A 5600 rpm N/A 13000 rpm N/A
26 - 36 of 36 | Results Per Page | View | Unit of Measure
1 2