CAD (0)
▾
Spherical Roller Bearings - Case Carburized Inner Rings and Rollers (W40I,W40R,W906A)
Spherical Roller Bearings - Application Specific Groups
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Improved bearing performance in extreme operating conditions, minimizing impact of contaminants that can get caught in the bearing's roller and cage due to an enhanced cage bridge design
- Extend bearing life in applications with extreme shock/vibration, high gravitational forces and minimal lubrication conditions due to the extra strength and durability provided by our machined brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (mm)
Width (B) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 23088KYMBW906AC3 | Bore (d) N/A 440 mm | O.D. (D) N/A 650 mm25.591 in | Width (B) N/A 157 mm6.1810 in | Static Radial Load Rating (C0) N/A 6970000 N1570000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3750000 N844000 lbf | Thermal Reference Speed - Oil N/A 690 rpm | Thermal Reference Speed - Grease N/A 590 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23088KYMBW906AC4 | Bore (d) N/A 440 mm | O.D. (D) N/A 650 mm25.591 in | Width (B) N/A 157 mm6.1810 in | Static Radial Load Rating (C0) N/A 6970000 N1570000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3750000 N844000 lbf | Thermal Reference Speed - Oil N/A 690 rpm | Thermal Reference Speed - Grease N/A 590 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23088KYMBW906BC4 | Bore (d) N/A 440 mm | O.D. (D) N/A 650 mm25.591 in | Width (B) N/A 157 mm6.1810 in | Static Radial Load Rating (C0) N/A 6970000 N1570000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3750000 N844000 lbf | Thermal Reference Speed - Oil N/A 690 rpm | Thermal Reference Speed - Grease N/A 590 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23092KYMBW33W40W45AC7 | Bore (d) N/A 460 mm | O.D. (D) N/A 680 mm26.7720 in | Width (B) N/A 163 mm6.417 in | Static Radial Load Rating (C0) N/A 7570000 N1700000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4060000 N913000 lbf | Thermal Reference Speed - Oil N/A 650 rpm | Thermal Reference Speed - Grease N/A 560 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23096KYMBW40IW534C4 | Bore (d) N/A 480 mm | O.D. (D) N/A 700 mm27.5590 in | Width (B) N/A 165 mm6.4960 in | Static Radial Load Rating (C0) N/A 7980000 N1790000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4170000 N938000 lbf | Thermal Reference Speed - Oil N/A 610 rpm | Thermal Reference Speed - Grease N/A 530 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23096KYMBW906A | Bore (d) N/A 480 mm | O.D. (D) N/A 700 mm27.5590 in | Width (B) N/A 165 mm6.4960 in | Static Radial Load Rating (C0) N/A 7980000 N1790000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4170000 N938000 lbf | Thermal Reference Speed - Oil N/A 610 rpm | Thermal Reference Speed - Grease N/A 530 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23096KYMBW906AC3 | Bore (d) N/A 480 mm | O.D. (D) N/A 700 mm27.5590 in | Width (B) N/A 165 mm6.4960 in | Static Radial Load Rating (C0) N/A 7980000 N1790000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4170000 N938000 lbf | Thermal Reference Speed - Oil N/A 610 rpm | Thermal Reference Speed - Grease N/A 530 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23096KYMBW906AC4 | Bore (d) N/A 480 mm | O.D. (D) N/A 700 mm27.5590 in | Width (B) N/A 165 mm6.4960 in | Static Radial Load Rating (C0) N/A 7980000 N1790000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4170000 N938000 lbf | Thermal Reference Speed - Oil N/A 610 rpm | Thermal Reference Speed - Grease N/A 530 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23096YMBW40IW507C2 | Bore (d) N/A 480 mm | O.D. (D) N/A 700 mm27.5590 in | Width (B) N/A 165 mm6.4960 in | Static Radial Load Rating (C0) N/A 7980000 N1790000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4170000 N938000 lbf | Thermal Reference Speed - Oil N/A 610 rpm | Thermal Reference Speed - Grease N/A 530 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23140KEMBW40IW534C3 | Bore (d) N/A 200 mm | O.D. (D) N/A 340 mm13.3858 in | Width (B) N/A 112 mm4.4094 in | Static Radial Load Rating (C0) N/A 2290000 N514000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1660000 N373000 lbf | Thermal Reference Speed - Oil N/A 1400 rpm | Thermal Reference Speed - Grease N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23140KEMBW40IW534C4 | Bore (d) N/A 200 mm | O.D. (D) N/A 340 mm13.3858 in | Width (B) N/A 112 mm4.4094 in | Static Radial Load Rating (C0) N/A 2290000 N514000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1660000 N373000 lbf | Thermal Reference Speed - Oil N/A 1400 rpm | Thermal Reference Speed - Grease N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23144EMBW33W40C3 | Bore (d) N/A 220 mm | O.D. (D) N/A 370 mm14.5669 in | Width (B) N/A 120 mm4.7244 in | Static Radial Load Rating (C0) N/A 2740000 N616000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1940000 N436000 lbf | Thermal Reference Speed - Oil N/A 1200 rpm | Thermal Reference Speed - Grease N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23144KEMBW40IW534C4 | Bore (d) N/A 220 mm | O.D. (D) N/A 370 mm14.5669 in | Width (B) N/A 120 mm4.7244 in | Static Radial Load Rating (C0) N/A 2740000 N616000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1940000 N436000 lbf | Thermal Reference Speed - Oil N/A 1200 rpm | Thermal Reference Speed - Grease N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23148EMBW33W40C3 | Bore (d) N/A 240 mm | O.D. (D) N/A 400 mm15.748 in | Width (B) N/A 128 mm5.0394 in | Static Radial Load Rating (C0) N/A 3180000 N714000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2200000 N495000 lbf | Thermal Reference Speed - Oil N/A 1100 rpm | Thermal Reference Speed - Grease N/A 950 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23148KEMBW40IW534 | Bore (d) N/A 240 mm | O.D. (D) N/A 400 mm15.748 in | Width (B) N/A 128 mm5.0394 in | Static Radial Load Rating (C0) N/A 3180000 N714000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2200000 N495000 lbf | Thermal Reference Speed - Oil N/A 1100 rpm | Thermal Reference Speed - Grease N/A 950 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23148KEMBW40IW534C3 | Bore (d) N/A 240 mm | O.D. (D) N/A 400 mm15.748 in | Width (B) N/A 128 mm5.0394 in | Static Radial Load Rating (C0) N/A 3180000 N714000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2200000 N495000 lbf | Thermal Reference Speed - Oil N/A 1100 rpm | Thermal Reference Speed - Grease N/A 950 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23148KEMBW40IW534C4 | Bore (d) N/A 240 mm | O.D. (D) N/A 400 mm15.748 in | Width (B) N/A 128 mm5.0394 in | Static Radial Load Rating (C0) N/A 3180000 N714000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2200000 N495000 lbf | Thermal Reference Speed - Oil N/A 1100 rpm | Thermal Reference Speed - Grease N/A 950 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23152KEMBW40IW534 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | Width (B) N/A 144 mm5.669 in | Static Radial Load Rating (C0) N/A 3930000 N885000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2680000 N603000 lbf | Thermal Reference Speed - Oil N/A 950 rpm | Thermal Reference Speed - Grease N/A 840 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23152KEMBW40IW534C3 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | Width (B) N/A 144 mm5.669 in | Static Radial Load Rating (C0) N/A 3930000 N885000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2680000 N603000 lbf | Thermal Reference Speed - Oil N/A 950 rpm | Thermal Reference Speed - Grease N/A 840 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23152KEMBW40IW534C4 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | Width (B) N/A 144 mm5.669 in | Static Radial Load Rating (C0) N/A 3930000 N885000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2680000 N603000 lbf | Thermal Reference Speed - Oil N/A 950 rpm | Thermal Reference Speed - Grease N/A 840 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23152EMBW33W40W45AC3 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | Width (B) N/A 144 mm5.669 in | Static Radial Load Rating (C0) N/A 3930000 N885000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2680000 N603000 lbf | Thermal Reference Speed - Oil N/A 950 rpm | Thermal Reference Speed - Grease N/A 840 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23160EMBW33W40W45A | Bore (d) N/A 300 mm | O.D. (D) N/A 500 mm19.685 in | Width (B) N/A 160 mm6.299 in | Static Radial Load Rating (C0) N/A 5120000 N1150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3370000 N757000 lbf | Thermal Reference Speed - Oil N/A 770 rpm | Thermal Reference Speed - Grease N/A 690 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23160EMBW33W40W45AC2 | Bore (d) N/A 300 mm | O.D. (D) N/A 500 mm19.685 in | Width (B) N/A 160 mm6.299 in | Static Radial Load Rating (C0) N/A 5120000 N1150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3370000 N757000 lbf | Thermal Reference Speed - Oil N/A 770 rpm | Thermal Reference Speed - Grease N/A 690 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23160KEMBW40IW534C4 | Bore (d) N/A 300 mm | O.D. (D) N/A 500 mm19.685 in | Width (B) N/A 160 mm6.299 in | Static Radial Load Rating (C0) N/A 5120000 N1150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3370000 N757000 lbf | Thermal Reference Speed - Oil N/A 770 rpm | Thermal Reference Speed - Grease N/A 690 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23164KEMBW40IW534 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 540 mm21.2600 in | Width (B) N/A 176 mm6.9290 in | Static Radial Load Rating (C0) N/A 5950000 N1340000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3990000 N898000 lbf | Thermal Reference Speed - Oil N/A 700 rpm | Thermal Reference Speed - Grease N/A 630 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|