CAD (0)
▾
Spherical Roller Bearings - Case Carburized Inner Rings and Rollers (W40I,W40R,W906A)
Spherical Roller Bearings - Application Specific Groups
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Improved bearing performance in extreme operating conditions, minimizing impact of contaminants that can get caught in the bearing's roller and cage due to an enhanced cage bridge design
- Extend bearing life in applications with extreme shock/vibration, high gravitational forces and minimal lubrication conditions due to the extra strength and durability provided by our machined brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (mm)
Width (B) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 23292KYMBW906AC3 | Bore (d) N/A 460 mm | O.D. (D) N/A 830 mm32.6770 in | Width (B) N/A 296 mm11.6540 in | Static Radial Load Rating (C0) N/A 14000000 N3150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8680000 N1950000 lbf | Thermal Reference Speed - Oil N/A 320 rpm | Thermal Reference Speed - Grease N/A 300 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23296KYMBW906A | Bore (d) N/A 480 mm | O.D. (D) N/A 870 mm34.2520 in | Width (B) N/A 310 mm12.2050 in | Static Radial Load Rating (C0) N/A 16400000 N3690000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9860000 N2220000 lbf | Thermal Reference Speed - Oil N/A 280 rpm | Thermal Reference Speed - Grease N/A 260 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23956EMBW33W40I | Bore (d) N/A 280 mm | O.D. (D) N/A 380.000 mm14.9606 in | Width (B) N/A 75 mm2.9528 in | Static Radial Load Rating (C0) N/A 1990000 N446000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1170000 N264000 lbf | Thermal Reference Speed - Oil N/A 1300 rpm | Thermal Reference Speed - Grease N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23956EMBW33W40IC3 | Bore (d) N/A 280 mm | O.D. (D) N/A 380.000 mm14.9606 in | Width (B) N/A 75 mm2.9528 in | Static Radial Load Rating (C0) N/A 1990000 N446000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1170000 N264000 lbf | Thermal Reference Speed - Oil N/A 1300 rpm | Thermal Reference Speed - Grease N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23956KEMBW33W40IC4 | Bore (d) N/A 280 mm | O.D. (D) N/A 380.000 mm14.9606 in | Width (B) N/A 75 mm2.9528 in | Static Radial Load Rating (C0) N/A 1990000 N446000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1170000 N264000 lbf | Thermal Reference Speed - Oil N/A 1300 rpm | Thermal Reference Speed - Grease N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23968EMBW33W40I | Bore (d) N/A 340.000 mm | O.D. (D) N/A 460 mm18.1100 in | Width (B) N/A 90 mm3.543 in | Static Radial Load Rating (C0) N/A 2990000 N673000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1670000 N376000 lbf | Thermal Reference Speed - Oil N/A 1000 rpm | Thermal Reference Speed - Grease N/A 840 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23968EMBW33W40IC3 | Bore (d) N/A 340.000 mm | O.D. (D) N/A 460 mm18.1100 in | Width (B) N/A 90 mm3.543 in | Static Radial Load Rating (C0) N/A 2990000 N673000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1670000 N376000 lbf | Thermal Reference Speed - Oil N/A 1000 rpm | Thermal Reference Speed - Grease N/A 840 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23996KYMBW40IW534 | Bore (d) N/A 480 mm | O.D. (D) N/A 650 mm25.591 in | Width (B) N/A 128 mm5.039 in | Static Radial Load Rating (C0) N/A 5890000 N1320000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2820000 N633000 lbf | Thermal Reference Speed - Oil N/A 640 rpm | Thermal Reference Speed - Grease N/A 550 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24048EMBW27W40W507C3 | Bore (d) N/A 240 mm | O.D. (D) N/A 360 mm14.1732 in | Width (B) N/A 118 mm4.6457 in | Static Radial Load Rating (C0) N/A 2900000 N652000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1790000 N403000 lbf | Thermal Reference Speed - Oil N/A 1100 rpm | Thermal Reference Speed - Grease N/A 950 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24056KEMBW33W40C3 | Bore (d) N/A 280 mm | O.D. (D) N/A 420 mm16.535 in | Width (B) N/A 140 mm5.512 in | Static Radial Load Rating (C0) N/A 4090000 N921000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2220000 N498000 lbf | Thermal Reference Speed - Oil N/A 870 rpm | Thermal Reference Speed - Grease N/A 770 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24080EMBW507W40C3 | Bore (d) N/A 400 mm | O.D. (D) N/A 600 mm23.6220 in | Width (B) N/A 200 mm7.874 in | Static Radial Load Rating (C0) N/A 8480000 N1910000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4790000 N1080000 lbf | Thermal Reference Speed - Oil N/A 520 rpm | Thermal Reference Speed - Grease N/A 470 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24084YMBW507W40C3 | Bore (d) N/A 420 mm | O.D. (D) N/A 620 mm24.409 in | Width (B) N/A 200 mm7.874 in | Static Radial Load Rating (C0) N/A 8630000 N1940000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4390000 N987000 lbf | Thermal Reference Speed - Oil N/A 500 rpm | Thermal Reference Speed - Grease N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24140KEMBW33W40IC3 | Bore (d) N/A 200 mm | O.D. (D) N/A 340 mm13.3858 in | Width (B) N/A 140 mm5.5118 in | Static Radial Load Rating (C0) N/A 2930000 N658000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2030000 N456000 lbf | Thermal Reference Speed - Oil N/A 870 rpm | Thermal Reference Speed - Grease N/A 800 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24156KEMBW40IW534C4 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1100 in | Width (B) N/A 180 mm7.087 in | Static Radial Load Rating (C0) N/A 5060000 N1140000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3210000 N723000 lbf | Thermal Reference Speed - Oil N/A 550 rpm | Thermal Reference Speed - Grease N/A 510 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24160EMBW40EW534C2 | Bore (d) N/A 300 mm | O.D. (D) N/A 500 mm19.685 in | Width (B) N/A 200 mm7.874 in | Static Radial Load Rating (C0) N/A 6270000 N1410000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4060000 N913000 lbf | Thermal Reference Speed - Oil N/A 480 rpm | Thermal Reference Speed - Grease N/A 450 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24180KYMBW906AC3 | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | Width (B) N/A 250 mm9.8430 in | Static Radial Load Rating (C0) N/A 10400000 N2330000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5810000 N1310000 lbf | Thermal Reference Speed - Oil N/A 310 rpm | Thermal Reference Speed - Grease N/A 300 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24180YMBW33W45W40IC2 | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | Width (B) N/A 250 mm9.8430 in | Static Radial Load Rating (C0) N/A 10400000 N2330000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5810000 N1310000 lbf | Thermal Reference Speed - Oil N/A 310 rpm | Thermal Reference Speed - Grease N/A 300 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24188KYMBW906AC4 | Bore (d) N/A 440 mm | O.D. (D) N/A 720 mm28.3470 in | Width (B) N/A 280 mm11.0240 in | Static Radial Load Rating (C0) N/A 12900000 N2900000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7120000 N1600000 lbf | Thermal Reference Speed - Oil N/A 260 rpm | Thermal Reference Speed - Grease N/A 250 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|