CAD (0)
  • Cart is empty
51 - 75 of 810 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (in)

O.D. (D) (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Seal Type

Part Number

Bore (d)

O.D. (D)

Total Width

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

O.D. Type

Seal Type

CAD

N/A 0.6250 in N/A 1.850 in47.000 mm N/A 1.813 in46.05 mm N/A 1460 lbf6550 N N/A 3350 lbf15000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 0.6250 in N/A 1.850 in47.000 mm N/A 1.813 in46.05 mm N/A 1460 lbf6550 N N/A 3350 lbf15000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
N/A 17.000 mm N/A 1.575 in40.000 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 17.000 mm N/A 1.575 in40.000 mm N/A 1.126 in28.6 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A
N/A 17.000 mm N/A 1.575 in40.000 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
N/A 17.000 mm N/A 1.575 in40.000 mm N/A 1.126 in28.6 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A
N/A 17.000 mm N/A 1.575 in40.000 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 17.000 mm N/A 1.575 in40.000 mm N/A 1.126 in28.6 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A
N/A 17.000 mm N/A 1.575 in40.000 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
N/A 17.000 mm N/A 1.575 in40.000 mm N/A 1.126 in28.6 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A
N/A 17.000 mm N/A 1.575 in40.000 mm N/A 1.125 in28.58 mm N/A 1000 lbf4400 N N/A 2360 lbf10600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 0.6875 in N/A 1.575 in40.000 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 0.6875 in N/A 1.575 in40.000 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
N/A 0.6875 in N/A 1.575 in40.000 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
N/A 0.6875 in N/A 1.575 in40.000 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
N/A 0.6875 in N/A 1.575 in40.000 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 0.6875 in N/A 1.575 in40.000 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
N/A 0.6875 in N/A 1.575 in40.000 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
N/A 0.6875 in N/A 1.575 in40.000 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
N/A 0.6875 in N/A 1.575 in40.000 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
N/A 0.6875 in N/A 1.575 in40.000 mm N/A 1.469 in37.3 mm N/A 1060 lbf4700 N N/A 2400 lbf10700 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
N/A 0.6875 in N/A 1.575 in40.000 mm N/A 1.469 in37.3 mm N/A 1600 lbf4700 N N/A 2360 lbf10600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 0.6875 in N/A 1.575 in40.000 mm N/A 1.469 in37.3 mm N/A 1600 lbf4700 N N/A 2360 lbf10600 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
N/A 0.6875 in N/A 1.850 in47.000 mm N/A 1.813 in46.05 mm N/A 1460 lbf6550 N N/A 3350 lbf15000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 0.6875 in N/A 1.850 in47.000 mm N/A 1.813 in46.05 mm N/A 1460 lbf6550 N N/A 3350 lbf15000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
51 - 75 of 810 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »