CAD (0)
▾
Metric HMV Hydraulic Nut
Spherical Roller Bearing Metric and Inch Accessories
Introduction
Description
- Designed to install and remove tapered bore bearings with minimal effort.
- Allow better control of the bearing internal clearance reduction without damaging the bearing or other components.
- Substantially reduces downtime during installation or removal of tapered bore bearings.
Description
- Consist of a female threaded ring and a male ring with two O-ring seals.
- All hydraulic nuts are supplied with:
- Quick connection fittings (male G 1/4 in. and female 3/8 in. N.P.T.).
- Two pipe plugs G 1/4 in.
- One set of spare O-rings.
- HMV-10 through HMV-40 have a Metric ISO fine thread profile.
- HMV-41 through HMV-236 have a Metric ISO trapezoidal thread.
Part Number |
Threads B |
C |
D |
E |
Piston Length of Travel |
Piston Area |
CAD |
|---|---|---|---|---|---|---|---|
| HMV-10 | Threads B N/A M50x1.5 | C N/A 114 mm | D N/A 38 mm | E N/A 109 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 29 cm² |
CAD
N/A
|
| HMV-12 | Threads B N/A M60x2 | C N/A 125 mm | D N/A 38 mm | E N/A 119 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 32 cm² |
CAD
N/A
|
| HMV-13 | Threads B N/A M65x2 | C N/A 135 mm | D N/A 38 mm | E N/A 127 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 35 cm² |
CAD
N/A
|
| HMV-14 | Threads B N/A M70x2 | C N/A 140.000 mm | D N/A 38 mm | E N/A 133 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 39 cm² |
CAD
N/A
|
| HMV-15 | Threads B N/A M75x2 | C N/A 145.000 mm | D N/A 38 mm | E N/A 138 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 41 cm² |
CAD
N/A
|
| HMV-16 | Threads B N/A M80x2 | C N/A 150 mm | D N/A 38 mm | E N/A 143 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 42 cm² |
CAD
N/A
|
| HMV-17 | Threads B N/A M85x2 | C N/A 155.000 mm | D N/A 38 mm | E N/A 148 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 44 cm² |
CAD
N/A
|
| HMV-18 | Threads B N/A M90x2 | C N/A 160.000 mm | D N/A 38 mm | E N/A 153 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 48 cm² |
CAD
N/A
|
| HMV-19 | Threads B N/A M95x2 | C N/A 165.000 mm | D N/A 38 mm | E N/A 158 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 50 cm² |
CAD
N/A
|
| HMV-20 | Threads B N/A M100x2 | C N/A 170 mm | D N/A 38 mm | E N/A 163 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 52 cm² |
CAD
N/A
|
| HMV-21 | Threads B N/A M105x2 | C N/A 175.000 mm | D N/A 38 mm | E N/A 168 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 54 cm² |
CAD
N/A
|
| HMV-22 | Threads B N/A M110x2 | C N/A 180 mm | D N/A 38 mm | E N/A 171 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 57 cm² |
CAD
N/A
|
| HMV-23 | Threads B N/A M115x2 | C N/A 185 mm | D N/A 38 mm | E N/A 179 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 59 cm² |
CAD
N/A
|
| HMV-24 | Threads B N/A M120x2 | C N/A 190 mm | D N/A 38 mm | E N/A 184 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 61 cm² |
CAD
N/A
|
| HMV-25 | Threads B N/A M125x2 | C N/A 195 mm | D N/A 38 mm | E N/A 189 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 63 cm² |
CAD
N/A
|
| HMV-26 | Threads B N/A M130x2 | C N/A 200 mm | D N/A 38 mm | E N/A 194 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 65 cm² |
CAD
N/A
|
| HMV-27 | Threads B N/A M135x2 | C N/A 205 mm | D N/A 38 mm | E N/A 199 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 67 cm² |
CAD
N/A
|
| HMV-28 | Threads B N/A M140x2 | C N/A 210.000 mm | D N/A 38 mm | E N/A 204 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 69 cm² |
CAD
N/A
|
| HMV-29 | Threads B N/A M145x2 | C N/A 215 mm | D N/A 39 mm | E N/A 210 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 73 cm² |
CAD
N/A
|
| HMV-30 | Threads B N/A M150x2 | C N/A 220 mm | D N/A 39 mm | E N/A 210 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 75 cm² |
CAD
N/A
|
| HMV-31 | Threads B N/A M155x3 | C N/A 225 mm | D N/A 39 mm | E N/A 221 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 81 cm² |
CAD
N/A
|
| HMV-32 | Threads B N/A M160x3 | C N/A 235 mm | D N/A 40 mm | E N/A 225 mm | Piston Length of Travel N/A 6 mm | Piston Area N/A 86 cm² |
CAD
N/A
|
| HMV-33 | Threads B N/A M165x3 | C N/A 240 mm | D N/A 40 mm | E N/A 234 mm | Piston Length of Travel N/A 6 mm | Piston Area N/A 90 cm² |
CAD
N/A
|
| HMV-34 | Threads B N/A M170x3 | C N/A 245 mm | D N/A 41 mm | E N/A 236 mm | Piston Length of Travel N/A 6 mm | Piston Area N/A 95 cm² |
CAD
N/A
|
| HMV-36 | Threads B N/A M180x3 | C N/A 255 mm | D N/A 41 mm | E N/A 245 mm | Piston Length of Travel N/A 6 mm | Piston Area N/A 103 cm² |
CAD
N/A
|