CAD (0)
  • Cart is empty
1 - 25 of 148 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Thread D1

D3 (mm)

Bn (mm)

Part Number

Thread D1

D3

D4

Bn

Lockwasher

Suitable Lockplate No

CAD

N/A M100x2 N/A 130.000 mm N/A 120 mm N/A 18 mm N/A MB 20 N/A N/A
N/A M105x2 N/A 140.000 mm N/A 126 mm N/A 18 mm N/A MB 21 N/A N/A
N/A M10x0.75 N/A 18 mm N/A 13.5 mm N/A 4 mm N/A MB 00 N/A N/A
N/A M110x2 N/A 145.000 mm N/A 133 mm N/A 19 mm N/A MB 22 N/A N/A
N/A M115x2 N/A 150 mm N/A 137 mm N/A 19 mm N/A MB 23 N/A N/A
N/A M120x2 N/A 155.000 mm N/A 138 mm N/A 20 mm N/A MB 24 N/A N/A
N/A M120x2 N/A 145.000 mm N/A 135 mm N/A 20 mm N/A MBL 24 N/A N/A
N/A M125x2 N/A 160.000 mm N/A 148 mm N/A 21 mm N/A MB 25 N/A N/A
N/A M12x1 N/A 22 mm N/A 17 mm N/A 4 mm N/A MB 01 N/A N/A
N/A M130x2 N/A 165.000 mm N/A 149 mm N/A 21 mm N/A MB 26 N/A N/A
N/A M130x2 N/A 155.000 mm N/A 145 mm N/A 21 mm N/A MBL 26 N/A N/A
N/A M135x2 N/A 175.000 mm N/A 160 mm N/A 22 mm N/A MB 27 N/A N/A
N/A M140x2 N/A 180 mm N/A 160 mm N/A 22 mm N/A MB 28 N/A N/A
N/A M140x2 N/A 165.000 mm N/A 155 mm N/A 22 mm N/A MBL 28 N/A N/A
N/A M145x2 N/A 190 mm N/A 171 mm N/A 24 mm N/A MB 29 N/A N/A
N/A M150x2 N/A 195 mm N/A 171 mm N/A 24 mm N/A MB 30 N/A N/A
N/A M150x2 N/A 180 mm N/A 170 mm N/A 24 mm N/A MBL 30 N/A N/A
N/A M155x3 N/A 200 mm N/A 182 mm N/A 25 mm N/A MB 31 N/A N/A
N/A M15x1 N/A 25 mm N/A 21 mm N/A 5 mm N/A MB 02 N/A N/A
N/A M160x3 N/A 210.000 mm N/A 182 mm N/A 25 mm N/A MB 32 N/A N/A
N/A M160x3 N/A 190 mm N/A 180 mm N/A 25 mm N/A MBL 32 N/A N/A
N/A M165x3 N/A 210.000 mm N/A 193 mm N/A 26 mm N/A MB 33 N/A N/A
N/A M170x3 N/A 220 mm N/A 193 mm N/A 26 mm N/A MB 34 N/A N/A
N/A M170x3 N/A 200 mm N/A 190 mm N/A 26 mm N/A MBL 34 N/A N/A
N/A M17x1 N/A 28 mm N/A 24 mm N/A 5 mm N/A MB 03 N/A N/A
1 - 25 of 148 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »