CAD (0)
▾
Metric Locknut
Spherical Roller Bearing Metric and Inch Accessories
Part Number |
Thread D1 |
D3 |
D4 |
Bn |
Lockwasher |
Suitable Lockplate No |
CAD |
|---|---|---|---|---|---|---|---|
| HM60T | Thread D1 N/A Tr300x4 | D3 N/A 370 mm | D4 N/A 340 mm | Bn N/A 36 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A
|
| HML60T | Thread D1 N/A Tr300x4 | D3 N/A 360 mm | D4 N/A 336 mm | Bn N/A 31 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A
|
| HM62T | Thread D1 N/A Tr310x5 | D3 N/A 380.000 mm | D4 N/A 350 mm | Bn N/A 36 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A
|
| HM3164 | Thread D1 N/A Tr320x5 | D3 N/A 400 mm | D4 N/A 360 mm | Bn N/A 42 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3164 |
CAD
N/A
|
| HM3064 | Thread D1 N/A Tr320x5 | D3 N/A 380.000 mm | D4 N/A 356 mm | Bn N/A 42 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3064 |
CAD
N/A
|
| HM64T | Thread D1 N/A Tr320x5 | D3 N/A 380.000 mm | D4 N/A 356 mm | Bn N/A 32 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A
|
| HML64T | Thread D1 N/A Tr320x5 | D3 N/A 380.000 mm | D4 N/A 356 mm | Bn N/A 32 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A
|
| HM66T | Thread D1 N/A Tr330x5 | D3 N/A 410 mm | D4 N/A 380 mm | Bn N/A 40 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A
|
| HM3168 | Thread D1 N/A Tr340x5 | D3 N/A 440 mm | D4 N/A 400 mm | Bn N/A 55 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3168 |
CAD
N/A
|
| HM3068 | Thread D1 N/A Tr340x5 | D3 N/A 400 mm | D4 N/A 376 mm | Bn N/A 45 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3068 |
CAD
N/A
|
| HM68T | Thread D1 N/A Tr340x5 | D3 N/A 420 mm | D4 N/A 390 mm | Bn N/A 42 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A
|
| HML69T | Thread D1 N/A Tr345x5 | D3 N/A 410 mm | D4 N/A 384 mm | Bn N/A 33 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A
|
| HM70T | Thread D1 N/A Tr350x5 | D3 N/A 430 mm | D4 N/A 400 mm | Bn N/A 42 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A
|
| HM3172 | Thread D1 N/A Tr360x5 | D3 N/A 460 mm | D4 N/A 420 mm | Bn N/A 58 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3172 |
CAD
N/A
|
| HM3072 | Thread D1 N/A Tr360x5 | D3 N/A 420 mm | D4 N/A 394 mm | Bn N/A 45 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3072 |
CAD
N/A
|
| HM72T | Thread D1 N/A Tr360x5 | D3 N/A 440 mm | D4 N/A 410 mm | Bn N/A 45 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A
|
| HML72T | Thread D1 N/A Tr360x5 | D3 N/A 420 mm | D4 N/A 394 mm | Bn N/A 35 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A
|
| HML73T | Thread D1 N/A Tr365x5 | D3 N/A 430 mm | D4 N/A 404 mm | Bn N/A 35 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A
|
| HM74T | Thread D1 N/A Tr370x5 | D3 N/A 450 mm | D4 N/A 420 mm | Bn N/A 45 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A
|
| HM3176 | Thread D1 N/A Tr380x5 | D3 N/A 490 mm | D4 N/A 440 mm | Bn N/A 60 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3176 |
CAD
N/A
|
| HM3076 | Thread D1 N/A Tr380x5 | D3 N/A 450 mm | D4 N/A 422 mm | Bn N/A 48 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3076 |
CAD
N/A
|
| HM76T | Thread D1 N/A Tr380x5 | D3 N/A 470 mm | D4 N/A 430 mm | Bn N/A 45 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A
|
| HML76T | Thread D1 N/A Tr380x5 | D3 N/A 445 mm | D4 N/A 417 mm | Bn N/A 37 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A
|
| HML77T | Thread D1 N/A Tr385x5 | D3 N/A 450 mm | D4 N/A 422 mm | Bn N/A 37 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A
|
| HM3180 | Thread D1 N/A Tr400x5 | D3 N/A 520 mm | D4 N/A 460 mm | Bn N/A 62 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3180 |
CAD
N/A
|