CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken Fafnir
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Total Width (in)
Total Width (mm)
Ball Type
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Limiting Speed - Grease (rpm)
Limiting Speed - Oil (rpm)
Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Total Width |
Contact Angle |
Ball Type |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9102HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 15.000 mm | O.D. (D) N/A 1.2598 in32 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 400 lbf1790 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1120 lbf4980 N | Limiting Speed - Grease N/A 69480 rpm |
CAD
N/A
|
| 2MMV9102HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 15.000 mm | O.D. (D) N/A 1.2598 in32 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 470 lbf2110 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1170 lbf5210 N | Limiting Speed - Grease N/A 64300 rpm |
CAD
N/A
|
| 2MMVC9102HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 15.000 mm | O.D. (D) N/A 1.2598 in32 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 420 lbf1880 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1170 lbf5210 N | Limiting Speed - Grease N/A 77100 rpm |
CAD
N/A
|
| 3MMV9102HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 15.000 mm | O.D. (D) N/A 1.2598 in32 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 450 lbf2010 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1120 lbf4980 N | Limiting Speed - Grease N/A 57900 rpm |
CAD
N/A
|
| 3MMVC9102HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 15.000 mm | O.D. (D) N/A 1.2598 in32 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 400 lbf1790 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1120 lbf4980 N | Limiting Speed - Grease N/A 69480 rpm |
CAD
N/A
|
| 2MMV9102HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 15.000 mm | O.D. (D) N/A 1.2598 in32 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 470 lbf2110 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1170 lbf5210 N | Limiting Speed - Grease N/A 64300 rpm |
CAD
N/A
|
| 2MMVC9102HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 15.000 mm | O.D. (D) N/A 1.2598 in32 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 420 lbf1880 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1170 lbf5210 N | Limiting Speed - Grease N/A 77100 rpm |
CAD
N/A
|
| 3MMV9102HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 15.000 mm | O.D. (D) N/A 1.2598 in32 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 450 lbf2010 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1120 lbf4980 N | Limiting Speed - Grease N/A 57900 rpm |
CAD
N/A
|
| 3MMVC9102HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 15.000 mm | O.D. (D) N/A 1.2598 in32 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 400 lbf1790 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1120 lbf4980 N | Limiting Speed - Grease N/A 69480 rpm |
CAD
N/A
|
| 2MMV9102HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 15.000 mm | O.D. (D) N/A 1.2598 in32 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 470 lbf2110 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1170 lbf5210 N | Limiting Speed - Grease N/A 64300 rpm |
CAD
N/A
|
| 2MMVC9102HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 15.000 mm | O.D. (D) N/A 1.2598 in32 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 420 lbf1880 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1170 lbf5210 N | Limiting Speed - Grease N/A 77100 rpm |
CAD
N/A
|
| 3MMV9102HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 15.000 mm | O.D. (D) N/A 1.2598 in32 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 450 lbf2010 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1120 lbf4980 N | Limiting Speed - Grease N/A 57900 rpm |
CAD
N/A
|
| 3MMVC9102HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 15.000 mm | O.D. (D) N/A 1.2598 in32 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 400 lbf1790 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1120 lbf4980 N | Limiting Speed - Grease N/A 69480 rpm |
CAD
N/A
|
| 2MMV9102HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 15.000 mm | O.D. (D) N/A 1.2598 in32 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 470 lbf2110 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1170 lbf5210 N | Limiting Speed - Grease N/A 64300 rpm |
CAD
N/A
|
| 2MMVC9102HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 15.000 mm | O.D. (D) N/A 1.2598 in32 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 420 lbf1880 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1170 lbf5210 N | Limiting Speed - Grease N/A 77100 rpm |
CAD
N/A
|
| 3MMV9102HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 15.000 mm | O.D. (D) N/A 1.2598 in32 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 450 lbf2010 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1120 lbf4980 N | Limiting Speed - Grease N/A 57900 rpm |
CAD
N/A
|
| 3MMVC9102HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 15.000 mm | O.D. (D) N/A 1.2598 in32 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 400 lbf1790 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1120 lbf4980 N | Limiting Speed - Grease N/A 69480 rpm |
CAD
N/A
|
| 2MMV9102HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 15.000 mm | O.D. (D) N/A 1.2598 in32 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 470 lbf2110 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1170 lbf5210 N | Limiting Speed - Grease N/A 64300 rpm |
CAD
N/A
|
| 2MMVC9102HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 15.000 mm | O.D. (D) N/A 1.2598 in32 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 420 lbf1880 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1170 lbf5210 N | Limiting Speed - Grease N/A 77100 rpm |
CAD
N/A
|
| 3MMVC9102HXVVSUMFS637 | Rows per Set N/A Single | Bore (d) N/A 15.000 mm | O.D. (D) N/A 1.2598 in32 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 400 lbf1790 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1120 lbf4980 N | Limiting Speed - Grease N/A 76000 rpm |
CAD
N/A
|
| 3MMVC9102HXVVSULFS637 | Rows per Set N/A Single | Bore (d) N/A 15.000 mm | O.D. (D) N/A 1.2598 in32 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 400 lbf1790 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1120 lbf4980 N | Limiting Speed - Grease N/A 76000 rpm |
CAD
N/A
|
| 3MMVC9102HXVVDUMFS637 | Rows per Set N/A Duplex | Bore (d) N/A 15.000 mm | O.D. (D) N/A 1.2598 in32 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 400 lbf1790 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1120 lbf4980 N | Limiting Speed - Grease N/A 76000 rpm |
CAD
N/A
|
| 3MMV9102HXVVSULFS934 | Rows per Set N/A Single | Bore (d) N/A 15.000 mm | O.D. (D) N/A 1.2598 in32 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 450 lbf2010 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1120 lbf4980 N | Limiting Speed - Grease N/A 57900 rpm |
CAD
N/A
|
| 2MMVC9102HXVVSUMFS637 | Rows per Set N/A Single | Bore (d) N/A 15.000 mm | O.D. (D) N/A 1.2598 in32 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 420 lbf1880 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1170 lbf5210 N | Limiting Speed - Grease N/A 77100 rpm |
CAD
N/A
|
| 2MMVC9102HXVVDUMFS637 | Rows per Set N/A Duplex | Bore (d) N/A 15.000 mm | O.D. (D) N/A 1.2598 in32 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 420 lbf1880 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1170 lbf5210 N | Limiting Speed - Grease N/A 77100 rpm |
CAD
N/A
|