CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken Fafnir
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Total Width (in)
Total Width (mm)
Ball Type
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Limiting Speed - Grease (rpm)
Limiting Speed - Oil (rpm)
Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Total Width |
Contact Angle |
Ball Type |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9304HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 20.000 mm | O.D. (D) N/A 1.4567 in37 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 340 lbf1510 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 790 lbf3520 N | Limiting Speed - Grease N/A 60200 rpm |
CAD
N/A
|
| 3MMV9304HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 20.000 mm | O.D. (D) N/A 1.4567 in37 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 360 lbf1601 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 750 lbf3336 N | Limiting Speed - Grease N/A 45200 rpm |
CAD
N/A
|
| 3MMVC9304HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 20.000 mm | O.D. (D) N/A 1.4567 in37 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 320 lbf1423 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 750 lbf3336 N | Limiting Speed - Grease N/A 54240 rpm |
CAD
N/A
|
| 2MMV9304HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 20.000 mm | O.D. (D) N/A 1.4567 in37 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 380 lbf1690 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 790 lbf3520 N | Limiting Speed - Grease N/A 50200 rpm |
CAD
N/A
|
| 2MMVC9304HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 20.000 mm | O.D. (D) N/A 1.4567 in37 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 340 lbf1510 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 790 lbf3520 N | Limiting Speed - Grease N/A 60200 rpm |
CAD
N/A
|
| 3MMV9304HXVVDULFS637 | Rows per Set N/A Duplex | Bore (d) N/A 20.000 mm | O.D. (D) N/A 1.4567 in37 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 360 lbf1601 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 750 lbf3336 N | Limiting Speed - Grease N/A 45200 rpm |
CAD
N/A
|
| 2MMVC9304HXVVSULFS637 | Rows per Set N/A Single | Bore (d) N/A 20.000 mm | O.D. (D) N/A 1.4567 in37 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 340 lbf1510 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 790 lbf3520 N | Limiting Speed - Grease N/A 60200 rpm |
CAD
N/A
|
| 2MMVC9304HXVVDULFS637 | Rows per Set N/A Duplex | Bore (d) N/A 20.000 mm | O.D. (D) N/A 1.4567 in37 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 340 lbf1510 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 790 lbf3520 N | Limiting Speed - Grease N/A 60200 rpm |
CAD
N/A
|
| 2MMVC9304HX DUL | Rows per Set N/A Duplex | Bore (d) N/A 20.000 mm | O.D. (D) N/A 1.4567 in37 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 340 lbf1510 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 790 lbf3520 N | Limiting Speed - Grease N/A 60240 rpm |
CAD
N/A
|
| 2MMV9304HXVVSULFS637 | Rows per Set N/A Single | Bore (d) N/A 20.000 mm | O.D. (D) N/A 1.4567 in37 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 380 lbf1690 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 790 lbf3520 N | Limiting Speed - Grease N/A 50200 rpm |
CAD
N/A
|
| 2MMV9304HXVVDULFS637 | Rows per Set N/A Duplex | Bore (d) N/A 20.000 mm | O.D. (D) N/A 1.4567 in37 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 380 lbf1690 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 790 lbf3520 N | Limiting Speed - Grease N/A 50200 rpm |
CAD
N/A
|
| 2MMV9304HX SUL | Rows per Set N/A Single | Bore (d) N/A 20.000 mm | O.D. (D) N/A 1.4567 in37 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 380 lbf1690 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 790 lbf3520 N | Limiting Speed - Grease N/A 50200 rpm |
CAD
N/A
|
| 3MMV9104HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 20.000 mm | O.D. (D) N/A 1.6535 in42.000 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 800 lbf3570 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1880 lbf8370 N | Limiting Speed - Grease N/A 44000 rpm |
CAD
N/A
|
| 3MMVC9104HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 20.000 mm | O.D. (D) N/A 1.6535 in42.000 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 710 lbf3180 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1880 lbf8370 N | Limiting Speed - Grease N/A 52800 rpm |
CAD
N/A
|
| 2MMV9104HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 20.000 mm | O.D. (D) N/A 1.6535 in42.000 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 840 lbf3740 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1960 lbf8730 N | Limiting Speed - Grease N/A 48900 rpm |
CAD
N/A
|
| 2MMVC9104HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 20.000 mm | O.D. (D) N/A 1.6535 in42.000 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 750 lbf3330 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1960 lbf8730 N | Limiting Speed - Grease N/A 58700 rpm |
CAD
N/A
|
| 3MMV9104HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 20.000 mm | O.D. (D) N/A 1.6535 in42.000 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 800 lbf3570 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1880 lbf8370 N | Limiting Speed - Grease N/A 44000 rpm |
CAD
N/A
|
| 3MMVC9104HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 20.000 mm | O.D. (D) N/A 1.6535 in42.000 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 710 lbf3180 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1880 lbf8370 N | Limiting Speed - Grease N/A 52800 rpm |
CAD
N/A
|
| 2MMV9104HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 20.000 mm | O.D. (D) N/A 1.6535 in42.000 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 840 lbf3740 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1960 lbf8730 N | Limiting Speed - Grease N/A 48900 rpm |
CAD
N/A
|
| 2MMVC9104HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 20.000 mm | O.D. (D) N/A 1.6535 in42.000 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 750 lbf3330 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1960 lbf8730 N | Limiting Speed - Grease N/A 58700 rpm |
CAD
N/A
|
| 3MMV9104HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 20.000 mm | O.D. (D) N/A 1.6535 in42.000 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 800 lbf3570 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1880 lbf8370 N | Limiting Speed - Grease N/A 44000 rpm |
CAD
N/A
|
| 3MMVC9104HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 20.000 mm | O.D. (D) N/A 1.6535 in42.000 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 710 lbf3180 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1880 lbf8370 N | Limiting Speed - Grease N/A 52800 rpm |
CAD
N/A
|
| 2MMV9104HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 20.000 mm | O.D. (D) N/A 1.6535 in42.000 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 840 lbf3740 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1960 lbf8730 N | Limiting Speed - Grease N/A 48900 rpm |
CAD
N/A
|
| 2MMVC9104HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 20.000 mm | O.D. (D) N/A 1.6535 in42.000 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 750 lbf3330 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1960 lbf8730 N | Limiting Speed - Grease N/A 58700 rpm |
CAD
N/A
|
| 3MMV9104HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 20.000 mm | O.D. (D) N/A 1.6535 in42.000 mm | Total Width N/A 1.8896 in48.000 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 800 lbf3570 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1880 lbf8370 N | Limiting Speed - Grease N/A 44000 rpm |
CAD
N/A
|