CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
601 - 625 of 2670 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Rows per Set

Seal Type

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Total Width (in)

Total Width (mm)

Ball Type

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Part Number

Rows per Set

Bore (d)

O.D. (D)

Total Width

Contact Angle

Ball Type

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

CAD

N/A Duplex N/A 25 mm N/A 1.6535 in42.000 mm N/A 0.7086 in18 mm N/A 25 º N/A Ceramic N/A 390 lbf1735 N N/A 810 lbf3603 N N/A 45120 rpm N/A
N/A Duplex N/A 25 mm N/A 1.6535 in42.000 mm N/A 0.7086 in18 mm N/A 15 º N/A STEEL N/A 460 lbf2050 N N/A 850 lbf3800 N N/A 41800 rpm N/A
N/A Duplex N/A 25 mm N/A 1.6535 in42.000 mm N/A 0.7086 in18 mm N/A 15 º N/A Ceramic N/A 410 lbf1820 N N/A 850 lbf3800 N N/A 50200 rpm N/A
N/A Triplex N/A 25 mm N/A 1.6535 in42.000 mm N/A 1.0629 in27 mm N/A 25 º N/A STEEL N/A 430 lbf1913 N N/A 810 lbf3603 N N/A 37600 rpm N/A
N/A Triplex N/A 25 mm N/A 1.6535 in42.000 mm N/A 1.0629 in27 mm N/A 25 º N/A Ceramic N/A 390 lbf1735 N N/A 810 lbf3603 N N/A 45120 rpm N/A
N/A Triplex N/A 25 mm N/A 1.6535 in42.000 mm N/A 1.0629 in27 mm N/A 15 º N/A STEEL N/A 460 lbf2050 N N/A 850 lbf3800 N N/A 41800 rpm N/A
N/A Triplex N/A 25 mm N/A 1.6535 in42.000 mm N/A 1.0629 in27 mm N/A 15 º N/A Ceramic N/A 410 lbf1820 N N/A 850 lbf3800 N N/A 50200 rpm N/A
N/A Quadruplex N/A 25 mm N/A 1.6535 in42.000 mm N/A 1.4172 in36 mm N/A 25 º N/A STEEL N/A 430 lbf1913 N N/A 810 lbf3603 N N/A 37600 rpm N/A
N/A Quadruplex N/A 25 mm N/A 1.6535 in42.000 mm N/A 1.4172 in36 mm N/A 25 º N/A Ceramic N/A 390 lbf1735 N N/A 810 lbf3603 N N/A 45120 rpm N/A
N/A Quadruplex N/A 25 mm N/A 1.6535 in42.000 mm N/A 1.4172 in36 mm N/A 15 º N/A STEEL N/A 460 lbf2050 N N/A 850 lbf3800 N N/A 41800 rpm N/A
N/A Quadruplex N/A 25 mm N/A 1.6535 in42.000 mm N/A 1.4172 in36 mm N/A 15 º N/A Ceramic N/A 410 lbf1820 N N/A 850 lbf3800 N N/A 50200 rpm N/A
N/A Single N/A 25 mm N/A 1.6535 in42.000 mm N/A 0.3543 in9 mm N/A 25 º N/A STEEL N/A 430 lbf1913 N N/A 810 lbf3603 N N/A 37600 rpm N/A
N/A Single N/A 25 mm N/A 1.6535 in42.000 mm N/A 0.3543 in9 mm N/A 25 º N/A Ceramic N/A 390 lbf1735 N N/A 810 lbf3603 N N/A 45120 rpm N/A
N/A Single N/A 25 mm N/A 1.6535 in42.000 mm N/A 0.3543 in9 mm N/A 15 º N/A STEEL N/A 460 lbf2050 N N/A 850 lbf3800 N N/A 41800 rpm N/A
N/A Single N/A 25 mm N/A 1.6535 in42.000 mm N/A 0.3543 in9 mm N/A 15 º N/A Ceramic N/A 410 lbf1820 N N/A 850 lbf3800 N N/A 50200 rpm N/A
N/A Duplex N/A 25 mm N/A 1.6535 in42.000 mm N/A 0.7086 in18 mm N/A 25 º N/A STEEL N/A 430 lbf1913 N N/A 810 lbf3603 N N/A 37600 rpm N/A
N/A Duplex N/A 25 mm N/A 1.6535 in42.000 mm N/A 0.7086 in18 mm N/A 25 º N/A Ceramic N/A 390 lbf1735 N N/A 810 lbf3603 N N/A 45120 rpm N/A
N/A Duplex N/A 25 mm N/A 1.6535 in42.000 mm N/A 0.7086 in18 mm N/A 15 º N/A STEEL N/A 460 lbf2050 N N/A 850 lbf3800 N N/A 41800 rpm N/A
N/A Duplex N/A 25 mm N/A 1.6535 in42.000 mm N/A 0.7086 in18 mm N/A 15 º N/A Ceramic N/A 410 lbf1820 N N/A 850 lbf3800 N N/A 50200 rpm N/A
N/A Triplex N/A 25 mm N/A 1.6535 in42.000 mm N/A 1.0629 in27 mm N/A 25 º N/A STEEL N/A 430 lbf1913 N N/A 810 lbf3603 N N/A 37600 rpm N/A
N/A Triplex N/A 25 mm N/A 1.6535 in42.000 mm N/A 1.0629 in27 mm N/A 25 º N/A Ceramic N/A 390 lbf1735 N N/A 810 lbf3603 N N/A 45120 rpm N/A
N/A Triplex N/A 25 mm N/A 1.6535 in42.000 mm N/A 1.0629 in27 mm N/A 15 º N/A STEEL N/A 460 lbf2050 N N/A 850 lbf3800 N N/A 41800 rpm N/A
N/A Triplex N/A 25 mm N/A 1.6535 in42.000 mm N/A 1.0629 in27 mm N/A 15 º N/A Ceramic N/A 410 lbf1820 N N/A 850 lbf3800 N N/A 50200 rpm N/A
N/A Quadruplex N/A 25 mm N/A 1.6535 in42.000 mm N/A 1.4172 in36 mm N/A 25 º N/A STEEL N/A 430 lbf1913 N N/A 810 lbf3603 N N/A 37600 rpm N/A
N/A Quadruplex N/A 25 mm N/A 1.6535 in42.000 mm N/A 1.4172 in36 mm N/A 25 º N/A Ceramic N/A 390 lbf1735 N N/A 810 lbf3603 N N/A 45120 rpm N/A
601 - 625 of 2670 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »