CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken Fafnir
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Total Width (in)
Total Width (mm)
Ball Type
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Limiting Speed - Grease (rpm)
Limiting Speed - Oil (rpm)
Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Total Width |
Contact Angle |
Ball Type |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9305HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 25 mm | O.D. (D) N/A 1.6535 in42.000 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 460 lbf2050 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 850 lbf3800 N | Limiting Speed - Grease N/A 41800 rpm |
CAD
N/A
|
| 2MMVC9305HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 25 mm | O.D. (D) N/A 1.6535 in42.000 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 410 lbf1820 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 850 lbf3800 N | Limiting Speed - Grease N/A 50200 rpm |
CAD
N/A
|
| 2MMVC9305HXVVDULFS934 | Rows per Set N/A Duplex | Bore (d) N/A 25 mm | O.D. (D) N/A 1.6535 in42.000 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 410 lbf1820 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 850 lbf3800 N | Limiting Speed - Grease N/A 50160 rpm |
CAD
N/A
|
| 2MMV9305HXVVSULFS637 | Rows per Set N/A Single | Bore (d) N/A 25 mm | O.D. (D) N/A 1.6535 in42.000 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 460 lbf2050 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 850 lbf3800 N | Limiting Speed - Grease N/A 41800 rpm |
CAD
N/A
|
| 2MMV9305HXVVDULFS934 | Rows per Set N/A Duplex | Bore (d) N/A 25 mm | O.D. (D) N/A 1.6535 in42.000 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 460 lbf2050 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 850 lbf3800 N | Limiting Speed - Grease N/A 41800 rpm |
CAD
N/A
|
| 2MMV9305HXVVDULFS637 | Rows per Set N/A Duplex | Bore (d) N/A 25 mm | O.D. (D) N/A 1.6535 in42.000 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 460 lbf2050 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 850 lbf3800 N | Limiting Speed - Grease N/A 41800 rpm |
CAD
N/A
|
| 2MMV9305HX SUL | Rows per Set N/A Single | Bore (d) N/A 25 mm | O.D. (D) N/A 1.6535 in42.000 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 460 lbf2050 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 850 lbf3800 N | Limiting Speed - Grease N/A 41800 rpm |
CAD
N/A
|
| 3MMV9105HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 25 mm | O.D. (D) N/A 1.8504 in47.000 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 910 lbf4030 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1970 lbf8760 N | Limiting Speed - Grease N/A 40200 rpm |
CAD
N/A
|
| 3MMVC9105HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 25 mm | O.D. (D) N/A 1.8504 in47.000 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 810 lbf3590 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1970 lbf8760 N | Limiting Speed - Grease N/A 43920 rpm |
CAD
N/A
|
| 2MMV9105HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 25 mm | O.D. (D) N/A 1.8504 in47.000 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 950 lbf4240 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2070 lbf9190 N | Limiting Speed - Grease N/A 40700 rpm |
CAD
N/A
|
| 2MMVC9105HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 25 mm | O.D. (D) N/A 1.8504 in47.000 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 850 lbf3770 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2070 lbf9190 N | Limiting Speed - Grease N/A 48800 rpm |
CAD
N/A
|
| 3MMV9105HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 25 mm | O.D. (D) N/A 1.8504 in47.000 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 910 lbf4030 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1970 lbf8760 N | Limiting Speed - Grease N/A 40200 rpm |
CAD
N/A
|
| 3MMVC9105HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 25 mm | O.D. (D) N/A 1.8504 in47.000 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 810 lbf3590 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1970 lbf8760 N | Limiting Speed - Grease N/A 43920 rpm |
CAD
N/A
|
| 2MMV9105HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 25 mm | O.D. (D) N/A 1.8504 in47.000 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 950 lbf4240 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2070 lbf9190 N | Limiting Speed - Grease N/A 40700 rpm |
CAD
N/A
|
| 2MMVC9105HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 25 mm | O.D. (D) N/A 1.8504 in47.000 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 850 lbf3770 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2070 lbf9190 N | Limiting Speed - Grease N/A 48800 rpm |
CAD
N/A
|
| 3MMV9105HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 25 mm | O.D. (D) N/A 1.8504 in47.000 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 910 lbf4030 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1970 lbf8760 N | Limiting Speed - Grease N/A 40200 rpm |
CAD
N/A
|
| 3MMVC9105HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 25 mm | O.D. (D) N/A 1.8504 in47.000 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 810 lbf3590 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1970 lbf8760 N | Limiting Speed - Grease N/A 43920 rpm |
CAD
N/A
|
| 2MMV9105HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 25 mm | O.D. (D) N/A 1.8504 in47.000 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 950 lbf4240 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2070 lbf9190 N | Limiting Speed - Grease N/A 40700 rpm |
CAD
N/A
|
| 2MMVC9105HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 25 mm | O.D. (D) N/A 1.8504 in47.000 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 850 lbf3770 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2070 lbf9190 N | Limiting Speed - Grease N/A 48800 rpm |
CAD
N/A
|
| 3MMV9105HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 25 mm | O.D. (D) N/A 1.8504 in47.000 mm | Total Width N/A 1.8896 in48.000 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 910 lbf4030 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1970 lbf8760 N | Limiting Speed - Grease N/A 40200 rpm |
CAD
N/A
|
| 3MMVC9105HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 25 mm | O.D. (D) N/A 1.8504 in47.000 mm | Total Width N/A 1.8896 in48.000 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 810 lbf3590 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1970 lbf8760 N | Limiting Speed - Grease N/A 43920 rpm |
CAD
N/A
|
| 2MMV9105HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 25 mm | O.D. (D) N/A 1.8504 in47.000 mm | Total Width N/A 1.8896 in48.000 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 950 lbf4240 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2070 lbf9190 N | Limiting Speed - Grease N/A 40700 rpm |
CAD
N/A
|
| 2MMVC9105HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 25 mm | O.D. (D) N/A 1.8504 in47.000 mm | Total Width N/A 1.8896 in48.000 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 850 lbf3770 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2070 lbf9190 N | Limiting Speed - Grease N/A 48800 rpm |
CAD
N/A
|
| 3MMV9105HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 25 mm | O.D. (D) N/A 1.8504 in47.000 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 910 lbf4030 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1970 lbf8760 N | Limiting Speed - Grease N/A 40200 rpm |
CAD
N/A
|
| 3MMVC9105HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 25 mm | O.D. (D) N/A 1.8504 in47.000 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 810 lbf3590 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1970 lbf8760 N | Limiting Speed - Grease N/A 43920 rpm |
CAD
N/A
|