CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken Fafnir
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Total Width (in)
Total Width (mm)
Ball Type
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Limiting Speed - Grease (rpm)
Limiting Speed - Oil (rpm)
Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Total Width |
Contact Angle |
Ball Type |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9106HXCRTUM | Rows per Set N/A Triplex | Bore (d) N/A 30 mm | O.D. (D) N/A 2.1654 in55.000 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1170 lbf5210 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2680 lbf11900 N | Limiting Speed - Grease N/A 40300 rpm |
CAD
N/A
|
| 3MMV9106HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 30 mm | O.D. (D) N/A 2.1654 in55.000 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 1260 lbf5600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2550 lbf11300 N | Limiting Speed - Grease N/A 33200 rpm |
CAD
N/A
|
| 3MMVC9106HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 30 mm | O.D. (D) N/A 2.1654 in55.000 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1120 lbf4990 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2550 lbf11300 N | Limiting Speed - Grease N/A 36240 rpm |
CAD
N/A
|
| 2MMV9106HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 30 mm | O.D. (D) N/A 2.1654 in55.000 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 1320 lbf5850 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2680 lbf11900 N | Limiting Speed - Grease N/A 33600 rpm |
CAD
N/A
|
| 2MMVC9106HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 30 mm | O.D. (D) N/A 2.1654 in55.000 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1170 lbf5210 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2680 lbf11900 N | Limiting Speed - Grease N/A 40300 rpm |
CAD
N/A
|
| 3MMV9106HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 30 mm | O.D. (D) N/A 2.1654 in55.000 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 1260 lbf5600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2550 lbf11300 N | Limiting Speed - Grease N/A 33200 rpm |
CAD
N/A
|
| 3MMVC9106HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 30 mm | O.D. (D) N/A 2.1654 in55.000 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1120 lbf4990 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2550 lbf11300 N | Limiting Speed - Grease N/A 36240 rpm |
CAD
N/A
|
| 2MMV9106HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 30 mm | O.D. (D) N/A 2.1654 in55.000 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 1320 lbf5850 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2680 lbf11900 N | Limiting Speed - Grease N/A 33600 rpm |
CAD
N/A
|
| 2MMVC9106HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 30 mm | O.D. (D) N/A 2.1654 in55.000 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1170 lbf5210 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2680 lbf11900 N | Limiting Speed - Grease N/A 40300 rpm |
CAD
N/A
|
| 3MMV9106HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 30 mm | O.D. (D) N/A 2.1654 in55.000 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 1260 lbf5600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2550 lbf11300 N | Limiting Speed - Grease N/A 33200 rpm |
CAD
N/A
|
| 3MMVC9106HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 30 mm | O.D. (D) N/A 2.1654 in55.000 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1120 lbf4990 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2550 lbf11300 N | Limiting Speed - Grease N/A 36240 rpm |
CAD
N/A
|
| 2MMV9106HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 30 mm | O.D. (D) N/A 2.1654 in55.000 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 1320 lbf5850 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2680 lbf11900 N | Limiting Speed - Grease N/A 33600 rpm |
CAD
N/A
|
| 2MMVC9106HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 30 mm | O.D. (D) N/A 2.1654 in55.000 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1170 lbf5210 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2680 lbf11900 N | Limiting Speed - Grease N/A 40300 rpm |
CAD
N/A
|
| 3MMV9106HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 30 mm | O.D. (D) N/A 2.1654 in55.000 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 1260 lbf5600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2550 lbf11300 N | Limiting Speed - Grease N/A 33200 rpm |
CAD
N/A
|
| 3MMVC9106HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 30 mm | O.D. (D) N/A 2.1654 in55.000 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1120 lbf4990 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2550 lbf11300 N | Limiting Speed - Grease N/A 36240 rpm |
CAD
N/A
|
| 2MMV9106HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 30 mm | O.D. (D) N/A 2.1654 in55.000 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 1320 lbf5850 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2680 lbf11900 N | Limiting Speed - Grease N/A 33600 rpm |
CAD
N/A
|
| 2MMVC9106HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 30 mm | O.D. (D) N/A 2.1654 in55.000 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1170 lbf5210 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2680 lbf11900 N | Limiting Speed - Grease N/A 40300 rpm |
CAD
N/A
|
| 3MMV9106HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 30 mm | O.D. (D) N/A 2.1654 in55.000 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 1260 lbf5600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2550 lbf11300 N | Limiting Speed - Grease N/A 33200 rpm |
CAD
N/A
|
| 3MMVC9106HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 30 mm | O.D. (D) N/A 2.1654 in55.000 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1120 lbf4990 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2550 lbf11300 N | Limiting Speed - Grease N/A 36240 rpm |
CAD
N/A
|
| 2MMV9106HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 30 mm | O.D. (D) N/A 2.1654 in55.000 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 1320 lbf5850 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2680 lbf11900 N | Limiting Speed - Grease N/A 33600 rpm |
CAD
N/A
|
| 2MMVC9106HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 30 mm | O.D. (D) N/A 2.1654 in55.000 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1170 lbf5210 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2680 lbf11900 N | Limiting Speed - Grease N/A 40300 rpm |
CAD
N/A
|
| 3MMVC9106HXVVTULFS637 | Rows per Set N/A Triplex | Bore (d) N/A 30 mm | O.D. (D) N/A 2.1654 in55.000 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1120 lbf4990 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2550 lbf11300 N | Limiting Speed - Grease N/A 39800 rpm |
CAD
N/A
|
| 3MMVC9106HXVVSUMFS637 | Rows per Set N/A Single | Bore (d) N/A 30 mm | O.D. (D) N/A 2.1654 in55.000 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1120 lbf4990 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2550 lbf11300 N | Limiting Speed - Grease N/A 39800 rpm |
CAD
N/A
|
| 3MMVC9106HXVVSULFS637 | Rows per Set N/A Single | Bore (d) N/A 30 mm | O.D. (D) N/A 2.1654 in55.000 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1120 lbf4990 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2550 lbf11300 N | Limiting Speed - Grease N/A 39800 rpm |
CAD
N/A
|
| 3MMVC9106HXVVDUMFS637 | Rows per Set N/A Duplex | Bore (d) N/A 30 mm | O.D. (D) N/A 2.1654 in55.000 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1120 lbf4990 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2550 lbf11300 N | Limiting Speed - Grease N/A 39800 rpm |
CAD
N/A
|