CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken Fafnir
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Total Width (in)
Total Width (mm)
Ball Type
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Limiting Speed - Grease (rpm)
Limiting Speed - Oil (rpm)
Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Total Width |
Contact Angle |
Ball Type |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9108HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 40 mm | O.D. (D) N/A 2.6772 in68.000 mm | Total Width N/A 0.5906 in15 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 1820 lbf8090 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3310 lbf14700 N | Limiting Speed - Grease N/A 23600 rpm |
CAD
N/A
|
| 3MMVC9108HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 40 mm | O.D. (D) N/A 2.6772 in68.000 mm | Total Width N/A 0.5906 in15 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1620 lbf7200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3310 lbf14700 N | Limiting Speed - Grease N/A 31200 rpm |
CAD
N/A
|
| 2MMV9108HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 40 mm | O.D. (D) N/A 2.6772 in68.000 mm | Total Width N/A 0.5906 in15 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 1910 lbf8510 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3490 lbf15500 N | Limiting Speed - Grease N/A 26200 rpm |
CAD
N/A
|
| 2MMVC9108HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 40 mm | O.D. (D) N/A 2.6772 in68.000 mm | Total Width N/A 0.5906 in15 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1700 lbf7580 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3490 lbf15500 N | Limiting Speed - Grease N/A 31500 rpm |
CAD
N/A
|
| 3MMV9108HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 40 mm | O.D. (D) N/A 2.6772 in68.000 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 1820 lbf8090 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3310 lbf14700 N | Limiting Speed - Grease N/A 23600 rpm |
CAD
N/A
|
| 3MMVC9108HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 40 mm | O.D. (D) N/A 2.6772 in68.000 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1620 lbf7200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3310 lbf14700 N | Limiting Speed - Grease N/A 31200 rpm |
CAD
N/A
|
| 2MMV9108HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 40 mm | O.D. (D) N/A 2.6772 in68.000 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 1910 lbf8510 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3490 lbf15500 N | Limiting Speed - Grease N/A 26200 rpm |
CAD
N/A
|
| 2MMVC9108HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 40 mm | O.D. (D) N/A 2.6772 in68.000 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1700 lbf7580 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3490 lbf15500 N | Limiting Speed - Grease N/A 31500 rpm |
CAD
N/A
|
| 3MMV9108HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 40 mm | O.D. (D) N/A 2.6772 in68.000 mm | Total Width N/A 1.7718 in45 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 1820 lbf8090 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3310 lbf14700 N | Limiting Speed - Grease N/A 23600 rpm |
CAD
N/A
|
| 3MMVC9108HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 40 mm | O.D. (D) N/A 2.6772 in68.000 mm | Total Width N/A 1.7718 in45 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1620 lbf7200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3310 lbf14700 N | Limiting Speed - Grease N/A 31200 rpm |
CAD
N/A
|
| 2MMV9108HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 40 mm | O.D. (D) N/A 2.6772 in68.000 mm | Total Width N/A 1.7718 in45 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 1910 lbf8510 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3490 lbf15500 N | Limiting Speed - Grease N/A 26200 rpm |
CAD
N/A
|
| 2MMVC9108HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 40 mm | O.D. (D) N/A 2.6772 in68.000 mm | Total Width N/A 1.7718 in45 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1700 lbf7580 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3490 lbf15500 N | Limiting Speed - Grease N/A 31500 rpm |
CAD
N/A
|
| 3MMV9108HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 40 mm | O.D. (D) N/A 2.6772 in68.000 mm | Total Width N/A 2.3624 in60 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 1820 lbf8090 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3310 lbf14700 N | Limiting Speed - Grease N/A 23600 rpm |
CAD
N/A
|
| 3MMVC9108HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 40 mm | O.D. (D) N/A 2.6772 in68.000 mm | Total Width N/A 2.3624 in60 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1620 lbf7200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3310 lbf14700 N | Limiting Speed - Grease N/A 31200 rpm |
CAD
N/A
|
| 2MMV9108HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 40 mm | O.D. (D) N/A 2.6772 in68.000 mm | Total Width N/A 2.3624 in60 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 1910 lbf8510 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3490 lbf15500 N | Limiting Speed - Grease N/A 26200 rpm |
CAD
N/A
|
| 2MMVC9108HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 40 mm | O.D. (D) N/A 2.6772 in68.000 mm | Total Width N/A 2.3624 in60 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1700 lbf7580 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3490 lbf15500 N | Limiting Speed - Grease N/A 31500 rpm |
CAD
N/A
|
| 3MMVC9108HXVVSUMFS637 | Rows per Set N/A Single | Bore (d) N/A 40 mm | O.D. (D) N/A 2.6772 in68.000 mm | Total Width N/A 0.5906 in15 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1620 lbf7200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3310 lbf14700 N | Limiting Speed - Grease N/A 31200 rpm |
CAD
N/A
|
| 3MMVC9108HXVVSULFS637 | Rows per Set N/A Single | Bore (d) N/A 40 mm | O.D. (D) N/A 2.6772 in68.000 mm | Total Width N/A 0.5906 in15 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1620 lbf7200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3310 lbf14700 N | Limiting Speed - Grease N/A 31200 rpm |
CAD
N/A
|
| 3MMVC9108HXVVQUMFS637 | Rows per Set N/A Quadruplex | Bore (d) N/A 40 mm | O.D. (D) N/A 2.6772 in68.000 mm | Total Width N/A 2.3624 in60 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1620 lbf7200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3310 lbf14700 N | Limiting Speed - Grease N/A 31200 rpm |
CAD
N/A
|
| 3MMVC9108HXVVDUMFS637 | Rows per Set N/A Duplex | Bore (d) N/A 40 mm | O.D. (D) N/A 2.6772 in68.000 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1620 lbf7200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3310 lbf14700 N | Limiting Speed - Grease N/A 31200 rpm |
CAD
N/A
|
| 3MMVC9108HXVVDULFS934 | Rows per Set N/A Duplex | Bore (d) N/A 40 mm | O.D. (D) N/A 2.6772 in68.000 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1620 lbf7200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3310 lbf14700 N | Limiting Speed - Grease N/A 31200 rpm |
CAD
N/A
|
| 3MMVC9108HX DUL | Rows per Set N/A Duplex | Bore (d) N/A 40 mm | O.D. (D) N/A 2.6772 in68.000 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1620 lbf7200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3310 lbf14700 N | Limiting Speed - Grease N/A 28320 rpm |
CAD
N/A
|
| 3MMV9108HXVVSUMFS637 | Rows per Set N/A Single | Bore (d) N/A 40 mm | O.D. (D) N/A 2.6772 in68.000 mm | Total Width N/A 0.5906 in15 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 1820 lbf8090 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3310 lbf14700 N | Limiting Speed - Grease N/A 26000 rpm |
CAD
N/A
|
| 3MMV9108HXVVDUMFS637 | Rows per Set N/A Duplex | Bore (d) N/A 40 mm | O.D. (D) N/A 2.6772 in68.000 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 1820 lbf8090 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3310 lbf14700 N | Limiting Speed - Grease N/A 26000 rpm |
CAD
N/A
|
| 3MMV9108HXVVDUMFS545 | Rows per Set N/A Duplex | Bore (d) N/A 40 mm | O.D. (D) N/A 2.6772 in68.000 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 1820 lbf8090 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3310 lbf14700 N | Limiting Speed - Grease N/A 26000 rpm |
CAD
N/A
|