CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken Fafnir
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Total Width (in)
Total Width (mm)
Ball Type
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Limiting Speed - Grease (rpm)
Limiting Speed - Oil (rpm)
Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Total Width |
Contact Angle |
Ball Type |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9109HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.9528 in75 mm | Total Width N/A 1.8897 in48.000 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2540 lbf11300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4690 lbf20800 N | Limiting Speed - Grease N/A 23900 rpm |
CAD
N/A
|
| 2MMVC9109HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.9528 in75 mm | Total Width N/A 1.8897 in48.000 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2260 lbf10100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4690 lbf20800 N | Limiting Speed - Grease N/A 28700 rpm |
CAD
N/A
|
| 3MMV9109HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.9528 in75 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2420 lbf10800 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4460 lbf19800 N | Limiting Speed - Grease N/A 21500 rpm |
CAD
N/A
|
| 3MMVC9109HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.9528 in75 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2160 lbf9590 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4460 lbf19800 N | Limiting Speed - Grease N/A 25800 rpm |
CAD
N/A
|
| 2MMV9109HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.9528 in75 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2540 lbf11300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4690 lbf20800 N | Limiting Speed - Grease N/A 23900 rpm |
CAD
N/A
|
| 2MMVC9109HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.9528 in75 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2260 lbf10100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4690 lbf20800 N | Limiting Speed - Grease N/A 28700 rpm |
CAD
N/A
|
| 3MMV9109HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.9528 in75 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2420 lbf10800 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4460 lbf19800 N | Limiting Speed - Grease N/A 21500 rpm |
CAD
N/A
|
| 3MMVC9109HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.9528 in75 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2160 lbf9590 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4460 lbf19800 N | Limiting Speed - Grease N/A 25800 rpm |
CAD
N/A
|
| 2MMV9109HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.9528 in75 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2540 lbf11300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4690 lbf20800 N | Limiting Speed - Grease N/A 23900 rpm |
CAD
N/A
|
| 2MMVC9109HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.9528 in75 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2260 lbf10100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4690 lbf20800 N | Limiting Speed - Grease N/A 28700 rpm |
CAD
N/A
|
| 3MMV9109HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.9528 in75 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2420 lbf10800 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4460 lbf19800 N | Limiting Speed - Grease N/A 21500 rpm |
CAD
N/A
|
| 3MMVC9109HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.9528 in75 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2160 lbf9590 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4460 lbf19800 N | Limiting Speed - Grease N/A 25800 rpm |
CAD
N/A
|
| 2MMV9109HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.9528 in75 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2540 lbf11300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4690 lbf20800 N | Limiting Speed - Grease N/A 23900 rpm |
CAD
N/A
|
| 2MMVC9109HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.9528 in75 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2260 lbf10100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4690 lbf20800 N | Limiting Speed - Grease N/A 28700 rpm |
CAD
N/A
|
| 3MMV9109HXCRTUM | Rows per Set N/A Triplex | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.9528 in75 mm | Total Width N/A 1.8897 in48.000 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2420 lbf10800 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4460 lbf19800 N | Limiting Speed - Grease N/A 21500 rpm |
CAD
N/A
|
| 3MMVC9109HXCRTUM | Rows per Set N/A Triplex | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.9528 in75 mm | Total Width N/A 1.8897 in48.000 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2160 lbf9590 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4460 lbf19800 N | Limiting Speed - Grease N/A 25800 rpm |
CAD
N/A
|
| 2MMV9109HXCRTUM | Rows per Set N/A Triplex | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.9528 in75 mm | Total Width N/A 1.8897 in48.000 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2540 lbf11300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4690 lbf20800 N | Limiting Speed - Grease N/A 23900 rpm |
CAD
N/A
|
| 2MMVC9109HXCRTUM | Rows per Set N/A Triplex | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.9528 in75 mm | Total Width N/A 1.8897 in48.000 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2260 lbf10100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4690 lbf20800 N | Limiting Speed - Grease N/A 28700 rpm |
CAD
N/A
|
| 3MMV9109HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.9528 in75 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2420 lbf10800 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4460 lbf19800 N | Limiting Speed - Grease N/A 21500 rpm |
CAD
N/A
|
| 3MMVC9109HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.9528 in75 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2160 lbf9590 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4460 lbf19800 N | Limiting Speed - Grease N/A 25800 rpm |
CAD
N/A
|
| 2MMV9109HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.9528 in75 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2540 lbf11300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4690 lbf20800 N | Limiting Speed - Grease N/A 23900 rpm |
CAD
N/A
|
| 2MMVC9109HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.9528 in75 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2260 lbf10100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4690 lbf20800 N | Limiting Speed - Grease N/A 28700 rpm |
CAD
N/A
|
| 3MMV9109HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.9528 in75 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2420 lbf10800 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4460 lbf19800 N | Limiting Speed - Grease N/A 21500 rpm |
CAD
N/A
|
| 3MMVC9109HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.9528 in75 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2160 lbf9590 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4460 lbf19800 N | Limiting Speed - Grease N/A 25800 rpm |
CAD
N/A
|
| 2MMV9109HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.9528 in75 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2540 lbf11300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4690 lbf20800 N | Limiting Speed - Grease N/A 23900 rpm |
CAD
N/A
|