CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken Fafnir
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Total Width (in)
Total Width (mm)
Ball Type
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Limiting Speed - Grease (rpm)
Limiting Speed - Oil (rpm)
Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Total Width |
Contact Angle |
Ball Type |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9316HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 80 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3110 lbf13833 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4770 lbf21217 N | Limiting Speed - Grease N/A 17300 rpm |
CAD
N/A
|
| 2MMV9316HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 80 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 1.8897 in48.000 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3750 lbf16700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5060 lbf22500 N | Limiting Speed - Grease N/A 14500 rpm |
CAD
N/A
|
| 2MMVC9316HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 80 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 1.8897 in48.000 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3340 lbf14860 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5060 lbf22500 N | Limiting Speed - Grease N/A 17400 rpm |
CAD
N/A
|
| 3MMV9316HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 80 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 1.8897 in48.000 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3500 lbf15568 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4770 lbf21217 N | Limiting Speed - Grease N/A 13100 rpm |
CAD
N/A
|
| 3MMVC9316HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 80 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 1.8897 in48.000 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3110 lbf13833 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4770 lbf21217 N | Limiting Speed - Grease N/A 17300 rpm |
CAD
N/A
|
| 2MMV9316HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 80 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3750 lbf16700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5060 lbf22500 N | Limiting Speed - Grease N/A 14500 rpm |
CAD
N/A
|
| 2MMVC9316HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 80 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3340 lbf14860 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5060 lbf22500 N | Limiting Speed - Grease N/A 17400 rpm |
CAD
N/A
|
| 3MMV9316HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 80 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3500 lbf15568 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4770 lbf21217 N | Limiting Speed - Grease N/A 13100 rpm |
CAD
N/A
|
| 3MMVC9316HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 80 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3110 lbf13833 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4770 lbf21217 N | Limiting Speed - Grease N/A 17300 rpm |
CAD
N/A
|
| 3MMVC9316HXVVSULFS934 | Rows per Set N/A Single | Bore (d) N/A 80 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3110 lbf13833 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4770 lbf21217 N | Limiting Speed - Grease N/A 17300 rpm |
CAD
N/A
|
| 3MMVC9316HXVVDULFS934 | Rows per Set N/A Duplex | Bore (d) N/A 80 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3110 lbf13833 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4770 lbf21217 N | Limiting Speed - Grease N/A 17300 rpm |
CAD
N/A
|
| 3MMVC9316HXVVDULFS637 | Rows per Set N/A Duplex | Bore (d) N/A 80 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3110 lbf13833 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4770 lbf21217 N | Limiting Speed - Grease N/A 17300 rpm |
CAD
N/A
|
| 3MMVC9316HX DUL | Rows per Set N/A Duplex | Bore (d) N/A 80 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3110 lbf13833 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4770 lbf21217 N | Limiting Speed - Grease N/A 15720 rpm |
CAD
N/A
|
| 3MMV9316HXVVDULFS934 | Rows per Set N/A Duplex | Bore (d) N/A 80 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3500 lbf15568 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4770 lbf21217 N | Limiting Speed - Grease N/A 14400 rpm |
CAD
N/A
|
| 3MMV9316HXVVDULFS637 | Rows per Set N/A Duplex | Bore (d) N/A 80 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3500 lbf15568 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4770 lbf21217 N | Limiting Speed - Grease N/A 14400 rpm |
CAD
N/A
|
| 2MMVC9316HXVVQULFS637 | Rows per Set N/A Quadruplex | Bore (d) N/A 80 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3340 lbf14860 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5060 lbf22500 N | Limiting Speed - Grease N/A 17400 rpm |
CAD
N/A
|
| 2MMVC9316HXVVDULFS637 | Rows per Set N/A Duplex | Bore (d) N/A 80 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3340 lbf14860 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5060 lbf22500 N | Limiting Speed - Grease N/A 17400 rpm |
CAD
N/A
|
| 2MMVC9316HX DUL | Rows per Set N/A Duplex | Bore (d) N/A 80 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3340 lbf14860 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5060 lbf22500 N | Limiting Speed - Grease N/A 17400 rpm |
CAD
N/A
|
| 2MMV9316HXVVDULFS637 | Rows per Set N/A Duplex | Bore (d) N/A 80 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3750 lbf16700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5060 lbf22500 N | Limiting Speed - Grease N/A 14500 rpm |
CAD
N/A
|
| 3MMV9116HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 80 mm | O.D. (D) N/A 4.9213 in125 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 5880 lbf26200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7740 lbf34400 N | Limiting Speed - Grease N/A 13100 rpm |
CAD
N/A
|
| 3MMVC9116HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 80 mm | O.D. (D) N/A 4.9213 in125 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 5240 lbf23300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7740 lbf34400 N | Limiting Speed - Grease N/A 14280 rpm |
CAD
N/A
|
| 2MMV9116HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 80 mm | O.D. (D) N/A 4.9213 in125 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 6210 lbf27600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8210 lbf36500 N | Limiting Speed - Grease N/A 13200 rpm |
CAD
N/A
|
| 2MMVC9116HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 80 mm | O.D. (D) N/A 4.9213 in125 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 5530 lbf24600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8210 lbf36500 N | Limiting Speed - Grease N/A 15900 rpm |
CAD
N/A
|
| 3MMV9116HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 80 mm | O.D. (D) N/A 4.9213 in125 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 5880 lbf26200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7740 lbf34400 N | Limiting Speed - Grease N/A 13100 rpm |
CAD
N/A
|
| 3MMVC9116HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 80 mm | O.D. (D) N/A 4.9213 in125 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 5240 lbf23300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7740 lbf34400 N | Limiting Speed - Grease N/A 14280 rpm |
CAD
N/A
|