CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken Fafnir
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Total Width (in)
Total Width (mm)
Ball Type
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Limiting Speed - Grease (rpm)
Limiting Speed - Oil (rpm)
Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Total Width |
Contact Angle |
Ball Type |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9116HXVVSULFS637 | Rows per Set N/A Single | Bore (d) N/A 80 mm | O.D. (D) N/A 4.9213 in125 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 5530 lbf24600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8210 lbf36500 N | Limiting Speed - Grease N/A 15900 rpm |
CAD
N/A
|
| 2MMVC9116HXVVDUMFS637 | Rows per Set N/A Duplex | Bore (d) N/A 80 mm | O.D. (D) N/A 4.9213 in125 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 5530 lbf24600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8210 lbf36500 N | Limiting Speed - Grease N/A 15900 rpm |
CAD
N/A
|
| 2MMVC9116HXVVDULFS637 | Rows per Set N/A Duplex | Bore (d) N/A 80 mm | O.D. (D) N/A 4.9213 in125 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 5530 lbf24600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8210 lbf36500 N | Limiting Speed - Grease N/A 15900 rpm |
CAD
N/A
|
| 2MMVC9116HXCRDUX | Rows per Set N/A Duplex | Bore (d) N/A 80 mm | O.D. (D) N/A 4.9213 in125 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 5530 lbf24600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8210 lbf36500 N | Limiting Speed - Grease N/A 15900 rpm |
CAD
N/A
|
| 2MMV9116HXVVSUMFS637 | Rows per Set N/A Single | Bore (d) N/A 80 mm | O.D. (D) N/A 4.9213 in125 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 6210 lbf27600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8210 lbf36500 N | Limiting Speed - Grease N/A 13200 rpm |
CAD
N/A
|
| 2MMV9116HXVVSULFS889 | Rows per Set N/A Single | Bore (d) N/A 80 mm | O.D. (D) N/A 4.9213 in125 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 6210 lbf27600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8210 lbf36500 N | Limiting Speed - Grease N/A 13200 rpm |
CAD
N/A
|
| 2MMV9116HXVVDUMFS637 | Rows per Set N/A Duplex | Bore (d) N/A 80 mm | O.D. (D) N/A 4.9213 in125 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 6210 lbf27600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8210 lbf36500 N | Limiting Speed - Grease N/A 13200 rpm |
CAD
N/A
|
| 2MMV9116HXVVDULFS637 | Rows per Set N/A Duplex | Bore (d) N/A 80 mm | O.D. (D) N/A 4.9213 in125 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 6210 lbf27600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8210 lbf36500 N | Limiting Speed - Grease N/A 13200 rpm |
CAD
N/A
|
| 2MMV9317HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 85 mm | O.D. (D) N/A 4.7244 in120.000 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 4310 lbf19170 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5790 lbf25750 N | Limiting Speed - Grease N/A 13500 rpm |
CAD
N/A
|
| 2MMVC9317HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 85 mm | O.D. (D) N/A 4.7244 in120.000 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3830 lbf17030 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5790 lbf25750 N | Limiting Speed - Grease N/A 16200 rpm |
CAD
N/A
|
| 3MMV9317HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 85 mm | O.D. (D) N/A 4.7244 in120.000 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 4010 lbf17836 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5450 lbf24242 N | Limiting Speed - Grease N/A 12200 rpm |
CAD
N/A
|
| 3MMVC9317HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 85 mm | O.D. (D) N/A 4.7244 in120.000 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3570 lbf15879 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5450 lbf24242 N | Limiting Speed - Grease N/A 14640 rpm |
CAD
N/A
|
| 2MMV9317HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 85 mm | O.D. (D) N/A 4.7244 in120.000 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 4310 lbf19170 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5790 lbf25750 N | Limiting Speed - Grease N/A 13500 rpm |
CAD
N/A
|
| 2MMVC9317HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 85 mm | O.D. (D) N/A 4.7244 in120.000 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3830 lbf17030 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5790 lbf25750 N | Limiting Speed - Grease N/A 16200 rpm |
CAD
N/A
|
| 3MMV9317HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 85 mm | O.D. (D) N/A 4.7244 in120.000 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 4010 lbf17836 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5450 lbf24242 N | Limiting Speed - Grease N/A 12200 rpm |
CAD
N/A
|
| 3MMVC9317HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 85 mm | O.D. (D) N/A 4.7244 in120.000 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3570 lbf15879 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5450 lbf24242 N | Limiting Speed - Grease N/A 14640 rpm |
CAD
N/A
|
| 2MMV9317HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 85 mm | O.D. (D) N/A 4.7244 in120.000 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 4310 lbf19170 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5790 lbf25750 N | Limiting Speed - Grease N/A 13500 rpm |
CAD
N/A
|
| 2MMVC9317HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 85 mm | O.D. (D) N/A 4.7244 in120.000 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3830 lbf17030 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5790 lbf25750 N | Limiting Speed - Grease N/A 16200 rpm |
CAD
N/A
|
| 3MMV9317HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 85 mm | O.D. (D) N/A 4.7244 in120.000 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 4010 lbf17836 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5450 lbf24242 N | Limiting Speed - Grease N/A 12200 rpm |
CAD
N/A
|
| 3MMVC9317HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 85 mm | O.D. (D) N/A 4.7244 in120.000 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3570 lbf15879 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5450 lbf24242 N | Limiting Speed - Grease N/A 14640 rpm |
CAD
N/A
|
| 2MMV9317HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 85 mm | O.D. (D) N/A 4.7244 in120.000 mm | Total Width N/A 2.8348 in72.000 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 4310 lbf19170 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5790 lbf25750 N | Limiting Speed - Grease N/A 13500 rpm |
CAD
N/A
|
| 2MMVC9317HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 85 mm | O.D. (D) N/A 4.7244 in120.000 mm | Total Width N/A 2.8348 in72.000 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3830 lbf17030 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5790 lbf25750 N | Limiting Speed - Grease N/A 16200 rpm |
CAD
N/A
|
| 3MMV9317HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 85 mm | O.D. (D) N/A 4.7244 in120.000 mm | Total Width N/A 2.8348 in72.000 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 4010 lbf17836 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5450 lbf24242 N | Limiting Speed - Grease N/A 12200 rpm |
CAD
N/A
|
| 3MMVC9317HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 85 mm | O.D. (D) N/A 4.7244 in120.000 mm | Total Width N/A 2.8348 in72.000 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3570 lbf15879 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5450 lbf24242 N | Limiting Speed - Grease N/A 14640 rpm |
CAD
N/A
|
| 2MMV9317HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 85 mm | O.D. (D) N/A 4.7244 in120.000 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 4310 lbf19170 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5790 lbf25750 N | Limiting Speed - Grease N/A 13500 rpm |
CAD
N/A
|