CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken Fafnir
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Total Width (in)
Total Width (mm)
Ball Type
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Limiting Speed - Grease (rpm)
Limiting Speed - Oil (rpm)
Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Total Width |
Contact Angle |
Ball Type |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9118HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 90 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 2.8347 in72.000 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 7040 lbf31300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8630 lbf38400 N | Limiting Speed - Grease N/A 11700 rpm |
CAD
N/A
|
| 2MMVC9118HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 90 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 2.8347 in72.000 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 6260 lbf27900 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8630 lbf38400 N | Limiting Speed - Grease N/A 14000 rpm |
CAD
N/A
|
| 3MMV9118HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 90 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 6600 lbf29400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8150 lbf36200 N | Limiting Speed - Grease N/A 11600 rpm |
CAD
N/A
|
| 3MMVC9118HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 90 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 5880 lbf26100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8150 lbf36200 N | Limiting Speed - Grease N/A 13900 rpm |
CAD
N/A
|
| 2MMV9118HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 90 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 7040 lbf31300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8630 lbf38400 N | Limiting Speed - Grease N/A 11700 rpm |
CAD
N/A
|
| 2MMVC9118HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 90 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 6260 lbf27900 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8630 lbf38400 N | Limiting Speed - Grease N/A 14000 rpm |
CAD
N/A
|
| 3MMVC9118HXVVSUMFS637 | Rows per Set N/A Single | Bore (d) N/A 90 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 5880 lbf26100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8150 lbf36200 N | Limiting Speed - Grease N/A 13900 rpm |
CAD
N/A
|
| 3MMVC9118HXVVSULFS637 | Rows per Set N/A Single | Bore (d) N/A 90 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 5880 lbf26100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8150 lbf36200 N | Limiting Speed - Grease N/A 13900 rpm |
CAD
N/A
|
| 3MMVC9118HXVVDUMFS637 | Rows per Set N/A Duplex | Bore (d) N/A 90 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 1.8898 in48.000 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 5880 lbf26100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8150 lbf36200 N | Limiting Speed - Grease N/A 13900 rpm |
CAD
N/A
|
| 3MMVC9118HXVVDULFS637 | Rows per Set N/A Duplex | Bore (d) N/A 90 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 1.8898 in48.000 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 5880 lbf26100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8150 lbf36200 N | Limiting Speed - Grease N/A 13900 rpm |
CAD
N/A
|
| 3MMVC9118HX QUL | Rows per Set N/A Quadruplex | Bore (d) N/A 90 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 5880 lbf26100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8150 lbf36200 N | Limiting Speed - Grease N/A 12600 rpm |
CAD
N/A
|
| 3MMV9118HXVVSUMFS637 | Rows per Set N/A Single | Bore (d) N/A 90 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 6600 lbf29400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8150 lbf36200 N | Limiting Speed - Grease N/A 11600 rpm |
CAD
N/A
|
| 3MMV9118HXVVDUMFS637 | Rows per Set N/A Duplex | Bore (d) N/A 90 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 1.8898 in48.000 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 6600 lbf29400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8150 lbf36200 N | Limiting Speed - Grease N/A 11600 rpm |
CAD
N/A
|
| 3MMV9118HX DUL | Rows per Set N/A Duplex | Bore (d) N/A 90 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 1.8898 in48.000 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 6600 lbf29400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8150 lbf36200 N | Limiting Speed - Grease N/A 10500 rpm |
CAD
N/A
|
| 2MMVC9118HXVVSUMFS637 | Rows per Set N/A Single | Bore (d) N/A 90 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 6260 lbf27900 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8630 lbf38400 N | Limiting Speed - Grease N/A 14000 rpm |
CAD
N/A
|
| 2MMVC9118HXVVSULFS637 | Rows per Set N/A Single | Bore (d) N/A 90 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 6260 lbf27900 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8630 lbf38400 N | Limiting Speed - Grease N/A 14000 rpm |
CAD
N/A
|
| 2MMVC9118HXVVDUMFS637 | Rows per Set N/A Duplex | Bore (d) N/A 90 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 1.8898 in48.000 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 6260 lbf27900 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8630 lbf38400 N | Limiting Speed - Grease N/A 14000 rpm |
CAD
N/A
|
| 2MMVC9118HXVVDULFS637 | Rows per Set N/A Duplex | Bore (d) N/A 90 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 1.8898 in48.000 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 6260 lbf27900 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8630 lbf38400 N | Limiting Speed - Grease N/A 14000 rpm |
CAD
N/A
|
| 2MMVC9118HXCRDUX | Rows per Set N/A Duplex | Bore (d) N/A 90 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 1.8898 in48.000 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 6260 lbf27900 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8630 lbf38400 N | Limiting Speed - Grease N/A 14000 rpm |
CAD
N/A
|
| 2MMVC9118HX TUL | Rows per Set N/A Triplex | Bore (d) N/A 90 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 2.8347 in72.000 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 6260 lbf27900 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8630 lbf38400 N | Limiting Speed - Grease N/A 14040 rpm |
CAD
N/A
|
| 2MMVC9118HX DUL | Rows per Set N/A Duplex | Bore (d) N/A 90 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 1.8898 in48.000 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 6260 lbf27900 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8630 lbf38400 N | Limiting Speed - Grease N/A 14040 rpm |
CAD
N/A
|
| 2MMV9118HXVVSUMFS637 | Rows per Set N/A Single | Bore (d) N/A 90 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 7040 lbf31300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8630 lbf38400 N | Limiting Speed - Grease N/A 11700 rpm |
CAD
N/A
|
| 2MMV9118HXVVDUMFS637 | Rows per Set N/A Duplex | Bore (d) N/A 90 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 1.8898 in48.000 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 7040 lbf31300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8630 lbf38400 N | Limiting Speed - Grease N/A 11700 rpm |
CAD
N/A
|
| 2MMV9118HXVVDULFS934 | Rows per Set N/A Duplex | Bore (d) N/A 90 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 1.8898 in48.000 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 7040 lbf31300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8630 lbf38400 N | Limiting Speed - Grease N/A 11700 rpm |
CAD
N/A
|
| 2MMV9118HXVVDULFS637 | Rows per Set N/A Duplex | Bore (d) N/A 90 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 1.8898 in48.000 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 7040 lbf31300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8630 lbf38400 N | Limiting Speed - Grease N/A 11700 rpm |
CAD
N/A
|