QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores
QUICK FLEX® Couplings
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|
| 88345044217 | Description N/A QF250X1 | Bore Size N/A 1 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345043033 | Description N/A QF250X2 | Bore Size N/A 2 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345044206 | Description N/A QF250S303X3 | Bore Size N/A 3 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 3/4X3/8 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345096402 | Description N/A QF250X3 | Bore Size N/A 3 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 3/4X3/8 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345044246 | Description N/A QF250X3U | Bore Size N/A 3 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 3/4X3/8 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345045753 | Description N/A QF250S303X4 | Bore Size N/A 4 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 1x1/2 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345044247 | Description N/A QF250X4 | Bore Size N/A 4 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 1x1/2 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345044218 | Description N/A QF250X1-1/2 | Bore Size N/A 1-1/2 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 3/8x3/16 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345044224 | Description N/A QF250X2-1/2 | Bore Size N/A 2-1/2 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 5/8X5/16 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345044225 | Description N/A QF250X2-1/2U | Bore Size N/A 2-1/2 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 5/8X5/16 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345043040 | Description N/A QF250X3-1/2 | Bore Size N/A 3-1/2 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 7/8X7/16 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345043041 | Description N/A QF250X3-1/2U | Bore Size N/A 3-1/2 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 7/8X7/16 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345044219 | Description N/A QF250X1-1/4 | Bore Size N/A 1-1/4 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345044221 | Description N/A QF250X1-3/4 | Bore Size N/A 1-3/4 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 3/8x3/16 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345043034 | Description N/A QF250X2-1/4 | Bore Size N/A 2-1/4 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345044226 | Description N/A QF250X2-1/4U | Bore Size N/A 2-1/4 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345043036 | Description N/A QF250X2-3/4 | Bore Size N/A 2-3/4 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 5/8X5/16 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345044230 | Description N/A QF250X2-3/4SH | Bore Size N/A 2-3/4 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 5/8X5/16 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345043037 | Description N/A QF250X2-3/4U | Bore Size N/A 2-3/4 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 5/8X5/16 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345043042 | Description N/A QF250X3-1/4 | Bore Size N/A 3-1/4 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 3/4X3/8 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345043043 | Description N/A QF250X3-1/4U | Bore Size N/A 3-1/4 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 3/4X3/8 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345043045 | Description N/A QF250X3-3/4 | Bore Size N/A 3-3/4 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 7/8X7/16 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345043046 | Description N/A QF250X3-3/4U | Bore Size N/A 3-3/4 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 7/8X7/16 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345044248 | Description N/A QF250X4-1/4 | Bore Size N/A 4-1/4 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 1x1/2 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |
| 88345044220 | Description N/A QF250X1-1/8 | Bore Size N/A 1-1/8 in | Coupling Size N/A 250 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 3.1 in78.7 mm | CAD N/A |