CAD (0)
  • Cart is empty
Seal Kit
51 - 75 of 122 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

N/A 41
N/A 2.2500 in57.15 mm N/A 3.256 in82.702 mm N/A 0.625 in15.875 mm N/A Polyacrylate
N/A 41
N/A 2.2500 in57.15 mm N/A 3.376 in85.75 mm N/A 0.375 in9.525 mm N/A Nitrile
N/A 69
N/A 2.34 in59.436 mm N/A 3.355 in85.217 mm N/A 0.65 in16.51 mm N/A Fluoro-Elastomer
N/A 47
N/A 2.3750 in60.325 mm N/A 3.433 in87.198 mm N/A 1 in25.4 mm N/A Polyacrylate
N/A N/A 2.3750 in60.325 mm N/A 4.943 in125.552 mm N/A 1 in25.4 mm N/A Polyacrylate
N/A N/A 2.377 in60.376 mm N/A 3.505 in89.027 mm N/A 0.566 in14.376 mm N/A Fluoro-Elastomer
N/A 48
N/A 2.377 in60.376 mm N/A 3.505 in89.027 mm N/A 0.56 in14.224 mm N/A Fluoro-Elastomer
N/A N/A 2.379 in60.427 mm N/A 3.012 in76.505 mm N/A 0.8 in20.32 mm N/A PTFE
N/A N/A 2.42 in61.468 mm N/A 3.558 in90.373 mm N/A 0.336 in8.534 mm N/A Nitrile
N/A N/A 2.43 in61.722 mm N/A 3.25 in82.55 mm N/A 0.375 in9.525 mm N/A Silicone
N/A 47
N/A 2.5000 in63.5 mm N/A 3.256 in82.702 mm N/A 0.375 in9.525 mm N/A Nitrile
N/A 51
N/A 2.5000 in63.5 mm N/A 6.125 in155.575 mm N/A 0.435 in11.049 mm N/A Nitrile
N/A N/A 2.562 in65.075 mm N/A 8.25 in209.55 mm N/A 1.003 in25.476 mm N/A Nitrile
N/A N/A 2.6250 in66.675 mm N/A 3.25 in82.55 mm N/A 0.207 in5.258 mm N/A Nitrile
N/A N/A 2.6250 in66.675 mm N/A 3.48 in88.392 mm N/A 0.38 in9.652 mm N/A Nitrile
N/A N/A 2.645 in67.183 mm N/A 5.625 in142.875 mm N/A 0.32 in8.128 mm N/A Nitrile
N/A 41
N/A 2.812 in71.425 mm N/A 4.504 in114.402 mm N/A 1 in25.4 mm N/A Polyacrylate
N/A N/A 2.835 in72.009 mm N/A 3.425 in86.995 mm N/A 0.23 in5.842 mm N/A Fluoro-Elastomer
N/A N/A 2.86 in72.644 mm N/A 6.562 in166.675 mm N/A 0.571 in14.503 mm N/A Nitrile
N/A 47
N/A 2.8750 in73.025 mm N/A 3.756 in95.402 mm N/A 0.625 in15.875 mm N/A Polyacrylate
N/A N/A 2.988 in75.895 mm N/A 3.755 in95.377 mm N/A 1.165 in29.591 mm N/A PTFE
N/A FW-H
N/A 2.991 in75.971 mm N/A 3.637 in92.38 mm N/A 0.385 in9.779 mm N/A PTFE
N/A 45
N/A 3 in76.2 mm N/A 4.008 in101.803 mm N/A 0.625 in15.875 mm N/A Fluoro-Elastomer
N/A N/A 3.01 in76.454 mm N/A 8.25 in209.55 mm N/A 0.571 in14.503 mm N/A Nitrile
N/A N/A 3.124 in79.35 mm N/A 8.25 in209.55 mm N/A 0.518 in13.157 mm N/A Nitrile
51 - 75 of 122 | Results Per Page | View | Unit of Measure
1 2 3 4 5