Single Collar - Self-Aligning Tapered Roller Bearing Pillow Block: 2-Bolt Base Mounted Bearings
Self-Aligning Mounted Tapered Roller Bearings
Timken® Self-Aligning Tapered Roller Bearing Mounted Bearings are designed
for applications from aggregate and steel to mining and power generation.
The heavy duty housing and cartridge are made from cast steel to stand
up to the harshest conditions, and are designed to accept +/-4 degrees of
misalignment.. Metric sizes also are available in shaft diameters ranging from
35 mm to 125 mm.
Open and Closed end covers available for purchase.
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
C90 Dynamic Load Rating (lbf)
Max. Speed (rpm)
Housing Type
Part Number |
Shaft Size |
Shaft Size Type |
Bolt Spacing Min |
Bolt Spacing Max |
Base to Center Height |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| SAFSA-P2BA-TRB-3 1/2 | Shaft Size N/A 3 1/2 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 10-7/8 in | Bolt Spacing Max N/A 13-1/8 in | Base to Center Height N/A 4-1/2 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| SAFSA-P2BA-TRB-3 1/2E | Shaft Size N/A 3 1/2 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 10-7/8 in | Bolt Spacing Max N/A 13-1/8 in | Base to Center Height N/A 4-1/2 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| KSA-P2BA-TRB-3 1/2 | Shaft Size N/A 3 1/2 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 10-7/8 in | Bolt Spacing Max N/A 13-13/16 in | Base to Center Height N/A 4-1/2 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| KSA-P2BA-TRB-3 1/2E | Shaft Size N/A 3 1/2 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 10-7/8 in | Bolt Spacing Max N/A 13-13/16 in | Base to Center Height N/A 4-1/2 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| SNSA-P2BA-TRB-3 1/2 | Shaft Size N/A 3 1/2 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 276.2 mm10-7/8 in | Bolt Spacing Max N/A 333.4 mm13-1/8 in | Base to Center Height N/A 111.9 mm4-13/32 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| SNSA-P2BA-TRB-3 1/2E | Shaft Size N/A 3 1/2 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 276.2 mm10-7/8 in | Bolt Spacing Max N/A 333.4 mm13-1/8 in | Base to Center Height N/A 111.9 mm4-13/32 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| ESA-P2BA-TRB-90MM | Shaft Size N/A 90 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 10-1/8 in | Bolt Spacing Max N/A 11-3/4 in | Base to Center Height N/A 3-3/4 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| ESA-P2BA-TRB-90MME | Shaft Size N/A 90 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 10-1/8 in | Bolt Spacing Max N/A 11-3/4 in | Base to Center Height N/A 3-3/4 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| SAFSA-P2BA-TRB-90MM | Shaft Size N/A 90 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 10-7/8 in | Bolt Spacing Max N/A 13-1/8 in | Base to Center Height N/A 4-1/2 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| SAFSA-P2BA-TRB-90MME | Shaft Size N/A 90 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 10-7/8 in | Bolt Spacing Max N/A 13-1/8 in | Base to Center Height N/A 4-1/2 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| KSA-P2BA-TRB-90MM | Shaft Size N/A 90 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 10-7/8 in | Bolt Spacing Max N/A 13-13/16 in | Base to Center Height N/A 4-1/2 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| KSA-P2BA-TRB-90MME | Shaft Size N/A 90 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 10-7/8 in | Bolt Spacing Max N/A 13-13/16 in | Base to Center Height N/A 4-1/2 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| SNSA-P2BA-TRB-90MM | Shaft Size N/A 90 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 276.2 mm10-7/8 in | Bolt Spacing Max N/A 333.4 mm13-1/8 in | Base to Center Height N/A 111.9 mm4-13/32 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| SNSA-P2BA-TRB-90MME | Shaft Size N/A 90 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 276.2 mm10-7/8 in | Bolt Spacing Max N/A 333.4 mm13-1/8 in | Base to Center Height N/A 111.9 mm4-13/32 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| SAFSA-P2BA-TRB-100MM | Shaft Size N/A 100 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 12-1/2 in | Bolt Spacing Max N/A 14-1/2 in | Base to Center Height N/A 4-15/16 in | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| SAFSA-P2BA-TRB-100MME | Shaft Size N/A 100 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 12-1/2 in | Bolt Spacing Max N/A 14-1/2 in | Base to Center Height N/A 4-15/16 in | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| SAFSA-P2BA-TRB-3 15/16 | Shaft Size N/A 3 15/16 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 12-1/2 in | Bolt Spacing Max N/A 14-1/2 in | Base to Center Height N/A 4-15/16 in | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| SAFSA-P2BA-TRB-3 15/16E | Shaft Size N/A 3 15/16 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 12-1/2 in | Bolt Spacing Max N/A 14-1/2 in | Base to Center Height N/A 4-15/16 in | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| SNSA-P2BA-TRB-100MM | Shaft Size N/A 100 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 317.5 mm12-1/2 in | Bolt Spacing Max N/A 368.3 mm14-1/2 in | Base to Center Height N/A 125 mm4-59/64 in | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| SNSA-P2BA-TRB-100MME | Shaft Size N/A 100 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 317.5 mm12-1/2 in | Bolt Spacing Max N/A 368.3 mm14-1/2 in | Base to Center Height N/A 125 mm4-59/64 in | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| SNSA-P2BA-TRB-3 15/16 | Shaft Size N/A 3 15/16 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 317.5 mm12-1/2 in | Bolt Spacing Max N/A 368.3 mm14-1/2 in | Base to Center Height N/A 125 mm4-59/64 in | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| SNSA-P2BA-TRB-3 15/16E | Shaft Size N/A 3 15/16 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 317.5 mm12-1/2 in | Bolt Spacing Max N/A 368.3 mm14-1/2 in | Base to Center Height N/A 125 mm4-59/64 in | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| SAFSA-P2BA-TRB-4 | Shaft Size N/A 4 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 12-1/2 in | Bolt Spacing Max N/A 14-1/2 in | Base to Center Height N/A 4-15/16 in | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| SAFSA-P2BA-TRB-4E | Shaft Size N/A 4 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 12-1/2 in | Bolt Spacing Max N/A 14-1/2 in | Base to Center Height N/A 4-15/16 in | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| SNSA-P2BA-TRB-4 | Shaft Size N/A 4 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 317.5 mm12-1/2 in | Bolt Spacing Max N/A 368.3 mm14-1/2 in | Base to Center Height N/A 125 mm4-59/64 in | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|