CAD (0)
▾
Single V-Lock Four-Bolt Pillow Block
Single V-Lock Solid-Block Mounted Bearings
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Base Width (in)
Base Width (mm)
C - Dynamic Load (Basic) (lbf)
C - Dynamic Load (Basic) (N)
Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QVPG14V060S | Bearing Number N/A 22214 | Shaft Size N/A 60.000 mm | Base to Center Height N/A 3.15 in80 mm | Bolt Spacing Min N/A 7.18 in182.4 mm | Bolt Spacing Max N/A 8.56 in217.4 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A
|
| QVPG15V207S | Bearing Number N/A 22215 | Shaft Size N/A 2.4375 in | Base to Center Height N/A 3.15 in80 mm | Bolt Spacing Min N/A 7.94 in201.7 mm | Bolt Spacing Max N/A 9.69 in246.1 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QVPH15V207S | Bearing Number N/A 22215 | Shaft Size N/A 2.4375 in | Base to Center Height N/A 3.25 in82.6 mm | Bolt Spacing Min N/A 7.94 in201.7 mm | Bolt Spacing Max N/A 9.69 in246.1 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QVPR14V207S | Bearing Number N/A 22214 | Shaft Size N/A 2.4375 in | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 7.13 in181.1 mm | Bolt Spacing Max N/A 8.75 in222.3 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A
|
| QVPK15V207S | Bearing Number N/A 22215 | Shaft Size N/A 2.4375 in | Base to Center Height N/A 3.5 in88.9 mm | Bolt Spacing Min N/A 9.06 in230.1 mm | Bolt Spacing Max N/A 10.44 in265.2 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QVPX14V207S | Bearing Number N/A 22214 | Shaft Size N/A 2.4375 in | Base to Center Height N/A 3 in76.2 mm | Bolt Spacing Min N/A 6.94 in176.3 mm | Bolt Spacing Max N/A 9.56 in242.8 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A
|
| QVPF14V207S | Bearing Number N/A 22214 | Shaft Size N/A 2.4375 in | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.88 in174.8 mm | Bolt Spacing Max N/A 7.63 in193.8 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A
|
| QVPG15V208S | Bearing Number N/A 22215 | Shaft Size N/A 2.5000 in | Base to Center Height N/A 3.15 in80 mm | Bolt Spacing Min N/A 7.94 in201.7 mm | Bolt Spacing Max N/A 9.69 in246.1 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QVPH15V208S | Bearing Number N/A 22215 | Shaft Size N/A 2.5000 in | Base to Center Height N/A 3.25 in82.6 mm | Bolt Spacing Min N/A 7.94 in201.7 mm | Bolt Spacing Max N/A 9.69 in246.1 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QVPR14V208S | Bearing Number N/A 22214 | Shaft Size N/A 2.5000 in | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 7.13 in181.1 mm | Bolt Spacing Max N/A 8.75 in222.3 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A
|
| QVPK15V208S | Bearing Number N/A 22215 | Shaft Size N/A 2.5000 in | Base to Center Height N/A 3.5 in88.9 mm | Bolt Spacing Min N/A 9.06 in230.1 mm | Bolt Spacing Max N/A 10.44 in265.2 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QVPX14V208S | Bearing Number N/A 22214 | Shaft Size N/A 2.5000 in | Base to Center Height N/A 3 in76.2 mm | Bolt Spacing Min N/A 6.94 in176.3 mm | Bolt Spacing Max N/A 9.56 in242.8 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A
|
| QVPF14V208S | Bearing Number N/A 22214 | Shaft Size N/A 2.5000 in | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.88 in174.8 mm | Bolt Spacing Max N/A 7.63 in193.8 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A
|
| QVPG15V065S | Bearing Number N/A 22215 | Shaft Size N/A 65.000 mm | Base to Center Height N/A 3.15 in80 mm | Bolt Spacing Min N/A 7.94 in201.7 mm | Bolt Spacing Max N/A 9.69 in246.1 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QVPH15V065S | Bearing Number N/A 22215 | Shaft Size N/A 65.000 mm | Base to Center Height N/A 3.25 in82.6 mm | Bolt Spacing Min N/A 7.94 in201.7 mm | Bolt Spacing Max N/A 9.69 in246.1 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QVPR14V065S | Bearing Number N/A 22214 | Shaft Size N/A 65.000 mm | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 7.13 in181.1 mm | Bolt Spacing Max N/A 8.75 in222.3 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A
|
| QVPK15V065S | Bearing Number N/A 22215 | Shaft Size N/A 65.000 mm | Base to Center Height N/A 3.5 in88.9 mm | Bolt Spacing Min N/A 9.06 in230.1 mm | Bolt Spacing Max N/A 10.44 in265.2 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QVPX14V065S | Bearing Number N/A 22214 | Shaft Size N/A 65.000 mm | Base to Center Height N/A 3 in76.2 mm | Bolt Spacing Min N/A 6.94 in176.3 mm | Bolt Spacing Max N/A 9.56 in242.8 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A
|
| QVPF14V065S | Bearing Number N/A 22214 | Shaft Size N/A 65.000 mm | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.88 in174.8 mm | Bolt Spacing Max N/A 7.63 in193.8 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A
|
| QVPH17V211S | Bearing Number N/A 22217 | Shaft Size N/A 2.6875 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.44 in239.8 mm | Bolt Spacing Max N/A 11.31 in287.3 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| QVPR16V211S | Bearing Number N/A 22216 | Shaft Size N/A 2.6875 in | Base to Center Height N/A 3.13 in79.5 mm | Bolt Spacing Min N/A 8 in203.2 mm | Bolt Spacing Max N/A 9.6 in243.8 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
| QVPK17V211S | Bearing Number N/A 22217 | Shaft Size N/A 2.6875 in | Base to Center Height N/A 4 in101.6 mm | Bolt Spacing Min N/A 10.81 in274.6 mm | Bolt Spacing Max N/A 12.19 in309.6 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| QVPX16V211S | Bearing Number N/A 22216 | Shaft Size N/A 2.6875 in | Base to Center Height N/A 3.5 in88.9 mm | Bolt Spacing Min N/A 9.06 in230.1 mm | Bolt Spacing Max N/A 10.44 in265.2 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
| QVPF16V211S | Bearing Number N/A 22216 | Shaft Size N/A 2.6875 in | Base to Center Height N/A 3.25 in82.6 mm | Bolt Spacing Min N/A 7.6 in193 mm | Bolt Spacing Max N/A 9.1 in231.1 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
| QVPG16V211S | Bearing Number N/A 22216 | Shaft Size N/A 2.6875 in | Base to Center Height N/A 3.74 in95 mm | Bolt Spacing Min N/A 9.25 in235 mm | Bolt Spacing Max N/A 10.5 in266.7 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|