CAD (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
151 - 175 of 193 | Results Per Page | View | Unit of Measure
« 6 7 8 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Base Width (in)

Base Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

N/A 22222 N/A 4.0000 in N/A 5.75 in146.1 mm N/A 13.94 in354.1 mm N/A 15.56 in395.2 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
N/A 22222 N/A 4.0000 in N/A 5 in127 mm N/A 12.5 in317.5 mm N/A 14 in355.6 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
N/A 22222 N/A 4.0000 in N/A 4.25 in108 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
N/A 22226 N/A 110 mm N/A 4.75 in120.7 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 110 mm N/A 6 in152.4 mm N/A 14.25 in362 mm N/A 15.75 in400.1 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 110 mm N/A 6.13 in155.7 mm N/A 15.25 in387.4 mm N/A 16.75 in425.5 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 110 mm N/A 5.75 in146.1 mm N/A 13.94 in354.1 mm N/A 15.56 in395.2 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22224 N/A 110 mm N/A 5.51 in140 mm N/A 13.5 in342.9 mm N/A 14 in355.6 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
N/A 22224 N/A 110 mm N/A 5.25 in133.4 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
N/A 22226 N/A 4 7/16 in N/A 4.75 in120.7 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 4 7/16 in N/A 5.91 in150 mm N/A 14.46 in367.3 mm N/A 15.75 in400.1 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 4 7/16 in N/A 6 in152.4 mm N/A 14.25 in362 mm N/A 15.75 in400.1 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 4 7/16 in N/A 6.13 in155.7 mm N/A 15.25 in387.4 mm N/A 16.75 in425.5 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 4 7/16 in N/A 5.75 in146.1 mm N/A 13.94 in354.1 mm N/A 15.56 in395.2 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 4.5000 in N/A 4.75 in120.7 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 4.5000 in N/A 5.91 in150 mm N/A 14.46 in367.3 mm N/A 15.75 in400.1 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 4.5000 in N/A 6 in152.4 mm N/A 14.25 in362 mm N/A 15.75 in400.1 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 4.5000 in N/A 6.13 in155.7 mm N/A 15.25 in387.4 mm N/A 16.75 in425.5 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 4.5000 in N/A 5.75 in146.1 mm N/A 13.94 in354.1 mm N/A 15.56 in395.2 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 115.000 mm N/A 4.75 in120.7 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 115.000 mm N/A 5.91 in150 mm N/A 14.46 in367.3 mm N/A 15.75 in400.1 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 115.000 mm N/A 6 in152.4 mm N/A 14.25 in362 mm N/A 15.75 in400.1 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 115.000 mm N/A 6.13 in155.7 mm N/A 15.25 in387.4 mm N/A 16.75 in425.5 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 115.000 mm N/A 5.75 in146.1 mm N/A 13.94 in354.1 mm N/A 15.56 in395.2 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22228 N/A 125.000 mm N/A 5.5 in139.7 mm N/A 13.75 in349.3 mm N/A 15.88 in403.4 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
151 - 175 of 193 | Results Per Page | View | Unit of Measure
« 6 7 8