CAD (0)
▾
Single V-Lock Flange Block
Single V-Lock Solid-Block Mounted Bearings
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Total Width (in)
Total Width (mm)
C - Dynamic Load (Basic) (lbf)
C - Dynamic Load (Basic) (N)
Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QVFXP12V055S | Bearing Number N/A 22212 | Shaft Size N/A 55.000 mm | Bolt Circle Diameter N/A 6.36 in161.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 39000 lbf174000 N | C - Dynamic Load (Basic) N/A 38100 lbf169000 N |
CAD
N/A
|
| QVFKP13V055S | Bearing Number N/A 22213 | Shaft Size N/A 55.000 mm | Bolt Circle Diameter N/A 7.12 in180.8 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
| QVFLP12V055S | Bearing Number N/A 22212 | Shaft Size N/A 55.000 mm | Bolt Circle Diameter N/A 6.38 in162.1 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 39000 lbf174000 N | C - Dynamic Load (Basic) N/A 38100 lbf169000 N |
CAD
N/A
|
| QVF12V203S | Bearing Number N/A 22212 | Shaft Size N/A 2.1875 in | Bolt Circle Diameter N/A 6.89 in175 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 39000 lbf174000 N | C - Dynamic Load (Basic) N/A 38100 lbf169000 N |
CAD
N/A
|
| QVFK13V203S | Bearing Number N/A 22213 | Shaft Size N/A 2.1875 in | Bolt Circle Diameter N/A 7.12 in180.8 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
| QVFL12V203S | Bearing Number N/A 22212 | Shaft Size N/A 2.1875 in | Bolt Circle Diameter N/A 6.38 in162.1 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 39000 lbf174000 N | C - Dynamic Load (Basic) N/A 38100 lbf169000 N |
CAD
N/A
|
| QVFX12V203S | Bearing Number N/A 22212 | Shaft Size N/A 2.1875 in | Bolt Circle Diameter N/A 6.36 in161.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 39000 lbf174000 N | C - Dynamic Load (Basic) N/A 38100 lbf169000 N |
CAD
N/A
|
| QVFXP12V203S | Bearing Number N/A 22212 | Shaft Size N/A 2.1875 in | Bolt Circle Diameter N/A 6.36 in161.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 39000 lbf174000 N | C - Dynamic Load (Basic) N/A 38100 lbf169000 N |
CAD
N/A
|
| QVFKP13V203S | Bearing Number N/A 22213 | Shaft Size N/A 2.1875 in | Bolt Circle Diameter N/A 7.12 in180.8 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
| QVFLP12V203S | Bearing Number N/A 22212 | Shaft Size N/A 2.1875 in | Bolt Circle Diameter N/A 6.38 in162.1 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 39000 lbf174000 N | C - Dynamic Load (Basic) N/A 38100 lbf169000 N |
CAD
N/A
|
| QVF12V204S | Bearing Number N/A 22212 | Shaft Size N/A 2.2500 in | Bolt Circle Diameter N/A 6.89 in175 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 39000 lbf174000 N | C - Dynamic Load (Basic) N/A 38100 lbf169000 N |
CAD
N/A
|
| QVFK13V204S | Bearing Number N/A 22213 | Shaft Size N/A 2.2500 in | Bolt Circle Diameter N/A 7.12 in180.8 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
| QVFL12V204S | Bearing Number N/A 22212 | Shaft Size N/A 2.2500 in | Bolt Circle Diameter N/A 6.38 in162.1 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 39000 lbf174000 N | C - Dynamic Load (Basic) N/A 38100 lbf169000 N |
CAD
N/A
|
| QVFX12V204S | Bearing Number N/A 22212 | Shaft Size N/A 2.2500 in | Bolt Circle Diameter N/A 6.36 in161.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 39000 lbf174000 N | C - Dynamic Load (Basic) N/A 38100 lbf169000 N |
CAD
N/A
|
| QVFXP12V204S | Bearing Number N/A 22212 | Shaft Size N/A 2.2500 in | Bolt Circle Diameter N/A 6.36 in161.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 39000 lbf174000 N | C - Dynamic Load (Basic) N/A 38100 lbf169000 N |
CAD
N/A
|
| QVFKP13V204S | Bearing Number N/A 22213 | Shaft Size N/A 2.2500 in | Bolt Circle Diameter N/A 7.12 in180.8 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
| QVFLP12V204S | Bearing Number N/A 22212 | Shaft Size N/A 2.2500 in | Bolt Circle Diameter N/A 6.38 in162.1 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 39000 lbf174000 N | C - Dynamic Load (Basic) N/A 38100 lbf169000 N |
CAD
N/A
|
| QVF14V060S | Bearing Number N/A 22214 | Shaft Size N/A 60.000 mm | Bolt Circle Diameter N/A 7.6 in193 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A
|
| QVFB15V060S | Bearing Number N/A 22215 | Shaft Size N/A 60.000 mm | Bolt Circle Diameter N/A 8.47 in215.1 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QVFC15V060S | Bearing Number N/A 22215 | Shaft Size N/A 60.000 mm | Bolt Circle Diameter N/A 8.47 in215.1 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QVFK15V060S | Bearing Number N/A 22215 | Shaft Size N/A 60.000 mm | Bolt Circle Diameter N/A 8.5 in215.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QVFL14V060S | Bearing Number N/A 22214 | Shaft Size N/A 60.000 mm | Bolt Circle Diameter N/A 6.75 in171.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A
|
| QVFX14V060S | Bearing Number N/A 22214 | Shaft Size N/A 60.000 mm | Bolt Circle Diameter N/A 7.12 in180.8 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A
|
| QVFXP14V060S | Bearing Number N/A 22214 | Shaft Size N/A 60.000 mm | Bolt Circle Diameter N/A 7.12 in180.8 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A
|
| QVFKP15V060S | Bearing Number N/A 22215 | Shaft Size N/A 60.000 mm | Bolt Circle Diameter N/A 8.5 in215.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|