CAD (0)
▾
Single V-Lock Flange Block
Single V-Lock Solid-Block Mounted Bearings
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Total Width (in)
Total Width (mm)
C - Dynamic Load (Basic) (lbf)
C - Dynamic Load (Basic) (N)
Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QVFL16V075S | Bearing Number N/A 22216 | Shaft Size N/A 75.000 mm | Bolt Circle Diameter N/A 7.88 in200.2 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
| QVFX16V075S | Bearing Number N/A 22216 | Shaft Size N/A 75.000 mm | Bolt Circle Diameter N/A 8.5 in215.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
| QVFXP16V075S | Bearing Number N/A 22216 | Shaft Size N/A 75.000 mm | Bolt Circle Diameter N/A 8.5 in215.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
| QVFNL17V075S | Bearing Number N/A 22217 | Shaft Size N/A 4.0000 in75.000 mm | Bolt Circle Diameter N/A 9.47 in240.4 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| QVFKP17V075S | Bearing Number N/A 22217 | Shaft Size N/A 75.000 mm | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| QVFLP16V075S | Bearing Number N/A 22216 | Shaft Size N/A 75.000 mm | Bolt Circle Diameter N/A 7.88 in200.2 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
| QVF16V300S | Bearing Number N/A 22216 | Shaft Size N/A 3 in | Bolt Circle Diameter N/A 8.48 in215.4 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
| QVFB17V300S | Bearing Number N/A 22217 | Shaft Size N/A 3 in | Bolt Circle Diameter N/A 9.45 in240 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| QVFC17V300S | Bearing Number N/A 22217 | Shaft Size N/A 3 in | Bolt Circle Diameter N/A 9.45 in240 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| QVFK17V300S | Bearing Number N/A 22217 | Shaft Size N/A 3 in | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| QVFL16V300S | Bearing Number N/A 22216 | Shaft Size N/A 3 in | Bolt Circle Diameter N/A 7.88 in200.2 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
| QVFX16V300S | Bearing Number N/A 22216 | Shaft Size N/A 3 in | Bolt Circle Diameter N/A 8.5 in215.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
| QVFXP16V300S | Bearing Number N/A 22216 | Shaft Size N/A 3 in | Bolt Circle Diameter N/A 8.5 in215.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
| QVFNL17V300S | Bearing Number N/A 22217 | Shaft Size N/A 3 in | Bolt Circle Diameter N/A 9.47 in240.4 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| QVFKP17V300S | Bearing Number N/A 22217 | Shaft Size N/A 3 in | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| QVFLP16V300S | Bearing Number N/A 22216 | Shaft Size N/A 3 in | Bolt Circle Diameter N/A 7.88 in200.2 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
| QVF19V080S | Bearing Number N/A 22219 | Shaft Size N/A 80 mm | Bolt Circle Diameter N/A 9.91 in251.7 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A
|
| QVFB20V080S | Bearing Number N/A 22220 | Shaft Size N/A 80 mm | Bolt Circle Diameter N/A 11.02 in279.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| QVFC20V080S | Bearing Number N/A 22220 | Shaft Size N/A 80 mm | Bolt Circle Diameter N/A 11.02 in279.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| QVFK20V080S | Bearing Number N/A 22220 | Shaft Size N/A 80 mm | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| QVFL19V080S | Bearing Number N/A 22219 | Shaft Size N/A 80 mm | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A
|
| QVFX19V080S | Bearing Number N/A 22219 | Shaft Size N/A 80 mm | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A
|
| QVFXP19V080S | Bearing Number N/A 22219 | Shaft Size N/A 80 mm | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A
|
| QVFNL19V080S | Bearing Number N/A 22219 | Shaft Size N/A 4.0000 in80 mm | Bolt Circle Diameter N/A 9.47 in240.4 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A
|
| QVFLP19V080S | Bearing Number N/A 22219 | Shaft Size N/A 80 mm | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|