CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 22206EM | Bore (d) N/A 30 mm | O.D. (D) N/A 62 mm2.4409 in | Static Radial Load Rating (C0) N/A 56800 N12800 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 64300 N14400 lbf | Thermal Reference Speed - Grease N/A 8000 rpm | Thermal Reference Speed - Oil N/A 10000 rpm |
CAD
N/A
|
| 22206EMC3 | Bore (d) N/A 30 mm | O.D. (D) N/A 62 mm2.4409 in | Static Radial Load Rating (C0) N/A 56800 N12800 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 64300 N14400 lbf | Thermal Reference Speed - Grease N/A 8000 rpm | Thermal Reference Speed - Oil N/A 10000 rpm |
CAD
N/A
|
| 22206EMW33 | Bore (d) N/A 30 mm | O.D. (D) N/A 62 mm2.4409 in | Static Radial Load Rating (C0) N/A 56800 N12800 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 64300 N14400 lbf | Thermal Reference Speed - Grease N/A 8000 rpm | Thermal Reference Speed - Oil N/A 10000 rpm |
CAD
N/A
|
| 22206EMW33C3 | Bore (d) N/A 30 mm | O.D. (D) N/A 62 mm2.4409 in | Static Radial Load Rating (C0) N/A 56800 N12800 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 64300 N14400 lbf | Thermal Reference Speed - Grease N/A 8000 rpm | Thermal Reference Speed - Oil N/A 10000 rpm |
CAD
N/A
|
| 22207EMW33 | Bore (d) N/A 35.000 mm | O.D. (D) N/A 72.000 mm2.8346 in | Static Radial Load Rating (C0) N/A 82200 N18500 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87300 N19600 lbf | Thermal Reference Speed - Grease N/A 7100 rpm | Thermal Reference Speed - Oil N/A 8800 rpm |
CAD
N/A
|
| 22207EMW33C3 | Bore (d) N/A 35.000 mm | O.D. (D) N/A 72.000 mm2.8346 in | Static Radial Load Rating (C0) N/A 82200 N18500 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87300 N19600 lbf | Thermal Reference Speed - Grease N/A 7100 rpm | Thermal Reference Speed - Oil N/A 8800 rpm |
CAD
N/A
|
| 22208EMW33 | Bore (d) N/A 40 mm | O.D. (D) N/A 80 mm3.1496 in | Static Radial Load Rating (C0) N/A 93400 N21000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 101000 N22700 lbf | Thermal Reference Speed - Grease N/A 6200 rpm | Thermal Reference Speed - Oil N/A 7700 rpm |
CAD
N/A
|
| 22208KEMW33 | Bore (d) N/A 40 mm | O.D. (D) N/A 80 mm3.1496 in | Static Radial Load Rating (C0) N/A 93400 N21000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 101000 N22700 lbf | Thermal Reference Speed - Grease N/A 6200 rpm | Thermal Reference Speed - Oil N/A 7700 rpm |
CAD
N/A
|
| 22208KEMW33C3 | Bore (d) N/A 40 mm | O.D. (D) N/A 80 mm3.1496 in | Static Radial Load Rating (C0) N/A 93400 N21000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 101000 N22700 lbf | Thermal Reference Speed - Grease N/A 6200 rpm | Thermal Reference Speed - Oil N/A 7700 rpm |
CAD
N/A
|
| 22208EMW33C3 | Bore (d) N/A 40 mm | O.D. (D) N/A 80 mm3.1496 in | Static Radial Load Rating (C0) N/A 93400 N21000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 101000 N22700 lbf | Thermal Reference Speed - Grease N/A 6200 rpm | Thermal Reference Speed - Oil N/A 7700 rpm |
CAD
N/A
|
| 22308EMW33W800 | Bore (d) N/A 40 mm | O.D. (D) N/A 89.993 mm3.543 in | Static Radial Load Rating (C0) N/A 147000 N33100 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 155000 N34900 lbf | Thermal Reference Speed - Grease N/A 5700 rpm | Thermal Reference Speed - Oil N/A 6800 rpm |
CAD
N/A
|
| 22308EMW33W800C4 | Bore (d) N/A 40 mm | O.D. (D) N/A 89.993 mm3.543 in | Static Radial Load Rating (C0) N/A 147000 N33100 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 155000 N34900 lbf | Thermal Reference Speed - Grease N/A 5700 rpm | Thermal Reference Speed - Oil N/A 6800 rpm |
CAD
N/A
|
| 22308KEMW33W800 | Bore (d) N/A 40 mm | O.D. (D) N/A 89.993 mm3.543 in | Static Radial Load Rating (C0) N/A 147000 N33100 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 155000 N34900 lbf | Thermal Reference Speed - Grease N/A 5700 rpm | Thermal Reference Speed - Oil N/A 6800 rpm |
CAD
N/A
|
| 22308KEMW33W800C4 | Bore (d) N/A 40 mm | O.D. (D) N/A 89.997 mm3.5432 in | Static Radial Load Rating (C0) N/A 147000 N33100 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 155000 N34900 lbf | Thermal Reference Speed - Grease N/A 5700 rpm | Thermal Reference Speed - Oil N/A 6800 rpm |
CAD
N/A
|
| 22308EMW33 | Bore (d) N/A 40 mm | O.D. (D) N/A 90.000 mm3.5433 in | Static Radial Load Rating (C0) N/A 147000 N33100 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 155000 N34900 lbf | Thermal Reference Speed - Grease N/A 5700 rpm | Thermal Reference Speed - Oil N/A 6800 rpm |
CAD
N/A
|
| 22308EMW33C3 | Bore (d) N/A 40 mm | O.D. (D) N/A 90.000 mm3.5433 in | Static Radial Load Rating (C0) N/A 147000 N33100 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 155000 N34900 lbf | Thermal Reference Speed - Grease N/A 5700 rpm | Thermal Reference Speed - Oil N/A 6800 rpm |
CAD
N/A
|
| 22308KEMW33 | Bore (d) N/A 40 mm | O.D. (D) N/A 90.000 mm3.5433 in | Static Radial Load Rating (C0) N/A 147000 N33100 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 155000 N34900 lbf | Thermal Reference Speed - Grease N/A 5700 rpm | Thermal Reference Speed - Oil N/A 6800 rpm |
CAD
N/A
|
| 22308KEMW33C3 | Bore (d) N/A 40 mm | O.D. (D) N/A 90.000 mm3.5433 in | Static Radial Load Rating (C0) N/A 147000 N33100 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 155000 N34900 lbf | Thermal Reference Speed - Grease N/A 5700 rpm | Thermal Reference Speed - Oil N/A 6800 rpm |
CAD
N/A
|
| 22209EMW33 | Bore (d) N/A 45.000 mm | O.D. (D) N/A 85.000 mm3.3465 in | Static Radial Load Rating (C0) N/A 101000 N22800 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 N23500 lbf | Thermal Reference Speed - Grease N/A 5600 rpm | Thermal Reference Speed - Oil N/A 7000 rpm |
CAD
N/A
|
| 22209EMW33C3 | Bore (d) N/A 45.000 mm | O.D. (D) N/A 85.000 mm3.3465 in | Static Radial Load Rating (C0) N/A 101000 N22800 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 N23500 lbf | Thermal Reference Speed - Grease N/A 5600 rpm | Thermal Reference Speed - Oil N/A 7000 rpm |
CAD
N/A
|
| 22209KEMW33 | Bore (d) N/A 45.000 mm | O.D. (D) N/A 85.000 mm3.3465 in | Static Radial Load Rating (C0) N/A 101000 N22800 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 N23500 lbf | Thermal Reference Speed - Grease N/A 5600 rpm | Thermal Reference Speed - Oil N/A 7000 rpm |
CAD
N/A
|
| 22209KEMW33C3 | Bore (d) N/A 45.000 mm | O.D. (D) N/A 85.000 mm3.3465 in | Static Radial Load Rating (C0) N/A 101000 N22800 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 N23500 lbf | Thermal Reference Speed - Grease N/A 5600 rpm | Thermal Reference Speed - Oil N/A 7000 rpm |
CAD
N/A
|
| 22309EMW22C4 | Bore (d) N/A 45.000 mm | O.D. (D) N/A 99.993 mm3.9367 in | Static Radial Load Rating (C0) N/A 182000 N40800 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 190000 N42700 lbf | Thermal Reference Speed - Grease N/A 5200 rpm | Thermal Reference Speed - Oil N/A 6200 rpm |
CAD
N/A
|
| 22309EMW33W800 | Bore (d) N/A 45.000 mm | O.D. (D) N/A 99.993 mm3.9367 in | Static Radial Load Rating (C0) N/A 182000 N40800 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 190000 N42700 lbf | Thermal Reference Speed - Grease N/A 5200 rpm | Thermal Reference Speed - Oil N/A 6200 rpm |
CAD
N/A
|
| 22309EMW33W800C4 | Bore (d) N/A 45.000 mm | O.D. (D) N/A 99.993 mm3.9367 in | Static Radial Load Rating (C0) N/A 182000 N40800 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 190000 N42700 lbf | Thermal Reference Speed - Grease N/A 5200 rpm | Thermal Reference Speed - Oil N/A 6200 rpm |
CAD
N/A
|