CAD (0)
  • Cart is empty

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
251 - 275 of 1929 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

N/A 120 mm N/A 215 mm8.4646 in N/A 1040000 N234000 lbf N/A 824000 N185000 lbf N/A 1900 rpm N/A 2100 rpm N/A
N/A 120 mm N/A 215 mm8.4646 in N/A 1040000 N234000 lbf N/A 824000 N185000 lbf N/A 1900 rpm N/A 2100 rpm N/A
N/A 120 mm N/A 215 mm8.4646 in N/A 1040000 N234000 lbf N/A 824000 N185000 lbf N/A 1900 rpm N/A 2100 rpm N/A
N/A 120 mm N/A 215 mm8.4646 in N/A 1040000 N234000 lbf N/A 824000 N185000 lbf N/A 1900 rpm N/A 2100 rpm N/A
N/A 120 mm N/A 215 mm8.4646 in N/A 1040000 N234000 lbf N/A 824000 N185000 lbf N/A 1900 rpm N/A 2100 rpm N/A
N/A 120 mm N/A 215 mm8.4646 in N/A 1040000 N234000 lbf N/A 824000 N185000 lbf N/A 1900 rpm N/A 2100 rpm N/A
N/A 120 mm N/A 215 mm8.4646 in N/A 1040000 N234000 lbf N/A 824000 N185000 lbf N/A 1900 rpm N/A 2100 rpm N/A
N/A 120 mm N/A 259.993 mm10.2359 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 2000 rpm N/A 2300 rpm N/A
N/A 120 mm N/A 259.993 mm10.2359 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 2000 rpm N/A 2300 rpm N/A
N/A 120 mm N/A 259.993 mm10.2359 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 2000 rpm N/A 2300 rpm N/A
N/A 120 mm N/A 259.993 mm10.2359 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 2000 rpm N/A 2300 rpm N/A
N/A 120 mm N/A 259.993 mm10.2359 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 2000 rpm N/A 2300 rpm N/A
N/A 120 mm N/A 259.993 mm10.2359 in N/A 1440000 N323000 lbf N/A 1240000 N280000 lbf N/A 1400 rpm N/A 1500 rpm N/A
N/A 120 mm N/A 259.993 mm10.2359 in N/A 1440000 N323000 lbf N/A 1240000 N280000 lbf N/A 1400 rpm N/A 1500 rpm N/A
N/A 120 mm N/A 259.993 mm10.2359 in N/A 1440000 N323000 lbf N/A 1240000 N280000 lbf N/A 1400 rpm N/A 1500 rpm N/A
N/A 120 mm N/A 259.993 mm10.2359 in N/A 1440000 N323000 lbf N/A 1240000 N280000 lbf N/A 1400 rpm N/A 1500 rpm N/A
N/A 120 mm N/A 260 mm10.2362 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 2000 rpm N/A 2300 rpm N/A
N/A 120 mm N/A 260 mm10.2362 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 2000 rpm N/A 2300 rpm N/A
N/A 120 mm N/A 260 mm10.2362 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 2000 rpm N/A 2300 rpm N/A
N/A 120 mm N/A 260 mm10.2362 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 2000 rpm N/A 2300 rpm N/A
N/A 120 mm N/A 260 mm10.2362 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 2000 rpm N/A 2300 rpm N/A
N/A 120 mm N/A 260 mm10.2362 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 2000 rpm N/A 2300 rpm N/A
N/A 120 mm N/A 260 mm10.2362 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 2000 rpm N/A 2300 rpm N/A
N/A 120 mm N/A 260 mm10.2362 in N/A 1440000 N323000 lbf N/A 1240000 N280000 lbf N/A 1400 rpm N/A 1500 rpm N/A
N/A 120 mm N/A 260 mm10.2362 in N/A 1440000 N323000 lbf N/A 1240000 N280000 lbf N/A 1400 rpm N/A 1500 rpm N/A
251 - 275 of 1929 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »