CAD (0)
  • Cart is empty

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
276 - 300 of 1929 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

N/A 120 mm N/A 260 mm10.2362 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 2000 rpm N/A 2300 rpm N/A
N/A 120 mm N/A 279.989 mm11.0232 in N/A 1590000 N359000 lbf N/A 1340000 N302000 lbf N/A 1300 rpm N/A 1400 rpm N/A
N/A 130 mm N/A 180 mm7.0866 in N/A 453000 N102000 lbf N/A 302000 N67900 lbf N/A 2400 rpm N/A 3000 rpm N/A
N/A 130 mm N/A 180 mm7.0866 in N/A 453000 N102000 lbf N/A 302000 N67900 lbf N/A 2400 rpm N/A 3000 rpm N/A
N/A 130 mm N/A 180 mm7.0866 in N/A 453000 N102000 lbf N/A 302000 N67900 lbf N/A 2400 rpm N/A 3000 rpm N/A
N/A 130 mm N/A 180 mm7.0866 in N/A 453000 N102000 lbf N/A 302000 N67900 lbf N/A 2400 rpm N/A 3000 rpm N/A
N/A 130 mm N/A 210.000 mm8.2677 in N/A 937000 N211000 lbf N/A 679000 N153000 lbf N/A 2000 rpm N/A 2400 rpm N/A
N/A 130 mm N/A 210.000 mm8.2677 in N/A 937000 N211000 lbf N/A 679000 N153000 lbf N/A 2000 rpm N/A 2400 rpm N/A
N/A 130 mm N/A 210.000 mm8.2677 in N/A 937000 N211000 lbf N/A 679000 N153000 lbf N/A 2000 rpm N/A 2400 rpm N/A
N/A 130 mm N/A 210.000 mm8.2677 in N/A 937000 N211000 lbf N/A 679000 N153000 lbf N/A 2000 rpm N/A 2400 rpm N/A
N/A 130 mm N/A 210.000 mm8.2677 in N/A 937000 N211000 lbf N/A 679000 N153000 lbf N/A 2000 rpm N/A 2400 rpm N/A
N/A 130 mm N/A 230.000 mm9.0551 in N/A 945000 N212000 lbf N/A 757000 N170000 lbf N/A 2400 rpm N/A 2900 rpm N/A
N/A 130 mm N/A 230.000 mm9.0551 in N/A 945000 N212000 lbf N/A 757000 N170000 lbf N/A 2400 rpm N/A 2900 rpm N/A
N/A 130 mm N/A 230.000 mm9.0551 in N/A 945000 N212000 lbf N/A 757000 N170000 lbf N/A 2400 rpm N/A 2900 rpm N/A
N/A 130 mm N/A 230.000 mm9.0551 in N/A 945000 N212000 lbf N/A 757000 N170000 lbf N/A 2400 rpm N/A 2900 rpm N/A
N/A 130 mm N/A 230.000 mm9.0551 in N/A 945000 N212000 lbf N/A 757000 N170000 lbf N/A 2400 rpm N/A 2900 rpm N/A
N/A 130 mm N/A 230.000 mm9.0551 in N/A 1170000 N262000 lbf N/A 915000 N206000 lbf N/A 1700 rpm N/A 1900 rpm N/A
N/A 130 mm N/A 230.000 mm9.0551 in N/A 1170000 N262000 lbf N/A 915000 N206000 lbf N/A 1700 rpm N/A 1900 rpm N/A
N/A 130 mm N/A 230.000 mm9.0551 in N/A 1170000 N262000 lbf N/A 915000 N206000 lbf N/A 1700 rpm N/A 1900 rpm N/A
N/A 130 mm N/A 230.000 mm9.0551 in N/A 1170000 N262000 lbf N/A 915000 N206000 lbf N/A 1700 rpm N/A 1900 rpm N/A
N/A 130 mm N/A 230.000 mm9.0551 in N/A 1170000 N262000 lbf N/A 915000 N206000 lbf N/A 1700 rpm N/A 1900 rpm N/A
N/A 130 mm N/A 230.000 mm9.0551 in N/A 1170000 N262000 lbf N/A 915000 N206000 lbf N/A 1700 rpm N/A 1900 rpm N/A
N/A 130 mm N/A 279.993 mm11.0233 in N/A 1410000 N318000 lbf N/A 1250000 N281000 lbf N/A 1800 rpm N/A 2000 rpm N/A
N/A 130 mm N/A 279.993 mm11.0233 in N/A 1410000 N318000 lbf N/A 1250000 N281000 lbf N/A 1800 rpm N/A 2000 rpm N/A
N/A 130 mm N/A 279.993 mm11.0233 in N/A 1410000 N318000 lbf N/A 1250000 N281000 lbf N/A 1800 rpm N/A 2000 rpm N/A
276 - 300 of 1929 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »