CAD (0)
  • Cart is empty

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
301 - 325 of 1929 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

N/A 130 mm N/A 279.993 mm11.0233 in N/A 1590000 N359000 lbf N/A 1340000 N302000 lbf N/A 1300 rpm N/A 1400 rpm N/A
N/A 130 mm N/A 279.993 mm11.0233 in N/A 1590000 N359000 lbf N/A 1340000 N302000 lbf N/A 1300 rpm N/A 1400 rpm N/A
N/A 130 mm N/A 280 mm11.0236 in N/A 1410000 N318000 lbf N/A 1250000 N281000 lbf N/A 1800 rpm N/A 2000 rpm N/A
N/A 130 mm N/A 280 mm11.0236 in N/A 1410000 N318000 lbf N/A 1250000 N281000 lbf N/A 1800 rpm N/A 2000 rpm N/A
N/A 130 mm N/A 280 mm11.0236 in N/A 1410000 N318000 lbf N/A 1250000 N281000 lbf N/A 1800 rpm N/A 2000 rpm N/A
N/A 130 mm N/A 280 mm11.0236 in N/A 1410000 N318000 lbf N/A 1250000 N281000 lbf N/A 1800 rpm N/A 2000 rpm N/A
N/A 130 mm N/A 280 mm11.0236 in N/A 1590000 N359000 lbf N/A 1340000 N302000 lbf N/A 1200 rpm N/A 1400 rpm N/A
N/A 140 mm N/A 190 mm7.4803 in N/A 477000 N107000 lbf N/A 314000 N70500 lbf N/A 2300 rpm N/A 2800 rpm N/A
N/A 140 mm N/A 190 mm7.4803 in N/A 477000 N107000 lbf N/A 314000 N70500 lbf N/A 2300 rpm N/A 2800 rpm N/A
N/A 140 mm N/A 225 mm8.8583 in N/A 1070000 N240000 lbf N/A 766000 N172000 lbf N/A 1900 rpm N/A 2200 rpm N/A
N/A 140 mm N/A 225 mm8.8583 in N/A 1070000 N240000 lbf N/A 766000 N172000 lbf N/A 1900 rpm N/A 2200 rpm N/A
N/A 140 mm N/A 225 mm8.8583 in N/A 1070000 N240000 lbf N/A 766000 N172000 lbf N/A 1900 rpm N/A 2200 rpm N/A
N/A 140 mm N/A 225 mm8.8583 in N/A 1070000 N240000 lbf N/A 766000 N172000 lbf N/A 1900 rpm N/A 2200 rpm N/A
N/A 140 mm N/A 225 mm8.8583 in N/A 1070000 N240000 lbf N/A 766000 N172000 lbf N/A 1900 rpm N/A 2200 rpm N/A
N/A 140 mm N/A 225 mm8.8583 in N/A 1070000 N240000 lbf N/A 766000 N172000 lbf N/A 1900 rpm N/A 2200 rpm N/A
N/A 140 mm N/A 225 mm8.8583 in N/A 1070000 N240000 lbf N/A 766000 N172000 lbf N/A 1900 rpm N/A 2200 rpm N/A
N/A 140 mm N/A 225 mm8.8583 in N/A 1070000 N240000 lbf N/A 766000 N172000 lbf N/A 1900 rpm N/A 2200 rpm N/A
N/A 140 mm N/A 225 mm8.8583 in N/A 1070000 N240000 lbf N/A 766000 N172000 lbf N/A 1900 rpm N/A 2200 rpm N/A
N/A 140 mm N/A 225 mm8.8583 in N/A 1290000 N289000 lbf N/A 894000 N201000 lbf N/A 1300 rpm N/A 1500 rpm N/A
N/A 140 mm N/A 225 mm8.8583 in N/A 1070000 N240000 lbf N/A 766000 N172000 lbf N/A 1800 rpm N/A 2100 rpm N/A
N/A 140 mm N/A 250 mm9.8425 in N/A 1060000 N237000 lbf N/A 863000 N194000 lbf N/A 2200 rpm N/A 2700 rpm N/A
N/A 140 mm N/A 250 mm9.8425 in N/A 1060000 N237000 lbf N/A 863000 N194000 lbf N/A 2200 rpm N/A 2700 rpm N/A
N/A 140 mm N/A 250 mm9.8425 in N/A 1060000 N237000 lbf N/A 863000 N194000 lbf N/A 2200 rpm N/A 2700 rpm N/A
N/A 140 mm N/A 250 mm9.8425 in N/A 1060000 N237000 lbf N/A 863000 N194000 lbf N/A 2200 rpm N/A 2700 rpm N/A
N/A 140 mm N/A 250 mm9.8425 in N/A 1060000 N237000 lbf N/A 863000 N194000 lbf N/A 2200 rpm N/A 2700 rpm N/A
301 - 325 of 1929 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »