CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 23228EMW33 | Bore (d) N/A 140 mm | O.D. (D) N/A 250 mm9.8425 in | Static Radial Load Rating (C0) N/A 1410000 N317000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1090000 N246000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 23228EMW33C2 | Bore (d) N/A 140 mm | O.D. (D) N/A 250 mm9.8425 in | Static Radial Load Rating (C0) N/A 1410000 N317000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1090000 N246000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 23228EMW33C3 | Bore (d) N/A 140 mm | O.D. (D) N/A 250 mm9.8425 in | Static Radial Load Rating (C0) N/A 1410000 N317000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1090000 N246000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 23228EMW33C3SLA | Bore (d) N/A 140 mm | O.D. (D) N/A 250 mm9.8425 in | Static Radial Load Rating (C0) N/A 1410000 N317000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1090000 N246000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 23228EMW33C4 | Bore (d) N/A 140 mm | O.D. (D) N/A 250 mm9.8425 in | Static Radial Load Rating (C0) N/A 1410000 N317000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1090000 N246000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 23228KEMW33 | Bore (d) N/A 140 mm | O.D. (D) N/A 250 mm9.8425 in | Static Radial Load Rating (C0) N/A 1410000 N317000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1090000 N246000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 23228KEMW33C3 | Bore (d) N/A 140 mm | O.D. (D) N/A 250 mm9.8425 in | Static Radial Load Rating (C0) N/A 1410000 N317000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1090000 N246000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 22328EMW22W46C4 | Bore (d) N/A 140 mm | O.D. (D) N/A 289.989 mm11.4169 in | Static Radial Load Rating (C0) N/A 1670000 N375000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1450000 N326000 lbf | Thermal Reference Speed - Grease N/A 1700 rpm | Thermal Reference Speed - Oil N/A 1900 rpm |
CAD
N/A
|
| 22328EMW33W800C3 | Bore (d) N/A 140 mm | O.D. (D) N/A 299.989 mm11.8106 in | Static Radial Load Rating (C0) N/A 1670000 N375000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1450000 N326000 lbf | Thermal Reference Speed - Grease N/A 1600 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
| 22328EMW33W800C4 | Bore (d) N/A 140 mm | O.D. (D) N/A 299.989 mm11.8106 in | Static Radial Load Rating (C0) N/A 1670000 N375000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1450000 N326000 lbf | Thermal Reference Speed - Grease N/A 1600 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
| 22328EMW33W800W40IC4 | Bore (d) N/A 140 mm | O.D. (D) N/A 299.989 mm11.8106 in | Static Radial Load Rating (C0) N/A 1670000 N375000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1450000 N326000 lbf | Thermal Reference Speed - Grease N/A 1600 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
| 22328EMW800C4 | Bore (d) N/A 140 mm | O.D. (D) N/A 299.989 mm11.8106 in | Static Radial Load Rating (C0) N/A 1670000 N375000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1450000 N326000 lbf | Thermal Reference Speed - Grease N/A 1600 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
| 22328KEMW33W800C4 | Bore (d) N/A 140 mm | O.D. (D) N/A 299.989 mm11.8106 in | Static Radial Load Rating (C0) N/A 1670000 N375000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1450000 N326000 lbf | Thermal Reference Speed - Grease N/A 1600 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
| 23328EMBW33W47W22C3 | Bore (d) N/A 140 mm | O.D. (D) N/A 299.993 mm11.8107 in | Static Radial Load Rating (C0) N/A 1910000 N429000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1570000 N352000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
| 23328EMBW33W800C4 | Bore (d) N/A 140 mm | O.D. (D) N/A 299.993 mm11.8107 in | Static Radial Load Rating (C0) N/A 1910000 N429000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1570000 N352000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
| 23328EMBW800C4 | Bore (d) N/A 140 mm | O.D. (D) N/A 299.993 mm11.8107 in | Static Radial Load Rating (C0) N/A 1910000 N429000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1570000 N352000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
| 22328EMW33 | Bore (d) N/A 140 mm | O.D. (D) N/A 300 mm11.811 in | Static Radial Load Rating (C0) N/A 1670000 N375000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1450000 N326000 lbf | Thermal Reference Speed - Grease N/A 1600 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
| 22328EMW33C2 | Bore (d) N/A 140 mm | O.D. (D) N/A 300 mm11.811 in | Static Radial Load Rating (C0) N/A 1670000 N375000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1450000 N326000 lbf | Thermal Reference Speed - Grease N/A 1600 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
| 22328EMW33C3 | Bore (d) N/A 140 mm | O.D. (D) N/A 300 mm11.811 in | Static Radial Load Rating (C0) N/A 1670000 N375000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1450000 N326000 lbf | Thermal Reference Speed - Grease N/A 1600 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
| 22328KEMW33 | Bore (d) N/A 140 mm | O.D. (D) N/A 300 mm11.811 in | Static Radial Load Rating (C0) N/A 1670000 N375000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1450000 N326000 lbf | Thermal Reference Speed - Grease N/A 1600 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
| 22328KEMW33C3 | Bore (d) N/A 140 mm | O.D. (D) N/A 300 mm11.811 in | Static Radial Load Rating (C0) N/A 1670000 N375000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1450000 N326000 lbf | Thermal Reference Speed - Grease N/A 1600 rpm | Thermal Reference Speed - Oil N/A 1800 rpm |
CAD
N/A
|
| 23328EMBW33 | Bore (d) N/A 140 mm | O.D. (D) N/A 300 mm11.811 in | Static Radial Load Rating (C0) N/A 1910000 N429000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1570000 N352000 lbf | Thermal Reference Speed - Grease N/A 1100 rpm | Thermal Reference Speed - Oil N/A 1200 rpm |
CAD
N/A
|
| 23030EMW33 | Bore (d) N/A 150 mm | O.D. (D) N/A 225 mm8.8583 in | Static Radial Load Rating (C0) N/A 911000 N205000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 621000 N140000 lbf | Thermal Reference Speed - Grease N/A 2200 rpm | Thermal Reference Speed - Oil N/A 2600 rpm |
CAD
N/A
|
| 23030EMW33C08C2 | Bore (d) N/A 150 mm | O.D. (D) N/A 225 mm8.8583 in | Static Radial Load Rating (C0) N/A 911000 N205000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 621000 N140000 lbf | Thermal Reference Speed - Grease N/A 2200 rpm | Thermal Reference Speed - Oil N/A 2600 rpm |
CAD
N/A
|
| 23030EMW33C3 | Bore (d) N/A 150 mm | O.D. (D) N/A 225 mm8.8583 in | Static Radial Load Rating (C0) N/A 911000 N205000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 621000 N140000 lbf | Thermal Reference Speed - Grease N/A 2200 rpm | Thermal Reference Speed - Oil N/A 2600 rpm |
CAD
N/A
|