CAD (0)
▾
Spherical Roller Bearings - Brass Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|
| 22230KEMW33C4 | Bore (d) N/A 150 mm | O.D. (D) N/A 270.000 mm10.6299 in | Static Radial Load Rating (C0) N/A 1230000 N276000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1000000 N225000 lbf | Thermal Reference Speed - Grease N/A 2000 rpm | Thermal Reference Speed - Oil N/A 2400 rpm |
CAD
N/A
|
| 23230EMW33 | Bore (d) N/A 150 mm | O.D. (D) N/A 270.000 mm10.6299 in | Static Radial Load Rating (C0) N/A 1660000 N372000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1270000 N286000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1500 rpm |
CAD
N/A
|
| 23230EMW33C2 | Bore (d) N/A 150 mm | O.D. (D) N/A 270.000 mm10.6299 in | Static Radial Load Rating (C0) N/A 1660000 N372000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1270000 N286000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1500 rpm |
CAD
N/A
|
| 23230EMW33C3 | Bore (d) N/A 150 mm | O.D. (D) N/A 270.000 mm10.6299 in | Static Radial Load Rating (C0) N/A 1660000 N372000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1270000 N286000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1500 rpm |
CAD
N/A
|
| 23230EMW33C3SLA | Bore (d) N/A 150 mm | O.D. (D) N/A 270.000 mm10.6299 in | Static Radial Load Rating (C0) N/A 1660000 N372000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1270000 N286000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1500 rpm |
CAD
N/A
|
| 23230EMW33C4 | Bore (d) N/A 150 mm | O.D. (D) N/A 270.000 mm10.6299 in | Static Radial Load Rating (C0) N/A 1660000 N372000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1270000 N286000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1500 rpm |
CAD
N/A
|
| 23230EMW33S2 | Bore (d) N/A 150 mm | O.D. (D) N/A 270.000 mm10.6299 in | Static Radial Load Rating (C0) N/A 1660000 N372000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1270000 N286000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1500 rpm |
CAD
N/A
|
| 23230EMW33W25 | Bore (d) N/A 150 mm | O.D. (D) N/A 270.000 mm10.6299 in | Static Radial Load Rating (C0) N/A 1660000 N372000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1270000 N286000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1500 rpm |
CAD
N/A
|
| 23230KEMW33 | Bore (d) N/A 150 mm | O.D. (D) N/A 270.000 mm10.6299 in | Static Radial Load Rating (C0) N/A 1660000 N372000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1270000 N286000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1500 rpm |
CAD
N/A
|
| 23230KEMW33C3 | Bore (d) N/A 150 mm | O.D. (D) N/A 270.000 mm10.6299 in | Static Radial Load Rating (C0) N/A 1660000 N372000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1270000 N286000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1500 rpm |
CAD
N/A
|
| 22330EMBW33W800C3 | Bore (d) N/A 150 mm | O.D. (D) N/A 319.993 mm12.5981 in | Static Radial Load Rating (C0) N/A 1890000 N424000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1620000 N365000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 22330EMBW33W800C4 | Bore (d) N/A 150 mm | O.D. (D) N/A 319.993 mm12.5981 in | Static Radial Load Rating (C0) N/A 1890000 N424000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1620000 N365000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 22330EMBW800W848AC4 | Bore (d) N/A 150 mm | O.D. (D) N/A 319.993 mm12.5981 in | Static Radial Load Rating (C0) N/A 1890000 N424000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1620000 N365000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 22330KEMBW33W800C4 | Bore (d) N/A 150 mm | O.D. (D) N/A 319.993 mm12.5981 in | Static Radial Load Rating (C0) N/A 1890000 N424000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1620000 N365000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 22330EMBW33W800 | Bore (d) N/A 150 mm | O.D. (D) N/A 319.993 mm12.5981 in | Static Radial Load Rating (C0) N/A 1890000 N424000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1620000 N365000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 23330EMBW33W800C3 | Bore (d) N/A 150 mm | O.D. (D) N/A 319.993 mm12.5981 in | Static Radial Load Rating (C0) N/A 2130000 N479000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1780000 N400000 lbf | Thermal Reference Speed - Grease N/A 1000 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 23330EMBW33W800C4 | Bore (d) N/A 150 mm | O.D. (D) N/A 319.993 mm12.5981 in | Static Radial Load Rating (C0) N/A 2130000 N479000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1780000 N400000 lbf | Thermal Reference Speed - Grease N/A 1000 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 23330EMBW33W800 | Bore (d) N/A 150 mm | O.D. (D) N/A 319.993 mm12.5981 in | Static Radial Load Rating (C0) N/A 2130000 N479000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1780000 N400000 lbf | Thermal Reference Speed - Grease N/A 1000 rpm | Thermal Reference Speed - Oil N/A 1100 rpm |
CAD
N/A
|
| 22330EMBW33 | Bore (d) N/A 150 mm | O.D. (D) N/A 320 mm12.5984 in | Static Radial Load Rating (C0) N/A 1890000 N424000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1620000 N365000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 22330EMBW33C3 | Bore (d) N/A 150 mm | O.D. (D) N/A 320 mm12.5984 in | Static Radial Load Rating (C0) N/A 1890000 N424000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1620000 N365000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 22330EMBW33C4 | Bore (d) N/A 150 mm | O.D. (D) N/A 320 mm12.5984 in | Static Radial Load Rating (C0) N/A 1890000 N424000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1620000 N365000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 22330KEMBW33 | Bore (d) N/A 150 mm | O.D. (D) N/A 320 mm12.5984 in | Static Radial Load Rating (C0) N/A 1890000 N424000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1620000 N365000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 22330KEMBW33C2 | Bore (d) N/A 150 mm | O.D. (D) N/A 320 mm12.5984 in | Static Radial Load Rating (C0) N/A 1890000 N424000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1620000 N365000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 22330KEMBW33C3 | Bore (d) N/A 150 mm | O.D. (D) N/A 320 mm12.5984 in | Static Radial Load Rating (C0) N/A 1890000 N424000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1620000 N365000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|
| 22330KEMBW33C4 | Bore (d) N/A 150 mm | O.D. (D) N/A 320 mm12.5984 in | Static Radial Load Rating (C0) N/A 1890000 N424000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1620000 N365000 lbf | Thermal Reference Speed - Grease N/A 1500 rpm | Thermal Reference Speed - Oil N/A 1700 rpm |
CAD
N/A
|